全 44873 件が検索されました。(5681 - 5700件を表示)
- カタログ
...Process Indicator K3HB-X CSM_K3HB-X_DS_E_12_7 Process Indicator K3HB-X CSM_K3HB-X_DS_E_12_7 A Process Indicator Ideal for Discriminating and Displaying Measurements for Voltage/Current Signals • Easy recognition of judgement results using color display that can be switched between red and green. * • Equipped with ...
- カタログ
...直流電圧入力タイプ AD 出力タイプ(1) ― * 別売のBCD出力専用ケーブルが必要です。 ⑤イベント入力タイプ記号 A DC12V±10% 80mA なし FLK1A DC12V±10% 80mA 通信(RS-232C) FLK3A DC12V±10% 80mA 通信(RS-485) L1A リニア電流 DC12V±10% 80mA (DC0∼20mA/DC4∼20mA) L2A DC12V±10% 80mA ― 1 5点入力 : 無電圧/NPNオープンコレクタ (...
- カタログ
...(EMI) Emission Enclosure: Emission AC Mains: (EMS) Immunity ESD: Weight Approx. 220 g 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) EN61326-1 Industrial electromagnetic environment CISPR 11 Group 1 class A: CISRP16-1/-2 CISPR 11 Group 1 class ...
- カタログ
...ニティ EMC 伝導性ノイズイミュニティ電圧ディップ/電断イミュニティ EN61326-1 工業的電磁環境用途 CISPR 11 Group 1、class A CISPR 11 Group 1、class A EN61326-1 工業的電磁環境用途 EN61000-4-2 : 4kV (接触) 8kV (気中) EN61000-4-3 : 10V/m 1kHz正弦波振幅変調(80MHz∼1GHz) EN61000-4-4 : 2kV (電源線) 1kV (I/O信号...
- カタログ
...K3MA-J 100-240VAC 2 relay contact outputs (SPST-NO) K3MA-J-A2 100-240VAC 24 VAC/VDC None * K3MA-J 24VAC/VDC 2 relay contact outputs (SPST-NO) K3MA-J-A2 24VAC/VDC * Changing the display color based on comparison with ...
- カタログ
...ニティ EMC 伝導性ノイズイミュニティ電圧ディップ/電断イミュニティ EN61326-1 工業的電磁環境用途 CISPR 11 Group 1、Class A : CISPR16-1/-2 CISPR 11 Group 1、Class A : CISPR16-1/-2 EN61326-1 工業的電磁環境用途 EN61000-4-2 : 4kV (接触) 8kV (気中) EN61000-4-3 : 10V/m 1kHz正弦波振幅変調(80MHz∼1GHz) EN61000-4-4 : 2kV (電源...
- カタログ
...(EMI) Emission Enclosure: Emission AC Mains: (EMS) Immunity ESD: Weight Approx. 200 g 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) EN61326-1 Industrial electromagnetic environment CISPR 11 Group 1 class A CISPR 11 Group 1 class ...
- カタログ
...格 UL61010-1、CSA C22.2 No.61010-1-04、EN61010-1(IEC61010-1) 汚染度2/過電圧カテゴリⅡ 安全規格 EN61326-1 工業的電磁環境用途 CISPR 11 Group 1、class A CISPR 11 Group 1、class A EN61326-1 工業的電磁環境用途 EN61000-4-2 : 4kV(接触) 8kV(気中) EN61000-4-3 : 10V/m 1kHz正弦波振幅変調(80MHz∼1GHz) EN61000-4-4 : 2kV(電源線) 1kV(I/O信号線)...
- カタログ
...[N218-E1-08] K6CM Data Sheet (Including K6CM-CIM, which was discontinued in March 2021.) Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also abnormal load-side conditions. • Simply install ...
- カタログ
...Motor Condition Monitoring Device Motor Condition Monitoring Device K6CM-CI Quantifying the status of a three-phase induction motor. • The “comprehensive current diagnosis” can monitor not only for motor problems, but also abnormal load-side conditions. • Simply install ...
- カタログ
...Vibration & temperature monitoring 2 K6CM series Reduce the amount of required manual inspections K6CM informs you when your motor requires [Problems] It's difficult to prevent motor issues caused by degradation. The conventional motor condition check had several check items. Therefore ...
- カタログ
...] K6CM-VB (Comprehensive current diagnosis type) [Degradation level] K6CM-VB (Vibration/temperature monitoring type) [Temperature] Bearing breakdown K6CM-CI (Comprehensive current diagnosis type) [Overcurrent] Bearing damage (Vibration & temperature monitoring type) [Velocity] The measurement value in each model is ...
- カタログ
...PV] [MIN] :最小値 :最大値 [MAX] - + 専用CT K6CM-CICB 計測値の単位切り替えボタン -[Ci1] :劣化度1 -[Ci2] :劣化度2 [A] :電流値 <原寸大> 施工が簡単! 三相インダクションモータにつながる動力線にCTをクランプするだけで、監視が可能となります。 計測電流は最大600A。 負...
- カタログ
...PV] [MIN] :最小値 :最大値 [MAX] - + 専用CT K6CM-CICB 計測値の単位切り替えボタン -[Ci1] :劣化度1 -[Ci2] :劣化度2 [A] :電流値 <原寸大> 施工が簡単! 三相インダクションモータにつながる動力線にCTをクランプするだけで、監視が可能となります。 計測電流は最大600A。 負...
- カタログ
...ョン) K6CM-CICB 検出パラメータ K6CM-CI□ 劣化度1 K6CM-CI□による劣化度1計測結果 60 60 40 40 20 20 電流[A] 電流[A] 電流波形データ ※ 0 0 50 100 150 200 0 0 -20 -20 -40 -40 -60 波形が乱れている 50 -60 時間[ms] 正常正常動作時の計測値 100 150 200 時間[ms] 異常 20 動作異常時...
- カタログ
...Thermal condition monitoring device Thermal condition monitoring device K6PM-TH Consistently and remotely monitor and analysis the temperature status of panel devices to achieve both labor-saving and significant risk mitigation of abnormal stop • Visualize the thermal status in ...
- カタログ
... monitoring device K6PM Into the new era of maintenance by IoT 2 Panel condition monitoring device K6PM Remote monitoring with realtime analysis of the panel status IoT change the style of maintenance Contributing to "Zero-downtime" of facilities and equipment. ...
- カタログ
...2、6 電源入力(−V) 0VDC入力端子(極性有) 3、7 RS-485通信(B) B (+)RS-485通信端子(本体7番と接続) 4、8 RS-485通信(A) A (−)RS-485通信端子(本体8番と接続) お問い合わせ 0120-919-066 または直通電話 055-982-5015(通話料がかかります) www.fa.omron.co.jp 2D・3D CADデータ/マニュア...
- カタログ
...[N234-E1-05] K7DD Data Sheet Advanced Motor Condition Monitoring Device K7DD Implementing predictive maintenance with real-time condition monitoring of variable speed motors • Monitors a servo motor or induction motor that changes speed frequently. • Monitors every load side connected to the motor. • ...
- カタログ
...[N235-E1-04] K7DD Catalog Advanced Motor Condition Monitoring Device K 7DD Capture a wide variety of abnormalities affecting motor equipment to minimize unplanned downtime Implementing a new strategy of automated condition monitoring to maximize maintenance resources Manufacturing sites must respond to the rapidly changing times. OMRON is working to digitalize factories with the aim of ensuring highly mobile production that can react to such changes. We propose ...