全 7847 件が検索されました。(5361 - 5380件を表示)

  • マニュアル

    ...Video Monitor (Monochrome) F150-M09 䋨Unit䋺mm䋩 250 143 233 222 5 190 50 160 22 SECTION 4 General specifications 85 to 264 V AC, 50/60 Hz Power consumption 20 W max. Vibration resistance 5 to 100 Hz in 3 directions, 10 minutes x 6 for each sweep At a double-amplitude of 0.16 mm or an acceleration of 7.35 m/s2 (whichever is smaller) Ambient temperature -10 to +50°C at operation, -20 to +65°C at storage (no freezing and condensation) Ambient humidity Operating and storage: 10 % to 90 % (no condensation) Ambient ...

  • マニュアル

    ... a power supply with an overcurrent detector, because this sensor uses DC-DC converter for its power supply circuit and inrush current may activate the protective circuit for a power supply with an overcurrent detector. Recommended power supply: S8VS-06024 (Omron, DC24 V 2.5 A 60 ...

  • マニュアル

    ...-mm dia. Beam Gap 10 mm 20 mm 10 mm 20 mm Number of Beams 15 to 207 8 to 124 15 to 207 8 to 124 30-mm dia. Lens Size 5.2 × 3.4 (W × H) mm 7-mm dia. 5.2 × 3.4 (W × H) mm 7-mm dia. Protective Height 160 to 2080 mm (6.3 to 81.9 inch) 190 to 2510 mm (7.3 to 98.7 inch) 160 to 2080 mm (6.3 to 81.9 inch) 190 to 2510 mm (7.3 to 98.7 inch) Operating ...

  • マニュアル

    ... to Lamp or auxiliary output. This information is signaled when any one of a Muting Sequence Error, Interference/Vibration Information and Light Level Diagnosis Information signals is in the ON state. U Upper beam(s) Beams located toward the terminal of the F3SG. ...

  • マニュアル

    ... method Weight Size Installation direction Marker head Controller Marker head Controller Marker head Controller USB interface*3 A-2 MX-Z2050G/Z2055G *1 Fiber laser Wavelength: 1,062 nm Class 4 (JIS C6802 2014) 20 ...

  • マニュアル

    ...Code B @ A B C D E F G H I J K L M N O Input P Q R S T U V W X Y Z [ Code A P Q R S T U V W X Y Z [ Code B P Q R S T U V W X Y Z [ ] ^ _ ] ^ _ ] ^ _ Input ` a b c d e f g h i j k l m n o Code A NUL SOH STX ETX EOT ENQ ACK BEL BS HT LF VT FF CR SO SI Code B ` a b c d e f g h i...

  • マニュアル

    ... disturbances and skin damage with direct and scattered beams and causing a fire". Item Specification MX-Z2000H Remarks MX-Z2050H MX-Z2055H Wavelength 1062 nm Invisible laser Laser medium Yb: Fiber - Maximum output*1 40 ...

  • マニュアル

    ... vision disturbances and skin damage with direct and scattered beams and causing a fire". Item Specification MX-Z2000H Remarks MX-Z2050H MX-Z2055H Wavelength 1062 nm Invisible laser Laser medium Yb: Fiber - output*1 40 ...

  • マニュアル

    ... isolated power supply provides power, and the "current is limited to 8 A max. (including shortcircuit)" or "circuit protection such as a fuse is used to limit the current, which has a rating of 4.2A max." (24 VDC power supply). Recommended power supply: OMRON S8VS (30 ...

  • マニュアル

    ...-25 Performance 1 Ratings/Specifications Object Resolution (Detection Capability) Opaque objects Beam Gap 10 mm 20 mm Number of Beams 23 to 191 12 to 96 Lens Size 5.2 × 3.4 (W × H) mm 6.0 × 5.0 (W × H) mm Protective Height 240 to 1920 mm 240 to 1920 mm Operating Range 0.3 to 10.0 m 0.3 to 17.0 m 14-mm dia. ON to OFF 25-mm dia. Normal mode: 8 to 18 ms *1 Slow mode: 16 to 36 ms *1 *2 OFF to ON ...

  • マニュアル

    ... other devices in the circuit causes the diode to generate an abnormal amount of heat, which may lead to damage. This damage can occur easily when a surge current flows through the diode due to it being connected to an inductive load of 10 ...

  • マニュアル

    ... reactance current limiting elements types can be used. Recommended values for the SSR load current and protective resistance during single-phase motor forward/reverse operation Single-phase motor forward/reverse operation Motor Load power supply 100 V single-phase motor 25 ...

  • マニュアル

    ...F3SG-4RA-25-02TS Performance 1 Object Resolution (Detection Capability) Opaque objects, 25-mm dia. Ratings/Specifications Beam Gap 20 mm Number of Beams 12 to 96 Lens Size 6.0 × 5.0 (W × H) mm Protective Height 240 to 1920 mm Operating Range 0.3 to 17.0 m ON to OFF Normal mode: 8 to 13 ms * OFF to ON Normal mode: 40 to 90ms (synchronized), 140 to 190ms (not synchronized) * Response Time *. Response time when used in one segment system or in cascaded connection. 1-6. List of Models for more ...

  • マニュアル

    ...) Power supply voltage* 24 VAC 50/60Hz or 24 VDC (Terminals B1 and B2) Power consumption (with sensors connected) 120 VAC: 3.8 VA max. 50 Hz, 3.5 VA max. 60 Hz 24 VAC: 1.2 VA max., 24 VDC: 1.5 W max. * Select either Terminals A1 and A2 or Terminals B1 and B2 according to the power supply voltage applied. Never apply both voltages simultaneously. Inputs Sensor input UMA Safety Mat: A maximum of 10 mats can be connected in series. SGE Safety Edge: A maximum of 5 edges can be connected in series. Maximum wiring ...

  • マニュアル

    ... Nagahori Industry):10 kPa max. (0.5 MPa, at maximum flow) Using single unit: 16 to 24 VDC ±10% ripple (p-p) 10% max. Rated power supply Using multiple units: 24 VDC ±10% ripple (p-p) 10% max. Power consumption 2 ...

  • マニュアル

    ... the following. 1 2 3 Select Network drive that you want to edit. Click [Edit]. Enter Share name, Shared folder, User name and Password. Parameter Share name 4 Set value [Factory default] S,T,U,V,W,X,Y,Z Shared folder --- Username --- Password --- Description This is the name to be recognized by the Controller as a network drive. Only 1 unit can be connected. For FZ5-L series/FZ5-600 series, the shared name is displayed in the \Network folder. For FH series/FZ5-800 series/FZ5-1100 series/FZ5-1200 series, a drive letter such as E:, ...

  • マニュアル

    .... Name of data type: U_EIPFlag Type of derivative data type: Union Name of data type U_EIPFlag F Data type UNION ARRAY[0..31]OF BOOL Specifies an array of BOOL data from 0 to 31. DWORD W 32-bit bit string data (2) Defining Data Types for Communications Area Access Data types are defined to access the communications areas, with one data type for the Command Area and another data type for the Response Area and Output Area. Here, data types called “S_EIPOutput” and “S_EIPInput” are defined. • Data Type to Access the Command Area Name ...

  • マニュアル

    ...Storage: -30 to 65°C (with no icing or condensation) Operating: 0 to +40°C Storage: -25 to +65°C (with no icing or condensation) Operating and storage: 35% to 85%RH (with no condensation) Approx. 52 g Approx. 85 g (...

  • マニュアル

    ... Get the measurement result. GetUnitData 5, 5, X# GetUnitData 5, 6, Y# GetUnitData 5, 7, R# GetUnitData 5, 8, R_MAX# GetUnitData 5, 9, R_MIN# Rem Set the drawing attribute. SetDrawStyle PS_SOLID,1,JUDGE_OK Rem Determine the width ...

  • マニュアル

    ... master, 88 USB communications status, 26 safety network controller, 2 user mode switch, 149, 186 safety output terminals, 32 safety precautions, xx safety signature, 90 safety slave, 88, 95 safety slave I/O, 116 selecting the I/O type, 96 ...