全 7847 件が検索されました。(5061 - 5080件を表示)

  • マニュアル

    ...Character String(*) D Data registers ✓ ✓ ✓ M Internal relays ✓ ✓ ✓ T Timers " C Counters " L Latching relays ✓ ✓ ✓ B Link relays (hexadecimal input) ✓ ✓ ✓ W Link registers (hexadecimal input) ✓ ✓ ✓ X Input relays (hexadecimal input) ✓ ✓ ✓ Y Output relays (hexadecimal input) ✓ ✓ ✓ R File registers ✓ ✓ ✓ (*4) Includes the PT status control area and PT status notify area ✓ : Possible - : Possible (1 word only) : Not possible Restrictions on Use The restrictions and cautions that apply specifically when using a PT with a computer link system that uses Mitsubishi A series PCs are presented here. For details on other, general restrictions, refer to the Operation Manual for the PT model...

  • マニュアル

    ... satisfies the following specifications: Item Caution Value Power supply voltage 24 V(DC) Allowable power supply voltage fluctuation range 20.4 V(DC) to 26.4 V(DC) (24 V(DC) --15% to +10%) Power supply voltage capacity 15 ...

  • マニュアル

    ...HR [0-32767] L [0-9999] * 6 AR [0-32767] * S [0-9999] 7 LR [0-32767] B(16) [0-270F] * 8 10 * 11 EM [0-32767] W(16) [0-270F] X(16) [0-270F] Y(16) [0-270F] R [0-9999] * 9 W [0-32767] * 12 * * * 13 * * * 3 Mitsubis hi Fx D [0-9999] X(8) [0-23417] Y(8) [0-23417] * Memory Link * Siemens Modicon * M [1-9999] CH [0-9999] M [0-255] 4: Holding Register [1-9999] * * * T [0-127] * * * C [0-63] * T [1-9999] * * * * * * * G [1-9999] * * * * * * * I [1-9999] Q [1-9999] S [...

  • マニュアル

    ...EM Bank B (CS/CJ–series PLCs) 1 1 EC EM Bank C (CS/CJ–series PLCs) 1 1 CU Count Up Flag (CS/CJ–series PLCs) 1 TU Time Up Flag (CS/CJ–series PLCs) 1 W Work Area (CS/CJ–series PLCs) TK Task Flag (CS/CJ–series PLCs) 1 6-1 1 1 * EM Bank D, EM Bank E, EM Bank F are not available since these are reserved words. 1 Only available for the NT20/NT21 and the NT31/631-V2 and above models. : Specification possible : Specification not possible With NT11S/NT11, NT20S, NT30, NT30C, NT600S, ...

  • マニュアル

    ...Power Supply The applicable power supply specifications are as follows. Item Power supply Allowable power supply voltage fluctuation range Power supply voltage capacity Value 24 VDC 20.4 VDC to 26.4 VDC (24 VDC –15%, +10%) 15 ...

  • マニュアル

    ...The applicable power supply specifications are as follows. Item Value Power supply 24 VDC Allowable power supply voltage fluctuation range 20.4 to 26.4 VDC (24 VDC –15% to +10%) Power supply voltage capacity NT631-ST211 (B)-EV2: 30 ...

  • マニュアル

    ... Area f L LR Area f --- LR Area*1 n T TC Area, Timer PVs TU --- C TC Area, Counter PVs CU --- --- --- --- TC Area, Counter Completion Flags W --- --- --- --- WR Area TK --- --- --- --- Task Flags D DM Area f DM Area f DM Area f E EM Area *2, current bank f EM Area, current bank n EM Area, current bank n E0_ to EC_ --- --- --- --- EM Area, EM banks 0 to C n --- Timer Area, Timer PVs --- --- TC Area, Timer PVs --- Counter Area, Counter PVs TC area, timer Completion Flags TC Area, Counter PVs f: OK n : NG n: Host link ...

  • マニュアル

    ... connections with thick cables cannot be used with the connectors supplied with the Unit because the cables are too thick. Use the following connectors for multi-drop connections with thick cables. (For further details, refer to Appendix C Standard Models.) XW4B 05C4-T-D (...

  • マニュアル

    ...TC area, Timer Completion Flags No C TC Area, Counter PVs No Counter Area, Counter PVs No TC Area, Counter PVs No CU --- --- --- --- TC Area, Counter Completion Flags No W --- --- --- --- WR Area TK --- --- --- --- Task Flags No D DM Area OK DM Area OK DM Area OK E EM Area *2, current bank OK EM Area, current bank E0_ to EC_ --- --- --- Not for Host Link --- Not for Host Link EM Area, current bank Not for Host Link EM Area, EM banks 0 to C Not for Host Link *1: LR 00000 to LR 00199 are converted to CIO 01000 to CIO ...

  • マニュアル

    ... the power supply that can be connected. Determine power supply specifications that meet the power supply capacity requirements. Item Power supply voltage Allowable voltage range Power supply capacity Value 24 VDC 20.4 to 27.6 VDC (24 VDC ±15%) 20 ...

  • マニュアル

    ... to DM00099 to $W100 to $W199 PT Memory Bit Internal memory: $B $B0 to $B32767 (1bit per 1point) Internal Holding memory: $HB $HB0 to $HB8191 (1bit per 1point) System Memory: $SB $SB0 to $SB 63 (1bit per 1point) Word Internal memory: $...

  • マニュアル

    ... fluctuation that provides a stable output even if the power supply input is interrupted for 10 ms. The DC power supply must also have reinforced or double insulation. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: NS15: 45 ...

  • マニュアル

    ... that provides a stable output even if the power supply input is interrupted for 10 ms. The DC power supply must also have reinforced or double insulation. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: NS15: 45 ...

  • マニュアル

    ...insulation for the power supplies. 5. Do not connect an AC power supply to the power terminals. 6. Use a DC power supply with minimal fluctuation voltage. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: 25 ...

  • マニュアル

    .... of video input connectors Input methods Max. simultaneous displays Video display size On-screen positioning Positionable screens Functional object overlap Reference 3-2 2 NTSC or PAL 1 Any size up to 640 x 480 dots (...

  • マニュアル

    ... the vertices to change the shape of a fixed object node. --- Selects all objects on the screen. Ctrl+A Selects all objects of the same type as the currently selected object. Ctrl+D Makes multiple copies of the selected objects. Ctrl+...

  • マニュアル

    ..., and station detection. The power supplies must be capable of maintaining stable outputs for momentary power interruptions in the inputs to the power supplies of up to 10 ms. • Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) • Capacity: 10 ...

  • マニュアル

    ... not perform a dielectric voltage test on the PT. 7. Use a DC power supply that is isolated between DC output and AC input, and has minimal fluctuation voltage. Rated power supply voltage: 24 VDC (Allowable range: 20.4 to 27.6 VDC) Capacity: 10 ...

  • マニュアル

    ...contact No No YES YES 1) 2) 3) 9) CC Counter coil No No YES YES 1) 2) 3) D Data register YES YES YES YES 1) 2) 3) 6) W Link register YES YES YES YES 1) 2) 3) 6) R File register Extension file register YES YES YES YES 1) 2) 3) 6) YES YES YES YES 1) 2) 3) 6) 10) T Timer YES YES No No 1) 2) 3) 8) C Counter YES YES No No 1) 2) 3) 8) xxR Restrictions and Notes 1) If "writing operation during run" is disabled, any writing operations are ...

  • マニュアル

    ... Loading a screen When changing a value When changing a bit Alarm/Event Off Timing OK OK OK OK OK OK OK OK OK OK OK OK OK OK OK STRICMP(W) OK OK OK OK OK OK OK OK OK OK OK OK OK OK OK STRCAT(W) OK OK OK OK OK OK OK OK OK OK OK OK OK OK OK STRLEN(...