全 7222 件が検索されました。(3321 - 3340件を表示)

  • マニュアル

    ...R88M-W20030T R88M-W20030T-S1 400 W R88M-W40030H R88M-W40030H-S1 R88M-W40030T R88M-W40030T-S1 750 W R88M-W75030H R88M-W75030H-S1 R88M-W75030T R88M-W75030T-S1 1 kW R88M-W1K030H R88M-W1K030H-S2 R88M-W1K030T R88M-W1K030T-...

  • マニュアル

    ...Fig 1.4 22 kW or More 1-9 nTerminal Arrangement for Asian Models Views with the terminal cover removed are shown in Figs. 1.5 and 1.6. E (G) FM AC AM SC A1 A2 S1 S2 S3 S4 P1 P2 PC +V AC S6 S7 S5 SC MP RP R+ R- S+ SIG MA MB MC M1 M2 E (G) Control circuit terminals Main circuit terminals Charge indicator Ground terminal Fig 1.5 18.5 kW or Less Charge indicator Control circuit terminals R1/L11 R1/L1 S1/L21 T1/L31 S/L2 T/L3 Main circuit...

  • マニュアル

    ...Specifications 0 to 55°C 90% max. (with no condensation) –20 to 85°C 90% max. (with no condensation) No corrosive gasses. 10 to 55 Hz in X, Y, and Z directions with 0.1-mm double amplitude; acceleration: 4.9 m/...

  • マニュアル

    ...0 to 55 °C Ambient Operating Humidity 90 % RH or less (non-condensing) Ambient Atmosphere Free from corrosive gasses Ambient Storage Temperature -20 to 85 °C Ambient Storage Humidity 90 %RH or less (non-condensing) Vibration Resistance 4.9 m/...

  • マニュアル

    ...Input Bit Details (Inputs 0 to 7) Name Input 0 Input 1 Input 2 Input 3 Input 4 Input 5 Input 6 3G3MV Status of terminal S1 (multi-function input 1) (See note 3.) Status of terminal S2 (multi-function input 2) (See note 3.) Status of terminal S3 (multi-function input 3) Status of terminal S4 (multi-function input 4) Status of terminal S5 (multi-function input 5) Status of terminal S6 (multi-function input 6) Status of terminal S7 (multi-function input 7) Function 3G3RV/3G3PV Status of terminal S1 (Forward/Stop) 3G3FV Status of terminal 1 (Forward/...

  • マニュアル

    ...R88M-W20030T R88M-W20030T-S1 400 W R88M-W40030H R88M-W40030H-S1 R88M-W40030T R88M-W40030T-S1 750 W R88M-W75030H R88M-W75030H-S1 R88M-W75030T R88M-W75030T-S1 1 kW R88M-W1K030H R88M-W1K030H-S2 R88M-W1K030T R88M-W1K030T-...

  • マニュアル

    ...°C to 50°C 5% to 85% (with no condensation) −20°C to 60°C 5% to 85% (with no condensation) 1,000 m max. (air pressure of 79.5 kPa min. during transport and storage) 5 MΩ min. 9.8 m/s2 max. IP20 Note 1. The required capacity at the facility is the capacity for the Inverter's rated output. It depends on the impedance at the input power supply. (The input power supply's power factor fluctuates, so it can be improved by inserting an AC reactor.) There will also be variations in the ratio between ...

  • マニュアル

    ... 1.4 22 kW or More 1-10 Confirmations upon Delivery „ Terminal Arrangement Views with the terminal cover removed are shown in Fig 1.5 and Fig 1.6. E (G) FM AC AM SC A1 A2 S1 S2 S3 S4 P1 P2 PC +V AC S6 S7 S5 SC MP RP R+ R- S+ SIG MA MB MC M1 M2 E (G) Control circuit terminals Main circuit terminals Charge indicator Ground terminal Fig 1.5 18.5 kW or Less Charge indicator Control circuit terminals R1/L11 R1/L1 S1/L21 T1/L31 S/L2 T/L3 - +1...

  • マニュアル

    ... storage temperature −20 to 60°C Ambient storage humidity 20% to 80% (with no condensation) Storage and operating atmosphere No corrosive gases Vibration resistance 10 to 2,500 Hz, with a 0.2-mm double amplitude or acceleration of 24.5 m/...

  • マニュアル

    ... 70°C 90% max. (with no condensation) No corrosive gasses, no dust, no iron dust, no exposure to moisture or cutting oil Vibration resistance 10 to 55 Hz in X, Y, and Z directions with 0.1-mm double amplitude; acceleration: 4.9 m/...

  • マニュアル

    ...Multi-function input 3 Multi-function input 4 Multi-function input 5 Sequence input common Frequency reference power supply Frequency reference (1 to 2 kΩ) Frequency reference input (voltage) Frequency reference common Frequency reference input (current) S1 ...

  • マニュアル

    ... input 3 Multi-function input 4 Multi-function input 5 Multi-function input 6 Sequence input common Frequency reference power supply (10 mA at +10 V) Frequency reference (1 to 2 kΩ) N/– Frequency reference input (voltage) S1 ...

  • マニュアル

    ...-function output common PSC FW Multi-function input 1 Multi-function input 2 Multi-function input 3 Multi-function input 4 Multi-function input 5 Multi-function input 6 Multi-function input 7 Multi-function input 8 S1 ...

  • マニュアル

    ...: L: T: S: 200 VAC with incremental encoder specifications 100 VAC with incremental encoder specifications 200 VAC with absolute encoder specifications 100 VAC with absolute encoder specifications Option Blank: Straight shaft B: With brake O: With oil seal ...

  • マニュアル

    ... mA(R load) • Minimum load 1 mA Ambient temperature −10 °C to 50 °C Ambient storage temperature −20 °C to 65 °C (short-time temperature during transport) Humidity 20 % to 90 % (with no condensation) Vibration 5.9 m/...

  • マニュアル

    ...: L: T: S: 200 VAC with incremental encoder specifications 100 VAC with incremental encoder specifications 200 VAC with absolute encoder specifications 100 VAC with absolute encoder specifications Option Blank: Straight shaft B: With brake O: With oil seal ...

  • マニュアル

    ... was issued in March 2010 (Cat. No. I570-E1-02). 1. Relevant location: Page 2-8, Digital Specifications in Control Circuit Terminals Contact Input Digital ■ Additional Information S7/EB S6 S5/TH S4/GS2 S3/GS1 ...

  • マニュアル

    ...Supplied from the inverter Protective structure Open type (IP20) Ambient operating temperature 10 to 50C Ambient storage temperature 20 to 65C Ambient operating humidity 20% to 90% (with no condensation) Vibration 5.9 m/...

  • マニュアル

    ... mm Weight 100 g or less (Shipping weight: Approx. 170 g) Ambient operating temperature -10 to 50°C Ambient operating humidity 20 to 90%RH (no condensation) Ambient storage temperature -20 to 65°C Vibration resistance 5.9 m/...

  • マニュアル

    ... mm Weight 100 g or less (Shipping weight: Approx. 170 g) Ambient operating temperature -10 to 50°C Ambient operating humidity 20 to 90%RH (No condensation) Ambient storage temperature -20 to 65°C Vibration resistance 5.9 m/...