全 7222 件が検索されました。(3301 - 3320件を表示)
- マニュアル
...) 5 年間以上(工場出荷後 累積停電時間/周囲温度25℃にて) 16.7Hz 片振幅2mm 3方向 各1h 16.7Hz 片振幅2mm 3方向 各1h 100m/s2 6方向 各2回 500m/s2 6方向 各2回 2,000万回以上(無負荷) 3万回以上(抵抗負荷AC250V 15A,cosφ=1.0) 電気用品安全法 Page 3 ご使用に際し...
- マニュアル
....75mm 3 方向 各 4 サイクル(8 分/サイクル) 振動誤動作 10∼55Hz 片振幅 0.35mm 3 方向 各 4 サイクル(8 分/サイクル) 耐久 294m/s2 3 軸各方向衝撃誤動作 98m/s2 3 軸各方向質量約 140g ■適用規格安全規格 EMC UL:UL508(Listing)、cUL:CSA C22.2 №14 EN61010-1(IEC61010-1):汚染度 2/過電圧カテゴ...
- マニュアル
...} 6.6(3} Single・phase 4.4(2) 6.6(3) 1tO(5) Environmen・talConditions Location lndoor{protectedfromcorrosivegasesanddust) Ambienttemperalure +140to1040F(-100to+400C)(notfrozen) Storagetemperature2 一40to140dF(-200to+600C) Humidity 90%RH(withoutcondensation) Vibration Uplo9.8m/...
- マニュアル
...lns佃llatlontype Panelmounting lnsta目ation8ite indoor(freefromcorrosiv6gasesanddust} Ambienttemperatu「eforoperatlon 一10。 to50。 C HumIdity 90%orless(no-condensing) Amblennemperatu「eforstorage 一20。 to600C Altitude' 1,000mmax.◆ Vib「ationr白sistance Lessthan20HzlIG{9.8m/...
- マニュアル
...圃GeneralSpecitications InSlallatlontyp9 Panelmounting lnstalIatlonslte lndoor{fr69{romcorrosivegas6sarlddust) Amblenttemper81ureforopg拍tlon 一10。 to500C Humldny 90%orIeSS{no-condensing) Amblennempθratureforstorage 一20。 1060。 C Alt靴udθ 1、000mmax. ・Vlb「atlon「eslstance Lessthan20Hz:1G{9.8m/...
- マニュアル
...H Main Unit Main Circuit Terminals (Input) Power input Braking resistor terminals connection terminals R S T B1 B2 Digital Operator Run indicator Alarm indicator Control circuit terminals (input/output) Control circuit terminals (output) ...
- マニュアル
... following conditions. • Ambient operating temperature: 0°C to +40°C • Ambient operating humidity: 20% to 80% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 10 G {98 m/...
- マニュアル
... following conditions. • Ambient operating temperature: 0°C to +40°C • Ambient operating humidity: 20% to 80% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 10 G {98 m/...
- マニュアル
...12.3A OHRON (5)Sergeabsorber(ZNR) Hode1 Hfg. Capacity RAV-201BX OKAYAELECTRICIND.CO. 1KA ERZ-A20肌221 HATSUSHITAELECTRICCO. 5KA (6)Sergekiller Hode1 CRvalue Hfg. CR-50500 50ΩtoO.5μF OKAYAELECTRICIND.CO. ...
- マニュアル
... meets the following conditions. • Ambient operating temperature: 0°C to +40°C • Ambient operating humidity: 20% to 80% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...
- マニュアル
...terminal ( + 1- – ) --Braking Unit connection terminal ( + 33 – ) Chapter 2 Installation H Control Circuit Terminals for All 3G3HV Models Symbol Input S1 Output Name Function Signal level Photocoupler 24 VDC, VDC 8 mA A ...
- マニュアル
...: IP00 A2150 –10 to 45C (Open chassis type) 90% RH max. (with no condensation) 1,000 m max. 5 MΩ min. (Do not carry out the insulation resistance test or withstand voltage test.) Vibration frequency less than 20 Hz, 9.8 m/...
- マニュアル
...H Main Unit Main Circuit Terminals (Input) Power input terminals Braking resistor connection terminals L1 N/L2 L3 B1 B2 Digital Operator Run indicator Alarm indicator Control circuit terminals (input/output) Control circuit terminals (output) ...
- マニュアル
... following conditions. • Ambient operating temperature: 0°C to +40°C • Ambient operating humidity: 20% to 80% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 10 G {98 m/...
- マニュアル
...% (RH, with no condensation) OMNUC H Series: 35% to 85% (RH, with no condensation) OMNUC M Series: 35% to 85% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...
- マニュアル
... 0.9) to 400 V peak Thermostat protection Charging indicator stays ON until bus voltage drops below 50 V. Indoor (without no corrosive gases or dust) –10 to 40 °C (no icing) –20 to 60 °C 90% RH (no condensation) 9.8 m/...
- マニュアル
... result in fire, injury, or damage to the product. ! Caution Do not connect an AC power to the U, V, or W output. Doing so may result in damage to the product or malfunction. ! Caution The motor may start operation if input terminal ...
- マニュアル
... voltage corresponds to the power supply input voltage of the Inverter. H Control Circuit Terminals Symbol Input S1 Name Forward/Stop Function Signal level Forward at ON. Stops at Photocoupler 8 mA at 24 V DC OFF. ...
- マニュアル
... used. D Input Terminal Status: Register Number 002B Hex Bit 0 1 2 3 4 5 6 7 to 15 5-46 Function Multi-function input 1 terminal S1 (1: ON) Multi-function input 2 terminal S2 (1: ON) Multi-function input 3 terminal S3 (1: ON) Multi-function input 4 terminal S4 (1: ON) Multi-function input 5 terminal S5 (1: ON) Multi-function input 6 terminal S6 (1: ON) Multi-function input 7 terminal S7 (1: ON) Not used. Chapter 5 DeviceNet Communications Unit Operations Chapter 5 D Inverter Status: Register Number 002C Hex Bit 0 1...
- マニュアル
...ut terminal ( + 1- – ) Ground the terminal at a resistance of less than 100 Ω. Ground the terminal at a resistance of less than 10 Ω. Chapter 2 Installation D Control Circuit Terminals for All 3G3HV-j-CUE Models Symbol SeS1 quence ...