全 7222 件が検索されました。(3281 - 3300件を表示)

  • マニュアル

    ... of ramp rate) Insulation Resistance 20 MW min. (at 500 VDC) Dielectric Strength 2000 VAC, 50/60 Hz for 1 min. (between electrically live terminals of different polarities) Vibration Resistance Shock Resistance Malfunction 10 to 55 Hz, 10m/...

  • マニュアル

    ... input: 250 ms, Analog input: 100 ms, Sub-input : 1s Insulation Resistance 20 MΩ min. (at 500 VDC) Dielectric Strength 2000 VAC, 50/60Hz for 1 min (between terminals of different polarities) Vibration Resistance Malfunction 10 to 55 Hz, 10 m/...

  • マニュアル

    ... second) 0.0 to 100.0% (in units of 0.1%) −1999 to 9999 (decimal point position dependent on input type) 500 ms 20 MΩ min. (by 500 VDC megger) 2000 VAC 50 or 60 Hz 1min 10 to 55 Hz, 20 m/s2 for 10 min. each in X, Y and Z directions 10 to 55 Hz, Peak Height Amplitude 75 mm for 2 hrs. each in X, Y and Z directions 200 m/...

  • マニュアル

    ...1999 to 9999 (decimal point position dependent on input type) Sampling period 500 ms Insulation resistance 20 MΩ min. (by 500 VDC megger) Dielectric strength 2000 VAC 50 or 60 Hz 1min Malfunction vibration 10 to 55 Hz, 10 m/...

  • マニュアル

    ... no icing or condensation At 120°C max. in air purge operation and 250°C max. with the Cooling Jacket used, provided that there is no icing or condensation Ambient humidity Operating: 35% to 85% Vibration resistance 100 m/...

  • マニュアル

    ... second) 0.0 to 100.0% (in units of 0.1%) Ć1999 to 9999 (decimal point position dependent on input type) 500 ms 20 MΩ min. (by 500 VDC megger) 2000 VAC 50 or 60 Hz 1min 10 to 55 Hz, 10 m/s2 for 10 min. each in X, Y and Z directions 300 10 to 55 Hz, 20 m/...

  • マニュアル

    ...-1999 to 9999 (decimal point position dependent on input type) Sampling period 500 ms Insulation resistance 20 MΩ min. (by 500 VDC megger) Dielectric strength 2000 VAC 50 or 60 Hz 1min Malfunction vibration 10 to 55 Hz, 10 m/...

  • マニュアル

    ...%) Alarm setting range −1999 to 9999 (decimal point position dependent on input type) Sampling period 500 ms Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength Vibration resistance 600 VAC 50 or 60 Hz 1min Shock resistance 150 m/...

  • マニュアル

    ...24 VDC (for RS-485 communications circuit/ Temperature Controllers) 11 to 25 VDC 20.4 to 26.4 VDC 45 mA max. (24 VDC: Current consumption of DeviceNet Communications Unit) 20 mA max. (24 VDC) (See note.) 10 to 55 Hz, 10m/...

  • マニュアル

    ...Supply voltage Allowable voltage range Current consumption Vibration resistance Specifications DeviceNet power supply: 24 VDC (internal circuit) DeviceNet power supply: 11 to 25 VDC DeviceNet power supply: 50 mA max. (24 VDC) Vibration: 10 to 55 Hz Acceleration: 20 m/...

  • マニュアル

    ...) 188 Appendix A Sampling period Insulation resistance 250 ms 20 MΩ min. (at 500 VDC) Dielectric strength Malfunction vibration 2,000 VAC, 50/60 Hz for 1 min between terminals of different charge 10 to 55 Hz, 20 m/...

  • マニュアル

    ... position depends on input type) 250 ms Insulation resistance Dielectric strength 20 MΩ min. (at 500 VDC) 2,000 VAC, 50/60 Hz for 1 min between terminals of different charge Malfunction vibration Vibration resistance 10 to 55 Hz, 20 m/...

  • マニュアル

    ... (automatic adjustment using auto-tuning/self-tuning) 2/20 s (6/60 s) 500 ms 20 MΩ min. (at 500 VDC) 2,000 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity 10 to 55 Hz, 20 m/...

  • マニュアル

    ... type) --- Sampling period 250 ms --- --- Insulation resistance 20 MΩ min. (at 500 VDC) Dielectric strength 600 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity Vibration resistance 10 to 55 Hz, 20 m/...

  • マニュアル

    ...1-3 1-3-1 24 VDC (internal circuit) 24 VDC (for RS-485 communications circuit/ Temperature Controllers) 11 to 25 VDC 20.4 to 26.4 VDC 1 W max. 45 mA max. (24 VDC) 10 to 55 Hz, 10m/s2 for 2 hours each in X, Y, and Z directions 150m/...

  • マニュアル

    ... units of 0.1%) −1,999 to 9,999 (decimal point position depends on input type) 250 ms 20 MΩ min. (at 500 VDC) 2,300 VAC, 50/60 Hz for 1 min between terminals of different charge 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y and Z directions Vibration resistance 10 to 55 Hz, 20 m/...

  • マニュアル

    ... supply terminals (2) Relay output terminals (3) All terminals together excluding (1) and (2) Dielectric strength 2,000 VAC at 50/60 Hz for 1 min Same as for insulation resistance. Vibration resistance Frequency: 10 to 55 Hz, Acceleration: 50 m/...

  • マニュアル

    ....1%) −19,999 to 32,400 (decimal point position depends on input type) 60 ms 20 MΩ min. (at 500 VDC) 2,300 VAC, 50/60 Hz for 1 min between terminals of different charge Temperature Input 10 to 55 Hz, 20 m/...

  • マニュアル

    ... setting) Input sampling period 50 ms Insulation resistance 20 MΩ or higher (at 500 VDC) Voltage resistance 2,000 VAC 50/60 Hz 1 min (charged terminals of different polarity) Vibration resistance Vibration frequency: 10 to 55 Hz Acceleration: 20 m/...

  • マニュアル

    ...日 (日∼土曜日) 耐久振動 片振幅0.75mm 10∼55Hz 接点機械的寿命 5000万回以上 (23℃時、接点無負荷) 誤動作衝撃 98m/s2 接点電気的寿命 10万回以上 (23℃時、10A抵抗負荷) 制御出力 耐久衝撃付属品 2回路独立 各日間動作パターン設 タイマ動作定 (ON/OFF動作) 番号ご...