全 1430 件が検索されました。(301 - 320件を表示)
- カタログ
... has a service life. Device service life is shortened, leading to additional replacement effort Service life (h) a The service life is reduced by half for each 10 °C rise in temperature. As a general rule, control devices cease to perform properly (i....
- カタログ
...[-] Rotary Encoders Accessories Data Sheet Rotary Encoders CSM_RotaryEncoder_OP_E_8_2 Accessories Couplings Comparison of Specifications for 6-mm Shafts Coupling Materials and Characteristics OMRON provides two types of couplings for different application conditions: Resin and metal. Select the best type for the application. Material Resin Metal Machine specification (standard type) (aluminum, helical) Eccentricity (mm) As a general rule, use metal couplings for high resolution and resin couplings for low resolution. (As a rough guide, a high resolution is one that exceeds 3,600 ppr.) Even for applications requiring relatively low resolution, a metal coupling will provide ...
- カタログ
...みます。 (5) 「適合性等」:「お客様用途」での「当社商品」の(a)適合性、(b)動作、(c)第三者の知的財産の非侵害、(d)法令の遵守および(e)各種規格の遵守 2. 記載事項のご注意 (6) 「当社商品」は、一般工業製品向けの汎用品として設計製造されています。 従いま...
- カタログ
... mode *1 L/A IN (Link/Activity IN) × 1 L/A OUT (Link/Activity OUT) × 1 LED display RUN × 1 ERR × 1 CiA402 drive profile Velocity mode *1. In FreeRun mode, slaves perform I/O processing, i.e., refresh I/O data asynchronously with the communications cycle of the master. The communications cycle is determined by the cycle time of the master. For the communications response time of the EtherCAT Communication Unit, refer to the EtherCAT Communication Unit User’s Manual (Cat.No. I663) for details. Note that FreeRun mode in the synchronization mode has ...
- カタログ
...3G3AX-NFI48 形3G3AX-NFI49/形3G3AX-NFI4A 6-N インバータ側 2-L L3 L2 L1 G W 接地端子 P J2 2-M L1' L2' L3' 電源側 F E IN K D C B A J H 寸法(mm) 形式 A B C D E F G H J J2 K L M N P W 形3G3AX-NFI27 217 200 185 170 120 90 44 115 85 82 20 R2.75 長さ7 φ5.5 M6 M4 17 形3G3AX-NFI28 254 230 215 200 150...
- カタログ
...[-] S3D2 Data Sheet Sensor Controller S3D2 CSM_S3D2_DS_E_7_2 Offers High-speed Input Response of 0.1 ms and Equipped with Built-in Timer • High-speed response of 0.1 ms. • Ideal as a two-input Controller. • Lineup includes the S3D2-BK with flip-flop functions convenient for level control, the S3D2-AKD/CKD/CCD with 24-V power supply, and the S3D2-DK/EK with one input/output OFF-delay (two circuits) useful for load control and lamp display • Power source for the Sensor can be supplied up to 200 mA. • Ultra-slim body with ...
- カタログ
....) Maintenance (C) Forecast Monitor Output (LFE) Turns OFF to indicate when the number of years to the set replacement time has been reached. (The photoswitch output will turn OFF.) +8 Over-temperature Output (TMP) Negative Common (...
- カタログ
...: 12 V 15: 15 V 24: 24 V 48: 48 V 6 7 8 3. Configuration C: With cover/ Direct mounting CD: With cover/ DIN Rail mounting 4. Option (1) None: Screw terminal block E: Connectors *4 5. Option (2) *5 None: None W: Parallel operation 7. Option (4) *7 None: None H: Extended hold time 6. Option (3) *6 None: None R: Remote control 8. Safety Standards None: For details, refer to Safety Standards of Specifications on pages 4 to 10 500: Uncertified models by *8 BIS Standards (Bureau of Indian Standards) *1. The output electric power is ...
- カタログ
...0 10 20 30 40 50 60 70 80 Ambient Temperature (°C) Coefficient Note: 1. Internal parts may occasionally deteriorate or be damaged. Do not use the Power Supply in areas outside the derating curve (i.e., the area shown by shading (1) in the above graph). 2. The ambient temperature is defined at a location 50 mm forward from the center of the front surface of the product. 3. (For Customers using 300-/600-W type for a DC Input) Reduce the load calculated with the above derating curve by at least the following coefficients. 1.0 0.8...
- カタログ
... the following points to maintain electric characteristics. • Do not insert and remove a Bus Line Connector more than 20 times. • Do not touch the Bus Line Connector terminals. • To remove a Bus Line Connector, insert a flat-blade screwdriver alternately at both ends. SW ...
- カタログ
... (C) with a flat-blade screwdriver and pull out the Block. 30 mm min. (C) Rail stopper Operating Life • The life of a Power Supply is determined by the life of the electrolytic capacitors used inside. Here, Arrhenius Law applies, i....
- カタログ
...(B) To dismount the Block, pull down portion (C) with a flat-blade screwdriver and pull out the Block. Operating Life • The life of a Power Supply is determined by the life of the electrolytic capacitors used inside. Here, Arrhenius Law applies, i....
- カタログ
... rated output current or above Forward current (IF) 2. Although Products having different specifications can be connected in series, the current flowing through the load must not exceed the smaller rated output current. Making Positive/Negative Outputs • The outputs are floating outputs (i....
- カタログ
....0 0.0 Indication monitor Communication Indication monitor Relationship between electrolytic capacitor power rating and indicator 100% The deterioration speed of the electrolytic capacitors varies considerably with the ambient temperature. (Generally the speed follows the Arrhenius Law, i....
- カタログ
...10 20 30 40 50 60 70 80 Ambient temperature (°C) Standard mounting Face-up mounting/Horizontal mounting Note: 1. Internal parts may occasionally deteriorate or be damaged. Do not use the Power Supply in areas outside the derating curve (i....
- カタログ
...[-] Safety Precautions for Sensing Bands and Liquid Leakage Point Sensors Safety Precautions for Sensing Bands and Liquid Leakage Point Sensors CSM_SensingBand_CN_E_1_2 !WARNING Do not touch the terminals while power is being supplied. Doing so may possibly result in electric shock. Do not attempt to disassemble, repair, or modify the Product while power is being supplied. Doing so may occasionally result in electric shock. ■ Precautions for Safe Use Observe the following points to ensure safe operation. • Be sure to use a power supply voltage within the specified range. Not doing so may result in burning ...
- カタログ
.... Advanced motion control applications can be created quickly just by combining PLCopen® Function Blocks for Motion Control. Complex feedback control that is designed with MATLAB®/Simulink® can be imported into programs. Circuit diagrams designed using electrical CAD data (...
- カタログ
...Rectangular Standard Proximity Sensor Rectangular Standard Proximity Sensor TL-N/TL-Q CSM_TL-N/TL-Q_DS_E_14_5 A Wealth of Models for All Types of Applications • Easy installation, high-speed pulse generator, high-speed rotation control, and more. • Direct mounted to metal (-N Models). • A wealth of models ideal for limit control, counting control, and other applications (-N Models). For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Ordering Information Sensors [Refer to Dimensions on page 11.] DC 2-Wire Models Appearance Model Operation mode Sensing ...
- カタログ
...金属(非磁性金属は検出距離が低下します。 「特性データ」6、7ページ参照) 標準検出物体 鉄30×30×1mm 応答周波数 *1 E/Fタイプ:500Hz Yタイプ:10Hz 鉄40×40×1mm 鉄50×50×1mm Eタイプ:40Hz Yタイプ:10Hz 電源電圧 *2 ...
- カタログ
...性金属(非磁性金属は検出距離が低下します。 「特性データ」➜6、7ページ参照) 標準検出物体 鉄30×30×1mm 応答周波数 *1 Eタイプ:500Hz Yタイプ:10Hz 鉄40×40×1mm 鉄50×50×1mm Eタイプ:40Hz Yタイプ:10Hz 電源電圧 *2 ...