全 1430 件が検索されました。(261 - 280件を表示)
- カタログ
...Multifunction Counter (DIN 72 × 72) Multifunction Counter (DIN 72 × 72) H7BX CSM_H7BX_DS_E_5_3 DIN 72 × 72 mm Multifunction Counter with a Bright, Easy-to-view, Negative Transmissive LCD. • Highly visible display with backlit transmissive LCD. • Selectable display color (red/green) enables checking output status at a distance. • Easy operation with a key for each digit. • Perform all basic settings with a DIP switch. • Provides a total and preset counter, batch counter, dual counter, twin counter, and tachometer (See note.). • Equipped with a Replacement Time Notification Function to be notified in advance by predicting ...
- カタログ
... mm). 12 Waterproof Packing Model Y92S-P6 Remarks Included with models with screw terminals. Page 12 Connection Sockets Model P2CF-08 Classification Connectable Counter/ Tachometers Remarks Front-connecting Socket --- P2CF-08-...
- カタログ
...Multi-maintenance Counter/Timer (DIN 72 x 72) Multi-maintenance Counter/Timer (DIN 72 x 72) H8BM-R CSM_H8BM-R_DS_E_5_6 Nine Built-in Counters/Timers to Measure Equipment Operating Cycles and Times and Forecast Maintenance Timing • Provides up to nine counters or accumulative timers. (Counter and timer functions can be used at the same time.) • Individual forecast outputs to indicate maintenance timing. • Pre-forecast display and machine stoppage output provided. • IP54 oil-proof type at setting area for resistance to oil and water. • Separate digit keys to easily change settings. • Compact, short-body: 72 × ...
- カタログ
...Function XSYSTEM Cable Main interface cable XUSR Connector User-supplied safety devices XFP Connector Front Panel connections XMCP Connector T20 Pendant Ethernet Connector Service mode connection Front Panel Extension Cable Front Panel High-power, mode, and ...
- カタログ
...8 8 9 Description Function XSYSTEM Cable Main interface cable. XUSR Connector User-supplied safety devices. XFP Connector Front Panel connections. XMCP Connector T20 Pendant. Front Panel Extension Cable Front Panel High-power, mode, and ...
- カタログ
... vary with the system environment. *2. If you create a user program with a memory size over 20 MB, the personal computer equipped with Intel® Core™ i7 or an equal/faster processor and the RAM of 8 GB or more is recommended. *3. For hardware (...
- カタログ
...[-] K2CM Data Sheet Motor Protective Relay K2CM CSM_K2CM_DS_E_6_4 Solid-state Relay Enables Choice of Three Operating Functions (Overcurrent, Openphase, and Reverse-phase) • Protects 3-phase induction motors and their loads from damage. • Selection and combination of operating functions from overcurrent, open-phase, and reverse-phase. • Circuit and output relay operation can be checked by just operating the test button. • The set time value can be checked easily because operation time is indicated from the start of operation. • Space-saving, integrated construction. Note: If the K2CM is used with an inverter, the operating conditions will...
- カタログ
... environments. • Do not use the product in high humidity environments with the risk of condensation. • Do not use the product where corrosive gases are present. • Do not use the product in environments with a strong electric or magnetic field. • Do not use organic solvents (...
- カタログ
...[-] K3GN Data Sheet 1/32 DIN Digital Panel Meter K3GN CSM_K3GN_DS_E_7_2 1/32 DIN Digital Panel Meter for Downsizing Equipment and Control Panels • Compact size: 48 x 24 x 82 (W x H x D). • Multi-input compatible: DC voltage/current, rotary pulse. • Two display colors (switchable): green/red. • Selectable outputs. • CE marking and UL/CSA approval. • Splash-proof construction (NEMA4X: equivalent to IP66). Refer to Safety Precautions for All Digital Panel Meters. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number ...
- カタログ
...Up/Down Counting Pulse Indicator Up/Down Counting Pulse Indicator K3HB-C CSM_K3HB-C_DS_E_17_6 Measure High-speed Up/down Pulses with this Up/down Pulse Meter. • Visual conf0rmation of judgement results through display colors that switch between red and green. * • Perfect for Measuring Rotary Encoder and ON/OFF Pulse Signals at High Speed Cumulative pulse input is 50 kHz, quadrature pulse inputs are 25 kHz, and up/ down pulse inputs are 30 kHz. Note: No-voltage contacts of up to 30 Hz are supported. • The count value can be converted to any value. The length ...
- カタログ
...[-] K3MA-F Data Sheet Frequency/Rate Meter K3MA-F CSM_K3MA-F_DS_E_14_4 Highly Visible LCD Display with 2-color (Red and Green) LEDs • Contact, NPN, PNP, or voltage pulse input. • Front-panel key operation for easy setting. • Average processing function suppresses flicker. • Includes scaling, auto-zero time, startup compensation time functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) guards against electric shock. • Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized to U.S. and Canadian requirements under ...
- カタログ
...[-] K3MA-J Data Sheet Process Meter K3MA-J CSM_K3MA-J_DS_E_13_5 Highly Visible LCD Display with 2-color (Red and Green) LEDs • Multi-range DC voltage/current input. • Front-panel key operation for easy setting. • Average processing function suppresses flicker. • Scaling, front-panel forced-zero, zero-limit functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) guards against electric shock. • Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized to U.S. and Canadian requirements under the Component Recognition ...
- カタログ
...[-] K3MA-L Data Sheet Temperature Meter K3MA-L CSM_K3MA-L_DS_E_11_4 Highly Visible LCD Display with 2-color (Red and Green) LEDs • Wide input range - select from two types of platinum-resistance thermometers and ten types of thermocouples. • Front-panel key operation for easy setting. • Average processing function suppresses flicker. • Temperature input shift and temperature unit selection functions. • Easy confirmation of max/min display. • Short 80-mm depth (measured from edge of face plate). • Finger protective cover (standard equipment) protects against electric shock. • Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel. • Recognized ...
- カタログ
...示部 (B) (C) 注. 液晶の視野角は6時方向で最適な視認性が得られるように設計されています。 (D) (A) (F) (E) 記号 名称 機能・ [V][I][P] : メイン表示に表示される特徴量と連動して点灯します。 [V]: 電圧実効値、電圧基本波振幅、電圧総合高調波歪み率 [I] : ...
- カタログ
...Sensor disconnection detection Supports plus common connection NG OK Disconnection detection Socket terminals (*1) Meaning For Screw Terminal Block Socket For Push-In Plus Terminal Block Socket Standards Model Screw Terminal Block P2RF-08/-08-...
- カタログ
... set using the startup lock time knob (LOCK). The startup lock time can be set to between 0 and 30 s. The startup lock time will start when the input current reaches 30% or more of the set value. Use startup lock time to prevent unwanted operation, ...
- カタログ
.... Used to set the current to 10% to 100% of maximum setting range. Used to set the operating time to 0.1 to 30 s. Used to set the startup lock time to 0 to 30 s. Use for the purpose of preventing unwanted operation, ...
- カタログ
...100 to 240 VAC 50/60 Hz 24 VAC 50/60 Hz or 24 VDC 85% to 110% of power supply voltage 5 VA max. 2 W max. (24 VDC), 4 VA max. (24 VAC) K8AK-TH11S Thermocouple: K, J, T, E; Platinum-resistance thermometer: Pt100, Pt1000 K8AK-TH12S Thermocouple: K, J, T, ...
- カタログ
... that are shaded in gray. 3. The T1, T2, and Y1 terminals are not isolated from the three-phase voltage input (L1, L2, and L3), which carries a hazardous voltage (480 V max.). Use cables with reinforced insulation for wiring and connect a class II device (...
- カタログ
... set using the startup lock time knob (LOCK). The startup lock time can be set to between 0 and 30 s. The startup lock time will start when the input current reaches 30% or more of the set value. Use startup lock time to prevent unwanted operation, ...