全 1430 件が検索されました。(241 - 260件を表示)
- カタログ
...) 2 1 2 45 1 40 0 50 100 150 200 250 300 Input voltage (V) Input impedance (kΩ) 100 Keep the inrush current to below the inrush current resistance value (i.e., below the broken line) if it occurs repetitively. G3PH Dimensions Note:All units are in millimeters unless otherwise indicated. Solid State Relays G3PH-2075B (L) G3PH-5075B (L) Four, 6.5-dia. holes 13 Two, M6 × 12 screws Mounting Hole Dimensions 90±0.5 8 120 Terminal Arrangement/Internal Connections (Top View) Four, 6.5 dia. or M6 Two, M3 × 8 screws 135±0....
- カタログ
...性等」:「お客様用途」での「当社商品」の (a)適合性、 (b) 動作、 (c) 第三者の知的財産の非侵害、 (d)法令の遵守および (e) 各種規格の遵守 2. 記載事項のご注意 「カタログ等」の記載内容については次の点をご理解ください。 ① 定格値および性能値は、 単独試験...
- カタログ
...40 60 80 100 Ambient temperature (°C) 0 −30 −20 0 20 40 60 80 100 Ambient temperature (°C) Inrush Current Resistance: Non-repetitive Keep the inrush current to below the inrush current resistance value (i....
- カタログ
...Multi-channel Power Controller Multi-channel Power Controller G3ZA CSM_G3ZA_DS_E_6_4 Optimum Cycle Control for High-precision Control with Low Noise ® • Smaller than a Normal Power Controller. • Enables low-noise power control in combination with zero-cross SSRs. (See note.) • One Controller can control up to 8 SSRs. • RS-485 communications to set manipulated variables and heater burnout detection. The Smart FB Library for the G3ZA can also be used. • CE Marking Main Upgraded Functions • Soft-start function added for lamp heaters. • Three-phase optimum cycle control added for three-phase heaters. • Combining with special CT ...
- カタログ
...AC Servomotors /Linear Motors /Servo Drives AC Servomotors /Linear Motors /Servo Drives G5 Series The Preeminent Servo That Revolutionizes Motion Control E t h e r C AT 〉 〉 〉 〉H i g h Speed and High Precision International Sa fe t y S t a nd a r d s 〉 〉 Higher Throughput and Shorter Tact Time, Plus Improved Machine Safety High Speed and High Precision Safety Fastest speed response frequency in industry at 2 kHz Conforms to the latest international safety standards Reduced TCO Advanced autotuning 2 G5 Series Achieve the fastest position control in the industry by combining the G5 ...
- カタログ
...2 2 2 2 1 1 2 2 2 2 2 2 2 2 LM LR C1 C2 D1 D2 D3 D4 D5 D6*2 E F1 39.5 39.5 64.0 64.0 64.0 39.5 64.0 64.0 66.5 66.5 64.0 64.0 71.0 71.0 71.0 64 71 71 104 104 78 78 104 104 104 110 110 110 110 123 42 42 58 58 58 42 58 58 80 80 58 58 80 80 80 58 80 80 133 133 80 80 133 133 133 133 133 133...
- カタログ
...Relay Terminal (Vertical Type) Relay Terminal (Vertical Type) G70D-VSOC16/-VFOM16 CSM_G70D-VSOC16_-VFOM16_DS_E_1_1 Easy-to-use, Space-saving 16-point Output terminal • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion Terminal Block can be mounted for power line connections. • M3.5 fork-type crimp terminals (with a maximum terminal width of 6.2 mm) can be used. • Lever mechanism allows Relays to be installed and removed easily without tools. • Relay models and power MOSFET Relay models are available. • Equipped ...
- カタログ
...Relay Terminal (Vertical Type) Relay Terminal (Vertical Type) G70D-VSOC16/-VFOM16 CSM_G70D-VSOC16_-VFOM16_DS_E_3_1 Easy-to-use, Space-saving 16-point Output terminal • Slim terminal block is just 135 × 40 mm (W × D). • Independent contacts and short bars allow easy common connections. • An Expansion Terminal Block can be mounted for power line connections. • M3.5 fork-type crimp terminals (with a maximum terminal width of 6.2 mm) can be used. • Lever mechanism allows Relays to be installed and removed easily without tools. • Relay models and power MOSFET Relay models are available. • Equipped ...
- カタログ
...products. Connection Patterns Pattern Configuration Connecting Cable I/O Relay Terminals A I/O Relay Terminals I/O Relay Terminals B Connecting Cable I/O Relay Terminals I/O Relay Terminals D Connecting Cable ...
- カタログ
...[-] G9SA Data Sheet Safety Relay Unit G9SA CSM_G9SA_DS_E_11_15 Proven and popular safety relay units Output expansion, DC power supply, and AC power supply models • Four kinds of 45-mm wide Units are available: A 3-pole model, a 5-pole model, and models with 3 poles and 2 OFF-delay poles, as well as a Two-hand Controller. Also available are 17.5-mm wide Expansion Units with 3 poles and 3 OFF-delay poles. • Simple expansion connection. • OFF-delay models have 15-step OFF-delay settings. • Conforms to EN ISO13849-1 (PLe/Safety ...
- カタログ
...[-] G9SB Data Sheet Safety Relay Unit G9SB CSM_G9SB_DS_E_6_7 Ultra Slim Safety Relay Unit • Models of width 17.5 mm available with 2 or 3 poles. Models of width 22.5 mm with 3 poles also available. • Conforms to EN standards. (TÜV approval) • DIN track mounting possible. Be sure to read the "Safety Precautions" on page 9. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number Structure Model Number Legend Note: Please see “Ordering Information” below for the actual models that can be ...
- カタログ
... easier integration compared to hardwired systems • Single simple GUI for configuration, simulation, testing and validation • Greatly reduced set-up time • EN ISO 13849-1 ready (PLe/Safety category 4) 3 Safety as standard Omron has a complete range of safety solutions, from ...
- カタログ
... channel MOS-FET output Load current: 0.8 A DC max./output *2 *3 *1. While safety outputs are in the ON state, the following signal sequence is output continuously for diagnosis. When using the safety outputs as input signals to control devices (i....
- カタログ
...性等」:「お客様用途」での「当社商品」の (a)適合性、 (b) 動作、 (c) 第三者の知的財産の非侵害、 (d)法令の遵守および (e) 各種規格の遵守 2. 記載事項のご注意 「カタログ等」の記載内容については次の点をご理解ください。 ① 定格値および性能値は、 単独試験...
- カタログ
...[-] GLS Data Sheet Magnetic Proximity Sensor GLS CSM_GLS_DS_E_15_3 Easy-to-use, Simple Magnetic Proximity Sensor • Permanent magnetic used to operate the reed switch. • Ideal for detecting opening and closing of doors. Be sure to read Safety Precautions on page 2. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Ordering Information Terminal Block Model (Sensor) Name Set Sensor Magnet Pre-wired Model (Sensor) Model GLS-1 GLS-S1 GLS-M1 Name Set Sensor Cable length 1m Model GLS-1L GLS-S1-L Note: A ...
- カタログ
...EtherCAT Remote I/O Terminals EtherCAT Remote I/O Terminals GX-Series CSM_GX_DS_E_9_16 Realizes high-speed communication to match a variety of applications • Digital I/O Terminals Inputs/Outputs the digital ON/OFF signals. • Analog I/O Terminals Inputs/Outputs the analog signal of 0-5V or 4-20mA, etc., and executes A/D or D/A conversion. • Encoder Input Terminal Performs conversion for pulse input signals from an encoder. • Expansion Units Attached to the Digital I/O Unit to expands the I/O points. Can be attached to a two-tier terminal ...
- カタログ
..., Multi-mode Timers H3DK-F Twin Timers Page 2 Eight-mode Timer H3DK-M1/M2 Operating Modes A: ON Delay B: Flicker OFF Start B2: Flicker ON Start C: Signal ON/OFF Delay D: Signal OFF Delay E: Interval G: Signal ON/OFF Delay J: One-shot Output Four-mode Timer H3DK-S1/S2 Operating Modes A: ON Delay B2: Flicker ON Start ...
- カタログ
...[-] H3DS Data Sheet Solid-state Timer H3DS CSM_H3DS_DS_E_5_4 DIN Track Mounted, Standard 17.5-mm Width Timer Range • A wide AC/DC power supply range (24 to 230 VAC/ 24 to 48 VDC) reduces the number of timer models kept in stock. (24 to 230 VAC/VDC with H3DS-XL@) • Smart Dial/Selector-locking Mechanism: Prevents the dials and selectors on the Timer’s front panel from being inadvertently operated or being operated without authorization. The lock can only be unlocked and locked with an optional pen-type Lock Key. • Screw-Less Clamp type ...
- カタログ
...) Screw mounting Solder terminal Back Connecting PCB terminal DIN track mounting Front DIN track Connecting mounting (Finger Protection Structure) Solder terminal Back Connecting PCB terminal Model PYFZ-08 PYFZ-08-...
- カタログ
...-pin socket W Two stages 11 11-pin socket 4. Output type Symbol 5. Supply voltage Meaning Symbol Meaning None Contact output (time-limit SPDT) None 100 to 240 VAC 50/60 Hz E Contact output (time-limit SPDT + instantaneous SPDT) * D 12 to 48 VDC/24 VAC 50/60 Hz F 24 to 240 VDC/24 to 240 VAC 50/60 Hz U Contact output (time-limit SPDT) + transistor output (time-limit SPST) (with external power supply) S Transistor output * Can be used as a time-limit DPDT output. Note: Estimates can be provided for coatings and other ...