全 1430 件が検索されました。(221 - 240件を表示)
- カタログ
...[-] E6H-C Data Sheet Hollow-shaft Encoder with Diameter of 40 mm E6H-C CSM_E6H-C_DS_E_6_4 Hollow-shaft Encoder • Incremental model. • External diameter of 40 mm. • Resolution of up to 3,600 ppr. • Slim design at only 26 mm thick. Be sure to read Safety Precautions on page 4. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Ordering Information Encoders [Refer to Dimensions on page 4.] Power supply voltage Output configuration 5 to 24 VDC Open-collector output 5 to 12 VDC Voltage ...
- カタログ
...[-] E6J-C Data Sheet Ultracompact 20-mm-dia. Incremental Rotary Encoder E6J-C CSM_E6J-C_DS_E_4_3 Ultracompact Rotary Encoder with External Diameter of 20 mm • Incremental model • External diameter of 20 mm. • Resolution of up to 1,000 ppr. • Both Solid-shaft Models and Hollow-shaft Models are available. Be sure to read Safety Precautions on page 4. Ordering Information Encoders [Refer to Dimensions on page 4.] Power supply voltage Output configuration NPN open-collector output 5 VDC Voltage output Voltage output Resolution (pulses/rotation) 100, 200, 360, 600 1000 100, 200, 360, 600 1000...
- カタログ
... *1 Rated flow rate range Temperature monitoring *6 Control output judgment (selectable) 1/2" 3/4" 1" 10 A 15 A 20 A 25 A The fluid must not corrode the material of the wetted part (e.g. water, water-soluble coolants, insoluble oils) Applicable fluid Flow rate monitoring *2 3/8" 10 MPa 0.6 to 14 l/min 1 to 30 l/min 1.5 to 60 l/min 2 to 100 l/min Inner diameter setting (10 A, 15 A, 20 A, 25 A) Display range 0 to 16 l/min 0 to 33 l/min...
- カタログ
... Plate (Dimensions page 14) An End Plate is not provided with the Amplifier Unit. It must be ordered separately as required. Appearance Model PFP-M Quantity 1 Cover Attach these Covers to Amplifier Units. Order a Cover when required, ...
- カタログ
...[-] EE-SA701/SA801 Data Sheet Pushbutton-type Photomicrosensor EE-SA701/801 CSM_EE-SA701_801_DS_E_4_3 Using a pushbutton enables accurately detecting difficult-to-detect objects. • Conforms to standards for semiconductor FOUP cassettes to enable accurately detecting FOUP cassettes without being affected by the material, color, or reflectance of the bottoms of the cassettes. • Thin design enables mounting in a wider range of applications, ...
- カタログ
...[-] EE-SPY801/SPY802 Data Sheet Wafer-carrier Mounting Photomicrosensors EE-SPY801/802 CSM_EE-SPY801_802_DS_E_3_3 Photomicrosensors for detecting wafer-carrier mounting. • The mounting position is set with a pedestal. • The contact surface with the wafer carrier uses a special chemicalresistant fluororesin. • The unique optical system enables stable detection of almost all wafer-carriers. • Light modulation effectively reduces external light interference. • Utilizes talc-free clean cables. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read Safety Precautions on page 3. Ordering ...
- カタログ
...3 Main circuit 2 Light indicator ON (red) OFF OUT1: Light-ON OUT2: Dark-ON 5 to 24 VDC OUT2(White) (Blue) 3 ON OFF ON OFF Load 2 Operate (e.g., relay) Reset Light indicator (red) (Brown) OUT1(Black) Main circuit OUT2(White) Load 1 Load 2 (Blue) 4 4 Load 1 Operate (...
- カタログ
...[-] EE-SX97 Data Sheet Slot-type Photomicrosensor EE-SX97 CSM_EE-SX97_DS_E_1_4 Built-in connector enables downsizing and easier connection. Protective circuit for safe operation. • A built-in connector minimizes the shape and dimensional requirements. • Two outputs: light-ON and dark-ON. • Complete lineup including seven different shapes. • Safer operation with built-in power supply reverse polarity protection. • Output overcurrent protection with a thermal shutdown circuit (patent pending). *1 • The indicator can be seen from many directions to enable installation in more locations. • Connector with lock that mates with commercially available connectors. *2 *1. Output ...
- カタログ
... enables accurately detecting difficult-to-detect objects. • Conforms to standards for semiconductor FOUP cassettes to enable accurately detecting FOUP cassettes without being affected by the material, color, or reflectance of the bottoms of the cassettes. • Thin design enables mounting in a wider range of applications, ...
- カタログ
...[-] EJ1 Data Sheet (Produced in or before November 2022 (V1.2 or earlier)) Modular Temperature Controller EJ1 CSM_EJ1_DS_E_12_5 In-panel Temperature Controller with Flexible Modular Design and Wide Integration with Host Devices • The compact modular structure enables construction of temperature systems optimally suited to the application. • Connection can be made to a Programmable Controller without any programming required, reducing the number of steps required in ladder programming design. • One fully universal-input Unit includes a thermocouple, platinum-resistance thermometer, and analog input for easy selection and reduced inventory requirements. • Connect directly to the G3ZA ...
- カタログ
...[-] F03-15 Data Sheet Sensing Band F03-15 CSM_F03-15_DS_E_2_2 • Ideal for harsh electrical room environments that are dusty and humid. • For installation in locations requiring insulated materials. Indicates models that allow free cutting. Ordering Information Name Liquid Leakage Sensing Band Model 1m F03-15 1M 2m F03-15 2M 5m F03-15 5M 10 m F03-15 10M 15 m F03-15 15M 20 m F03-15 20M 25 m F03-15 25M 30 m F03-15 30M 40 m F03-15 40M 50 m F03-15 50M 100 m F03-15 100M...
- カタログ
... Light Cur tain/Safety Multi-Light Beam F3SG-SR/PG SERIES Easy to monitor and ready for IoT T his se ries re def ines safe t y at manufac turing si tes M a n u f a c t u r e r s n ow n e e d to m a n a g ...
- カタログ
...[-] F3SP-B1P Data Sheet Control Unit F3SP-B1P CSM_F3SP-B1P_DS_E_5_1 Less Wiring Required with Safety Light Curtain • Double-Ended Cable allows direct connection to OMRON Safety Light Curtains with PNP outputs. • Reduces wiring and prevents incorrect connection. • Conforms to EN standards (TÜV approval). • DIN rail mounting possible For the most recent information on models that have been certified for safety standards, refer to your local OMRON website. Be sure to read the “Safety Precautions” on page 9. Ordering Information Main Unit Control Unit Appearance Main contacts Auxiliary contact Light curtain auxiliary output 3PST-NO...
- カタログ
...[-] F3W-D Data Sheet Picking Sensor F3W-D CSM_F3W-D_DS_E_3_5 Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts. • Mounts to a parts rack and uses indicators to show parts picking procedures. Functions as a mistake-proofing Sensor. • Use either the built-in LED indicators or external picking indicators. Be sure to read Safety Precautions on page 7. Features Sensing Distance of 3 m Selectable Display Mode: All Lighting, All Flashing, Elevator-like Lighting, Accordion-like Lighting External Picking Indicators Can Be Connected An indicator (M22N Series, etc.) can be ...
- カタログ
...(4-camera type) [1] [2] [3] [4] [5] [6] A G H I B J K C [11] [7] [12] [13] [8] [14] [10] [9] D E L F Name [1] Description POWER LED Lit while power is ON. [2] ERROR LED Lit when an error has occurred. [3] RUN LED Lit while the layout turned on output setting is displayed. [4] ACCESS LED Blinks while the internal nonvolatile memory is accessed. [5] SD POWER LED Blinks while power is supplied to the SD memory card and the card is usable. [6] SD BUSY LED Blinks while the SD ...
- カタログ
...続の例 [1] [2] [3] [4] [5] [6] G A H I B J K [11] C [7] [12] [13] [8] [14] [10] [9] D E L F LED名称 内容 [1] POWER LED 通電中、点灯します。 [2] ERROR LED 異常が発生しているときに点灯します。 [3] RUN LED RUN信号出力をONと設定したレイアウトに切り替えた時、点灯します。 [4] ACCESS LED...
- カタログ
...teach it the right data. With conventional AI, it’s up to the right ones will be selected automatically to achieve humans to select the images to teach, which requires zero overdetection through accurate judgment. s k i l l s fo r i d ...
- カタログ
...J 70 73×25 85×32 20 B 130 100×18 112×22 19 C 100 105×20 116×24 19 K 120 126×25 140×30 19 D 140 138×16 150×20 19 E 120 199×18 212×22 16 F 140 200×25 212×30 19 G 220 200×25 212×30 19 L 230 350×33.2 380×37.2 19 H 430 450×25 480×31 18 I 460 Drawing FLV-TCC@ FLV-ATC@ Weight (g) Diffusion Plate Polarization Plate --- LED Characteristics 3.5 Controller * Outside Dimension (mm) High-brightness Models FL Series BLUE WHITE FLV-BR11222W Dimensions Lighting Area Dimension (mm) Standard Models FLV Series Color Power consumption (W) * For the connectable Lighting Controller ...
- カタログ
...FQ2 Smart Camera The New Standard for Image Inspection FQ2 Smart Camera The New Standard for Image Inspection » Ad va nce d inspe ct ion in a comp act h o u si n g » Expanded p e r fo r m a n c e a n d f u n c t i o n a l i ty » Camera, Communications, Software Tools, and Much More 2 Introducing the Smart Heavyweight Inspection capabilities, camera options, and communication options -- this powerful heavyweight has it all. This Vision Sensor provides all of the best-selling features found in high-end ...
- カタログ
... come out even if release levers are touched unintentionally. Work judgment support is provided through mounting feeling enhancement. Work efficiency is enhanced by DIN rail sliding performance and short bar improvements. Coil voltage line identification Red: AC Blue: DC White: Multi (...