全 1430 件が検索されました。(201 - 220件を表示)

  • カタログ

    ...[-] E3S Data Sheet Photoelectric Sensor with Built-in Amplifier E3S CSM_E3S_DS_E_13_2 General-purpose Photoelectric Sensor for High Quality and Reliable Detection Be sure to read Safety Precautions on page 8. Note: E3S-2/-5/-DS10/-DS30/-R2 in this catalog have been discontinued at the end of March 2014. Ordering Information General-purpose Sensors Sensing method Convergent-reflective (narrow vision field) Convergent-reflective (wide vision field) Appearance Sensing distance Operation mode 30 to 100 mm (variable) E3S-LS10XE4 2M 50 to 250 mm (variable) E3S-LS20XE4 2M E3S-2E4 * Emitter E3S-2LE4 * Receiver E3S-...

  • カタログ

    ... incident Light interrupted E3T-@@@1(F) E3T-@@@1M(F) Operation indicator ON OFF (orange) Light-ON Output transistor Brown Operation indicator (orange) Photoelectric Sensor Main Circuit ON OFF Load (e.g., relay) Operate Reset (Between brown (1) and black (4) leads) 12 to 24 VDC 1 Stability indicator (green) (Control output) *1 Black 50 mA max.*2 Load (relay) 4 ZD Blue 3 0V Through-beam Emitters Brown 1 Light incident Light interrupted E3T-@@@2(F) E3T-@@@2M(F) E3T-@@@2S Operation indicator ON (orange) OFF Dark-ON Output transistor Photoelectric Sensor Main Circuit 12 to 24 VDC Blue...

  • カタログ

    ...性等」:「お客様用途」での「当社商品」の (a)適合性、 (b) 動作、 (c) 第三者の知的財産の非侵害、 (d)法令の遵守および (e) 各種規格の遵守 2. 記載事項のご注意 「カタログ等」の記載内容については次の点をご理解ください。 ① 定格値および性能値は、 単独試験...

  • カタログ

    ... object of 3 μm timer function Roll press for secondary battery sheet / Sheet seam passing detection Response time of 50 μs*2 in super-high-speed mode mutual interference prevention function *2. For E3X-ZV 3 L o w Pric ...

  • カタログ

    ...Compact Photoelectric Sensor with Built-in Amplifier Compact Photoelectric Sensor with Built-in Amplifier E3Z-@-UL CSM_E3Z-_-UL_DS_E_4_1 The lineup has been expanded to standard photoelectric sensor E3Z series with UL certified products • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for Diffuse-reflective Models. • Mechanical axis and optical axis offset of less than ±2.5° simplifies optical axis adjustment. • High stability with unique algorithm that prevents interference of external light. • Models are available with Laser type and IO-Link type. • UL certification (UL60947-...

  • カタログ

    ...Compact Photoelectric Sensor with Built-in Amplifier Compact Photoelectric Sensor with Built-in Amplifier E3Z-LS CSM_E3Z-LS_DS_E_9_5 Distance-settable Sensor Unaffected by Workpiece Color and Background • Distance-settable triangulation model unaffected by color. • Simple positioning settings using a clear LED spot. (E3Z-LS@3/LS@8) • Detect minute steps. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read Safety Precautions on page 8. Ordering Information Sensors (Refer to Dimensions on page 10.) Sensing method Appearance Red light Connection method Pre-...

  • カタログ

    ...Compact Laser Photoelectric Sensor with Built-in Amplifier Compact Laser Photoelectric Sensor with Built-in Amplifier E3Z-LT/LR/LL CSM_E3Z-LT_LR_LL_DS_E_7_5 Compact and Reliable Laser Photoelectric Sensor • Safety and reliability with laser class 1 (JIS and IEC). • Product lineup includes models with distance setting without influence of color. • Maximum ambient operating temperature of 55°C and waterproof construction in E3Z class. Be sure to read Safety Precautions on page 9. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Applications Count bottles....

  • カタログ

    ...Compact Photoelectric Sensor with Built-in Amplifier Compact Photoelectric Sensor with Built-in Amplifier E3Z CSM_E3Z_DS_E_18_10 The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly. • Long sensing distance of 30 m for Through-beam Models, 4 m for Retro-reflective Models, and 1 m for Diffuse-reflective Models. • Mechanical axis and optical axis offset of less than ±2.5° simplifies optical axis adjustment. • High stability with unique algorithm that prevents interference of external light. For the most recent information on models that have been certified for safety standards, refer ...

  • カタログ

    ...Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor E3ZM-B CSM_E3ZM-B_DS_E_4_10 Excellent PET Bottle Detection • New detection method that is independent of bottle shape, position, and contents. • Automatic compensation against effects of contamination and temperature (except E3ZM-B@T). • Product lineup includes models with adjuster (E3ZM-B@T). • Detects transparent objects made by PET, resin, and glass. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Refer to Safety Precautions on page 10. Features P-opaquing ...

  • カタログ

    ...Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor E3ZM-B CSM_E3ZM-B_DS_E_4_8 Excellent PET Bottle Detection • New detection method that is independent of bottle shape, position, and contents. • Automatic compensation against effects of contamination and temperature (except E3ZM-B@T). • Product lineup includes models with adjuster (E3ZM-B@T). • Detects transparent objects made by PET, resin, and glass. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Refer to Safety Precautions on page 10. Features P-opaquing ...

  • カタログ

    ...[-] E3ZM-C Data Sheet Oil-resistant, Robust, Compact Photoelectric Sensor E3ZM-C CSM_E3ZM-C_DS_E_5_1 Photoelectric Sensor for the Automotive and Machine Tool Industries • Oil-resistant, rugged body made of stainless steel. • Spot visibility improved to as far as 1 m away. Product lineup includes Through-beam Models with Orange Spot. • Product lineup includes M12 Smartclick pre-wired connector models. • Antifouling coating prevents contamination on the sensing surface *1 *1. Only for E3ZM-CT series. Refer to Safety Precautions on page 11. For the most recent information on models that have been certified for safety ...

  • カタログ

    ...(green) 1 Brown Load Photoelectric Sensor Main Circuit 2 Pink Remote control input 4 10 to 30 VDC Black Control output ON OFF 3 Blue Operate Load (e.g., relay) Reset M8 Connector Pin Arrangement Between brown (1) and black (4) leads 2 4 1 3 PNP Output Model Timing charts Color taught 1st Sensing object Operation indicator (yellow) E3ZM-V81 E3ZM-V86 Output transistor Color taught 2nd Output circuit Color taught 1st Color taught 2nd Operation indicator (yellow) Teaching indicator (red) ON OFF ON Stability indicator (green) Photoelectric Sensor Main Circuit 1 4 2 Brown Control Black output...

  • カタログ

    ...[-] E3ZM Data Sheet Compact Photoelectric Sensor with Stainless Steel Housing E3ZM CSM_E3ZM_DS_E_6_1 Stainless Steel Housing Ideal for Food Industry PAT Pending • Strong resistance against detergents, disinfectants, and jet liquid flow. • Product lineup includes BGS Reflective Models and Through-beam Models with built-in slits. • Certified by Ecolab Europe. Be sure to read Safety Precautions on page 13. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Features World's t es Strong Withstands Detergent and Disinfectant Spray We used SUS316L for the case and...

  • カタログ

    ... + 195 ms = 297 ms. 4 E4PA-N Ultrasonic Displacement Sensor Operation Setup and Operating Procedure The E4PA-N is factory-set for the decrease mode for analog output characteristics and for the maximum sensing range. These settings enable scaling with the connected device (...

  • カタログ

    ... PID control separately for heating and cooling. This allows you to handle control systems with different heating and cooling response characteristics. 3 E5GC Optional Products (Order Separately) USB-Serial Conversion Cable Model E58-CIFQ2 Communications Conversion Cable Model E58-CIFQ2-...

  • カタログ

    ... VAC or 1.6 W max. at 24 VDC All other models: 6.5 VA max. at 100 to 240 VAC, and 4.1 VA max. at 24 VAC or 2.3 W max. at 24 VDC Temperature input Thermocouple: K, J, T, E, L, U, N, R, S, B, C/W, or PL II Platinum resistance thermometer: Pt100 or JPt100 Infrared temperature sensor (ES1B): 10 to 70°C, 60 to 120°C, 115 to 165°C, or 140 to 260°C Analog input Current input: 4 to 20 mA or 0 to 20 mA Voltage input: 1 to ...

  • カタログ

    ...The switch or circuit breaker must be within easy reach of the operator, and must be marked as a disconnecting means for this unit. 12.Do not use paint thinner or similar chemical to clean with. Use standard grade alcohol. 13.Design the system (...

  • カタログ

    ...[H162-E1-09] E5L Data Sheet Electronic Thermostat E5L Ideal for Simple Built-in Control. • A high switching capacity of 10 A at 250 VAC enables direct load switching. • A sensor is provided to enable immediate application. • Sockets with finger protection (PTFZ-14-...

  • カタログ

    ...[-] E6C2-C Data Sheet Slim Incremental 50-mm-dia. Rotary Encoder E6C2-C CSM_E6C2-C_DS_E_6_4 General-purpose Encoder with External Diameter of 50 mm • Incremental model • External diameter of 50 mm. • Resolution of up to 2,000 ppr. • IP64 (improved oil-proof construction with sealed bearings) • Side or back connections are possible. Pre-wired Models with cable connected at an angle. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read Safety Precautions on page 4. Ordering Information Encoders [Refer to ...

  • カタログ

    ...[-] E6CP-A Data Sheet Low-cost Encoder with Diameter of 50 mm E6CP-A CSM_E6CP-A_DS_E_6_5 General-purpose Absolute Encoder with External Diameter of 50 mm • Absolute model. • External diameter of 50 mm. • Resolution: 256 (8-bit). • Lightweight construction using plastic body. Be sure to read Safety Precautions on page 5. Ordering Information Encoders [Refer to Dimensions on page 5.] Power supply voltage Output configuration Resolution (divisions) 5 to 12 VDC 12 to 24 VDC Open-collector output 256 (8-bit) Connector for H8PS Cam Positioner None Supported Model E6CP-AG3C 256P/R 2M...