全 7847 件が検索されました。(2681 - 2700件を表示)

  • マニュアル

    ...) of the Point (item) "P1" (index) as a example. The index is defined as the name of the point, and the attribute, as the data type of float (the same usage as the array’s) with modes of reading and writing. Value float[] R/...

  • マニュアル

    ... specifications for the Mobile I/O Box are provided below. Additional Information Use a power supply with sufficient capacity. Refer to 3-4-1 Power Supply on page 3-6 for more information. Item 2-3-2 Specification Power consumption 9 ...

  • マニュアル

    ...'s field of view, and the electrical specifications. 1. The torque load of the light module (M): this torque load must be lower than 900 kgfmm, which is the available strength of the camera module M3 screw can be loaded. Calculation formula: M = (L+59.2)*...

  • マニュアル

    ...Residual ripple max. 0.5% 2% Rated operating current 0.36 A (0.6 A) 1 A (2 A) Automation Control Environment (ACE) Version 4 Camera Configuration User's Manual (I679) 3 Configuring Photoneo 3D Cameras Connector MX12 X 33 ...

  • マニュアル

    ... Manual for this figure. • Recommended State of Charge (SOC) window for the battery: _________ • Usable power capacity of battery (based on SOC window): _________ Ah • Estimated battery change time (if battery requires replacement during shift): _________ minutes • Required battery balancing frequency: _________ days/weeks • Power consumption • Payload structure: _________ ...

  • マニュアル

    ... more information. Drive Train Drive train specifications are provided below. 2-16 AMR (Autonomous Mobile Robot) MD-series Platform User's Manual (I681) 2 Specifications Description Drive wheels Specification Steel wheels with ESD tread Drive wheel motor 1000 ...

  • マニュアル

    ...Earth Ground Additional Information • Select your power supplies with a nominal current rating as recommended in 2-2-1 Part Feeder Power Supply Specifications on page 2-13 with a current reserve of 150% for 3 seconds. • OMRON recommends using OMRON S8VK-S48024 24VDC/20A (480 ...

  • マニュアル

    ... configuration is shown in the following figure. 3,000 r/min (1kW to 5 kW) 2,000 r/min (400W to 3 kW) 1,000 r/min (900W to 3 kW) 1,500 r/min (4kW to 15 kW) 3000 r/min (50W to 750 W) • Configuration devices The models of the devices that are described in this Guide are given in the following table. When selecting devices for an actual application, refer to the device manuals. Device name Model Manual name NJ-series CPU Unit NJ501-[] NJ-series CPU Unit Hardware NJ-series Power Supply NJ-P[]3001...

  • マニュアル

    ...) of the Point (item) "P1" (index) as a example. The index is defined as the name of the point, and the attribute, as the data type of float (the same usage as the array’s) with modes of reading and writing. Value float[] R/...

  • マニュアル

    ...200 V (1.5 - 3 kW) and 400 V (1 - 3 kW) 3-phase Example: CNA for 200 V (up to 1 kW) 5. Remove the motor connector (CNC) from the Servo Drive. 6. Connect the power line to the phase U, V, and W of the Servomotor. 7. Screw the PE wire of the main circuit power supply cable to the Servo Drive. 8. Plug back the above connectors to the Servo Drive. (Power and motor) 9. Screw the FG wire of the motor cable to the Servo Drive. 23 10. Plug the encoder cable into the Servo Drive. (...

  • マニュアル

    ... than 2 kW: ±1% ● Equivalent to or 2 kW or more: ±2% higher than that of G5 series 10 2.3. Main Differences between Servomotors ■ Motor lineup The following tables show a lineup of G5-series and 1S-series motors. ● 50 ...

  • マニュアル

    ...and (Multiple of 4: 10,000 (Multiple of 4: 1,048,576 performance pulses/rotation) pulses/rotation) For the G5 series, parameters are set from 3. Parameter Unit Present Absent CX-Drive (computer tool). Example) 100 ...

  • マニュアル

    ...External Dimensions and Mounting dimensions External Dimensions for some type is smaller than 3G3RX-V1.However mounting dimensions for 3G3RX-V1and 3G3RX2 are same. Not need to additional hole. 3.1. External Dimensions 200-V class 3G3RX-V1 Dimensions (mm) ...

  • マニュアル

    ... 24V control power supply. (stripped wires or ferrules can be used) Please connect wires with the spring opener. 4. Please wire the AC power supply. 5. Please remove the motor connector (CNC) from the drive. 23 6. Please wire U, V, ...

  • マニュアル

    ...Wire the 24 V control power supply. Connect wires with the spring opener. 4. Wire the main circuit power supply. 5. Remove the motor connector (CNC) from the Servo Drive. 23 6. Connect the power line to the phase U, V, and ...

  • マニュアル

    ...ࢃࡏඛ ࠉ⣡ᮇ࣭౯᱁࣭ಟ⌮࣭ࢧࣥࣉ࣭ࣝ௙ᵝ᭩ࡣ ㈗♫ࡢ࠾ྲྀᘬඛࠊ ࠉࡲࡓࡣ㈗♫ᢸᙜ࣒࢜ࣟࣥႠᴗဨ࡟ࡈ┦ㄯ ࡃࡔࡉ࠸ࠋ 3 J73MC-W ࢧ࢖ࢬ Size ቪረ JPN ࠾ၥ࠸ྜࢃࡏඛ EN lnstall Straight ᆹ㻵ⴤ㓯 Click ᧓ᆀ 3 J73MC-K Ćᰐᑖ㔍㕈྇㇑Ⲵ྇സѪPP˄$:*˅DŽ Ćᰐᑖ㔍㕈྇㇑Ⲵ྇സѪPP˄$:*˅DŽ Ćᰐ⌅֯⭘нᑖ㔍㕈⧟Ⲵ㇑ㆽDŽ Ćⴤ᧕ᨂ‫ޕ‬PP˄$:*$:*˅Ⲵ...

  • マニュアル

    ...替えることで各種機能を設定できます。 設定可能な機能は表 5 を参照してください。 1 相回路 ( 試験時 ) 動作電力 (W) 動作電流 (A) 0.95 0.0087 1.9 0.017 2.9 0.026 3.8 0.035 5.7 0.052 7.6 0.069 9.5 0.087 14.3 0.130 19.1 0.173 28.6 0.260 38.1 0.346 47.7 0....

  • マニュアル

    ...動) c₁-₂ コモン端子(OVGR) 形 VOC-1MS2 TRPR 警報用Tr 出力(RPR) ∫ 動作時間 TSELF 異常監視用Tr 出力 形 VOC-1M C₁+ N 動作電力 (W) 1.9 3.8 5.7 7.6 9.5 14.3 19.1 28.6 動作電流 (A) 0.012 0.023 0.035 0.046 0.058 0.087 0.115 0.173 逆電力整定値 4 5 6 7 8 9 10 動作電力 (...

  • マニュアル

    ...-286-6465 Fax : 1-416-286-6648 OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddrop The Netherlands Phone : 31-23-56-81-300 Fax : 31-23-56-81-388 OMRON ELECTRONICS PTY. LTD. 71 Epping Road, North Ryde, Sydney, N.S....

  • マニュアル

    ...-15 )1 THE : J 0°C , (0 GE -15 mA AN K ) - 20 0(4 S. R A ME P- K3F 5+ ,I OUT TU 6OU D1 GN 7+ ER W DC PO 24V 8D GN 2 3 IN 4 n tio N ora PA orp 0 JA N C 53 NY RO 00-8 MA OM to, 6 GER o Ky DE IN MA 0 有时可能会发生轻度感电,着火,机器故障。 线头或金属碎屑等物质。 EN Instruction Manual Thank you for ...