全 7847 件が検索されました。(2641 - 2660件を表示)
- マニュアル
... to 240 VAC, 50/60 Hz • 12 to 48 VDC/24 VAC, 50/60 Hz 85% to 110% of rated supply voltage (12 to 48 VDC: 90% to 110%) Approx. 6.8 VA at 100 to 240 VAC Approx. 5.5 VA/3.3 W at 24 VAC/12 to 48 VDC -10 to 55°C (-10 to 50°C if Tachometer are mounted side by side) (with no icing or condensation) -25 to 70°C (with no icing or condensation) 25% to 85% 2,000 m max. T2A, 250 VAC, time-lag, low-breaking capacity Approx. 110 g (...
- マニュアル
...-series AC Servomotors OMNUC U-UE-series AC Servomotors OMNUC H-series AC Servomotors 3000 r/min: 30 to 2 kW with Incremental Encoder 3000 r/min: 30 to 2 kW with Absolute Encoder 3000 r/min: 100 to 750 ...
- マニュアル
...[I538-E1-01] R88A-NCW152-DRT DeviceNet Option Unit User's Manual Cat. No. I538-E1-01 USER’S MANUAL OMNUC W SERIES Model R88A-NCW152-DRT DeviceNet Option Unit Thank you for choosing this OMNUC W-series DeviceNet Option Unit. Proper use and handling of the product will ensure proper product performance, will length product life, and may prevent possible accidents. Please read this manual thoroughly and handle and operate the product with care. General Instructions 1. This manual describes the functions of the product and relations with other products. You should assume that anything not described in ...
- マニュアル
... Drive Models The model number provides information such as the Servo Drive type, the applicable Servomotor capacity, and the power supply voltage. R7D-BP01H SMARTSTEP 2 Servo Drive Drive Type P: Pulse-string input type Applicable Servomotor Capacity A5: 50 ...
- マニュアル
... your product. Connector for main circuit power supply terminals and control circuit power supply terminals Specifications Connector for External Regeneration Resistor connection terminals and motor connection terminals Safety bypass connector Mounting Brackets 50 ...
- マニュアル
...dealer or sales office where you purchased your product. Specifications Connector for Main circuit power supply terminals and Control circuit power supply terminals Connector for External Regeneration Resistor connection terminals and Motor connection terminals Safety bypass connector 50 ...
- マニュアル
...(N/254) : Integer part after N is divided by 254 (N%254) : Remainder after N is divided by 254 Holding register number list (frequency reference and fault monitor) A - 10 Index Subindex Register No. Parameter No. R/...
- マニュアル
... supply is turned on again. Function variable U(00) to U(31) Description Data range User parameter variable 0 to 65,535 (corresponding to P100 to P131) Default data 0 Unit Data size R/W Unsigned 1 word R/...
- マニュアル
... User’s Manual (I582-E1) 1 Outline Specifications 1-3 Specifications 1-3 CompoNet Communications Unit Item Installation Installation Environment Specification Unit type MX2-series CompoNet Communications Unit Model 3G3AX-MX2-CRT-E Dimensions (...
- マニュアル
... numbers in the following figure correspond to the numbers in Table 4-2. Connections Installation Steps. 2 eCobra Robot B XUSR 2a C 3 E XFP D 3 S 3a F 5 W XSYSTEM 4 ENET GND XIO Ø AC 1 A I 4b ENET DC IN 24V XBELTIO 4 Servo 200 240V XMCP G R 4a H 1 XSYSTEM 8 SmartVision MX XBELTIO AC 1 XIO GND K L ENET IN Ø 11 P ENET DC 24 V Servo 200 240 V K 8a J 7 200 - 240 VAC 10 V N T Q 6 9 12 U...
- マニュアル
...One will be needed to connect to a PC running ACE software. 4.6 Connecting 24 VDC Power to Robot Specifications for 24 VDC Robot and Controller Power Table 4-6. VDC User-Supplied Power Supply User-Supplied Power Supply 24 VDC (± 10%), 150 ...
- マニュアル
...N L 2a 3a G E 4a 4b J M K 2 3 A V 7 1 5 C T R 9 S 8 7 Q W V U B 6 X Y Figure 5-1. System Cable Diagram 09955-000 Rev. N Quattro User's Guide 71 5.2 Installing the SmartController EX 5.2 Installing the SmartController EX Refer to the SmartController User’s Guide for complete information on installing the SmartController EX. This list summarizes the main steps. Refer to Table 5-2. Connections Installation Steps 1. Mount the SmartController EX and front panel. 2. Connect the ...
- マニュアル
... psi)a Response time 15 ms or less at 0.5 MPa (72.5 psi) Maximum operating frequency 10 Hz Ambient temperature -5 to 50° C (Dry air, non-condensing) Operating voltage 24 V ±10% Power consumption (current) 0.5 ...
- マニュアル
... provide their own power supply. Make sure the power cables and power supply conform to the specifications that follow. 24 VDC Power Specifications Table 3-3. Specifications for 24 VDC User-Supplied Power Supply User-Supplied Power Supply 24 VDC (-10%, +5%), 120 ...
- マニュアル
... GB. General Specifications Item Specifications CK3E-1210 CK3E-1310 Enclosure Mounted in a panel Grounding method Ground to less than 100 Ω. Dimensions (height × depth × width) 130.4(H) × 28.6(D) × 170.9(...
- マニュアル
... Specifications 2-4-4 Acuity Specifications Specifications for the Acuity camera are provided below. Feature Specification Field of View 140° Power Input 12 VDC (±10%) supplied from platform, through power connector Power Consumption 2-4-5 3.3 ...
- マニュアル
...100 mm (4 inches) nominal Caster Brakes 2 rear casters Docking Station Description Specification Current 8 A, thermal fuse built into power switch Contacts 2 Voltage 100 to 240 VAC, 50 to 60 Hz Power consumption 800 ...
- マニュアル
..., black bordered cover lens TFT Display TFT LCD panel, 18/24 bit RGB parallel interface. 7.0 in. WVGA - Wide Viewing Angles, 5-Touch Backlight Constant current LED supply Power Input 5 VDC supplied through power connector Power 6.5 ...
- マニュアル
...TriangleDriveTo 137 Wait 136 Robots 18 With sound files 141 Troubleshooting 18 Taxi Line Touchscreen 116, 169 19 Traffic Restricting 181 Page 210 Index TriangleDrive Virtual doors 174 W 136 Wireless OMRON Corporation Kyoto, JAPAN Industrial Automation Company Authorized Distributor: Contact: www.ia.omron.com Regional Headquarters OMRON EUROPE B.V. Wegalaan 67-69, 2132 JD Hoofddorp The Netherlands Tel: (31)2356-81-300/Fax: (31)2356-81-388 OMRON ELECTRONICS LLC 2895 Greenspoint Parkway, Suite 200 Hoffman Estates, IL 60169 U.S.A. Tel: (1) 847-843-7900/Fax: (1) 847-843-7787 OMRON ASIA PACIFIC PTE. LTD. No....
- マニュアル
...°F) Storage and shipment humidity range 5 to 95%, non-condensing Chassis protection class IP20 (NEMA Type 1) 8.3 Power Requirements Table 8-3. Power Specifications Input Voltage 100 - 240 VAC, 50/60 Hz Typical Power Consumption 100 ...