全 1482 件が検索されました。(161 - 180件を表示)

  • カタログ

    .... (at 500 VDC) Dielectric strength 1,000 VAC 50/60 Hz for 1 min Vibration resistance (destruction) 10 to 50 Hz, 1.5-mm double-amplitude for 2 hours each in X, Y and Z directions Shock resistance (destruction) 500 m/...

  • カタログ

    ...:各20∼90%(ただし、氷結・結露しないこと) 周囲雰囲気 腐食性ガスのないこと 耐振動 10∼150Hz 片振幅0.1mm 最大加速度15m/s2 3方向各8分10回 保護構造 パネル取付時:フロントIP65 設置・取付 パネルマウント、VESAマウント 操作 タッチペン 構造 質量 約2....

  • カタログ

    .... 5 to 8.4 Hz with 3.5 mm half amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 100 minutes each in X,Y, and Z directions Shock resistance (during operation) Conforms to IEC 60028-2-27. 147 m/s2 3 times each in X, Y, and Z directions Environment 12.1 inches Silver * Frame color Black Dimensions 420 × 291 × 69 mm Black 340 × 244 × 69 mm Weight Approx. 3.2 kg Approx. 2.4 kg Front Panel Protection IP65 Mounting Panel mount, VESA mount Accessories Instruction sheet, Power and ...

  • カタログ

    ...クタ供給:3.7W 電源・I/Oコネクタ供給:4.0W 電源・I/Oコネクタ供給:3.6W 耐振動 10∼150Hz 片振幅0.35mm(加速度最大50m/s2)3方向(X/Y/Z) 各8分 10回 耐衝撃 150m/s2 6方向 (上下、左右、前後)各3回 周囲温度 動作時: 動作時: 0∼+39℃または筐体上部温度64℃以下 0∼+...

  • カタログ

    ... supply: 4.4 W Power and I/O connector supply: 3.7 W Power and I/O connector supply: 4.0 W Power and I/O connector supply: 3.6 W Vibration resistance 10 to 150 Hz, Half amplitude 0.35 mm (Acceleration: Max. 50 m/...

  • カタログ

    ... condensation) Ambient humidity Operating and storage: 35% to 85% (with no condensation) Degree of protection IP20 (IEC60529) Vibration resistance (destructive) 10 to 150 Hz, (0.7mm double amplitude) 80 min each in X, Y, and Z directions Shock resistance (destructive) 150 m/...

  • カタログ

    ... humidity range Operating and storage: 35% to 85% (with no condensation) Ambient atmosphere No corrosive gas Vibration resistance (destruction) 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions 8 min each, 10 times Shock resistance (destruction) 150 m/...

  • カタログ

    ...) Operating and storage: 35% to 85% (with no condensation) Environme Ambient atmosphere No corrosive gas ntal Vibration resistance 10 to 150 Hz, single amplitude: 0.35 mm, X/Y/Z directions immunity (destruction) 8 min each, 10 times Shock resistance 150 m/...

  • カタログ

    ... min Vibration resistance 10 to 55 to10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) Acceleration of 50 m/s2 for 50 min in X, Y and Z directions (10 sweeps of 5 min each = 50 min total) Shock resistance 500 m/...

  • カタログ

    ...1次−2次間) 耐電圧 AC2,000V (50/60Hz 1min) (1次−2次間) 耐振動 振動数 : 10∼55Hz、加速度 : 50m/s2 X、 Y、 Z方向 耐衝撃 300m/s2 3軸6方向 各3回 本体質量 約200g(端子カバー含む) 保護構造 IP20 メモリ保護 EEPROM(不揮発性メモリ) 書込回数10万回 設置環境 過電圧カテゴリⅡ、汚染...

  • カタログ

    ...) frequency Insulation resistance 100 MΩ min. Dielectric strength Between coil and contacts: 2,500 VAC for 1 min Vibration resistance 10 to 55 to 10 Hz with 0.5-mm single amplitude (1.0-mm double amplitude) Shock resistance 100 m/...

  • カタログ

    ...定格負荷) 絶縁抵抗 100MΩ以上 耐電圧 コイル―接点間、AC2,500V 1min 誤動作振動 10∼55∼10Hz 片振幅:0.5mm(複振幅1.0mm) 100m/s2 3軸6方向 各3回 誤動作衝撃耐ノイズ ノイズレベル 1.5kV、パルス幅 100ns∼1μs 使用周囲温度 ー40∼+55℃ (ただし、氷結および結露しないこと) 使用...

  • カタログ

    ...Life expectancy 50,000,000 times min. with 0.1-A resistive load at 24 VDC Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 300 m/...

  • カタログ

    ... 10 to 55 Hz with double-amplitude of 0.7 mm X, Y, and Z directions for 80 minutes Impact resistance 150 m/s2 with amplitude of 0.7 mm 100 m/...

  • カタログ

    ... 形GX-OC1601のみ> 10∼55Hz 複振幅0.7mm X、Y、Z 各方向 80分 耐衝撃 150m/s2 振幅幅 0.7mm <リレー出力ユニット 形GX-OC1601のみ> 100m/s2(3軸6方向各3回) 耐電圧 AC600V(絶縁されている回路間) 絶縁抵抗 20MΩ以上(絶縁されている回路間) 使用周囲温度 −10∼55℃ 使用周囲湿度...

  • カタログ

    ...Vibration resistance Destruction: 10 to 55 Hz with 0.75-mm single amplitude each in 3 directions for 2 hours each Malfunction: 10 to 55 Hz with 0.5-mm single amplitude each in 3 directions for 10 minutes each Shock resistance Destruction: 1,000 m/...

  • カタログ

    ... kV Destruction 0.75-mm single amplitude at 10 to 55 Hz for 2 h each in 3 directions Vibration resistance Malfunction 0.5-mm single amplitude at 10 to 55 Hz for 10 min each in 3 directions Shock resistance Destruction 1,000 m/...

  • カタログ

    ... min. Between contacts not located next to each other: 1,000 VAC for 1 min. Vibration resistance Malfunction: 0.5-mm single amplitude at 10 to 55 Hz Destruction: 0.75-mm single amplitude at 10 to 55 Hz Shock resistance Malfunction: 100 m/...

  • カタログ

    ...resistance 0.75-mm single amplitude at 10 to 55 Hz for 2 h each in 3 directions Malfunction 0.5-mm single amplitude at 10 to 55 Hz for 10 min each in 3 directions Shock resistance Destruction 1,000 m/s2 3...

  • カタログ

    ... 2.) Vibration resistance Destruction: 10 to 55 Hz with 0.375-mm single amplitude in 3 directions for 2 hour each Malfunction: 10 to 55 Hz with 0.25-mm single amplitude in 3 directions for 10 minutes each Shock resistance Destruction: 1,000 m/...