全 1482 件が検索されました。(101 - 120件を表示)
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each =100 min total) Shock resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
...influence 15% max. of sensing distance at 23°C in the temperature range of −25 to 70°C Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X and Y directions Shock resistance Destruction: 500 m/...
- カタログ
... to 40°C distance at 23°C *3 ±10% max. of sensing distance at 23°C ±15% max. of sensing distance at 23°C ±10% max. of sensing distance at 23°C Destruction: 500 m/s2 3 times each in X, Y, and Z directions Degree of protection IEC 60529 IP67 Connection method Pre-wired Models (High-frequency coaxial cable, Standard cable length: 3 m) Cable length compensation 0.5 to 5 m *4 Weight (packed state) Approx. 35 g Materials Zinc die-cast Model E2CY-SD11 Power supply voltage 12 to 24 VDC ±10%, ripple: 10% max. Power ...
- カタログ
.../60 Hz for 1 minute. between current-carrying parts and case Vibration resistance Destruction: 10 to 150 Hz, 1.5-mm double amplitude or 100 m/s2 for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 300 m/...
- カタログ
...Vibration resistance Destruction: 10 to 500 Hz, 2-mm double amplitude or 150 m/s2 for 2 hours each in X, Y, and Z directions Ambient humidity range Operating/Storage: 35% to 85% (with no condensation) Shock resistance Destruction: 500 m/...
- カタログ
... case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
... case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
... case Y Models: 2,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
... case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
... case Dielectric strength 1,000 VAC, at 50/60 Hz for 1 min. between current-carrying parts and case Vibration resistance (destruction) 10 to 55 Hz with a 1.5-mm double amplitude in X, Y, and Z directions Shock resistance (destruction) 300 m/...
- カタログ
... parts and case Dielectric strength 1,000 VAC for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Malfunction 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction 500 m/...
- カタログ
... 55°C; Storage: -25 to 70°C (with no icing or condensation) Operating/storage: 35% to 85% (with no condensation) 10 to 55 Hz with a 1.5-mm double amplitude or 100 m/s2 for 2 hours each in X, Y, and Z directions 500 m/...
- カタログ
...1,000 VAC, 50/60 Hz for 1 min. between current-carrying parts and case Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) Destruction: 500m/...
- カタログ
...Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance Destruction: 10 to 2,000 Hz, 1.5-mm double amplitude or 300 m/s2 for 0.5 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... MΩ min. at 500 VDC Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hrs each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...(at 500 VDC) Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute Vibration resistance Destruction: 10 to 55 Hz with double amplitude of 1.5 mm for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
.... (at 500 VDC) Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance Destruction: 10 to 55 Hz with double amplitude of 1.5 mm for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...(at 500 VDC) Dielectric strength 1,000 VAC at 50/60 Hz for 1 minute Vibration resistance Destruction: 10 to 55 Hz with a 1.5-mm double amplitude for 2 hrs each in X, Y and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...) 40 mA max. Dielectric strength 1,000 VAC, 50/60 Hz for 1 min Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) 500 m/...