全 1482 件が検索されました。(141 - 160件を表示)
- カタログ
... 10 to 55 Hz, 0.5-mm double amplitude for 10 min each in X, Y, and Z directions Vibration (destruction) Frequency of 10 to 55-Hz, 0.75-mm double amplitude for 2 h each in X, Y, and Z directions Shock (malfunction) 150 m/...
- カタログ
... to 80°C (with no icing) Ambient humidity range Operating/Storage: 35% to 85% (with no condensation) Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 300 m/...
- カタログ
... and case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500m/...
- カタログ
... VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000m/...
- カタログ
... VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
...Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... condensation) Insulation resistance Excluded because of capacitor ground. Dielectric strength Excluded because of capacitor ground. Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance 10 to 500 Hz, 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 500 Hz, 150 m/s2 or 2-mm double amplitude for 11 min 3 times each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
... condensation) Insulation resistance Excluded because of capacitor ground. Dielectric strength Excluded because of capacitor ground. Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions Shock resistance Destruction: 500 m/...
- カタログ
...80 m/min Origin position 1 ±0.5 mm from the spindle push-out position (the lowest point) Vibration resistance (destruction) 100 m/s2 (20 to 2,000 Hz) 20 minutes each in X, Y, and Z directions Shock resistance (destruction) 1,000 m/...
- カタログ
... range Storage: 5% to 95% (with no condensation) 5,000,000 operations min. (One operation is from the free position to operating position and Mechanical durability back to the free position.) Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/...
- カタログ
... range Storage: 5% to 95% (with no condensation) 5,000,000 operations min. (One operation is from the free position to operating position and Mechanical durability back to the free position.) Destruction: 10 to 500 Hz, 1.0-mm single amplitude or 150 m/...
- カタログ
.... (at 500 VDC) Dielectric strength 600 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity Vibration resistance 10 to 55 Hz, 20 m/s2 for 2 hours each in X, Y, and Z directions Shock resistance 150 m/...
- カタログ
.... (at 500 VDC) Dielectric strength 600 VAC, 50/60 Hz for 1 min between current-carrying terminals of different polarity Vibration resistance 10 to 55 Hz, 20 m/s2 for 2 hours each in X, Y, and Z directions Shock resistance 150 m/...
- カタログ
... : 相対湿度25∼85% (ただし、結露しないこと) ■性能絶縁抵抗 20MΩ以上(DC500Vメガにて) 耐電圧 AC600V 50/60Hz 1min 耐振動 10∼55Hz 10m/s2 3軸方向 2h 耐衝撃 最大150m/s2 3軸6方向 各3回 質量 70g以下 保護構造 IP20 メモリ保護規格 EEPROM 書込回数10 万回(バックアップデータ) 認...
- カタログ
...ガにて)(1次−2次間) 耐電圧 AC2,000V (50/60Hz 1min)(1次−2次間) 耐振動 振動数:10∼55Hz、加速度:50m/s2 X、Y、Z方向 耐衝撃 300m/s2 3軸6方向 各3回 本体質量 約200g(端子カバー含む) 保護構造 IP20 メモリ保護 EEPROM (不揮発性メモリ) 書込回数10万回 設置環境 過電圧カテゴ...
- カタログ
...1∼4、RS-485 通信ポート1∼4、 LAN、サブ LAN、OPTION1、OPTION2 一括: AC1500V、1分間接地、FG端子⇔OPTION1、OPTION2間: AC500V、1分間 10∼150Hz、片振幅0.1mm、加速度15 m/s2、3軸方向各8min×10回掃引 EQ100-E 項目耐衝撃*2 使用周囲温度/湿度*2 保存周囲温度*2 保存湿度*2 保護構造対応メモリカード内部...