全 5559 件が検索されました。(1581 - 1600件を表示)
- マニュアル
...900.0°F) Pt (0.0 to 100.0°C/0.0 to 210.0°F) JPt (−199.9 to 500.0°C/−199.9 to 900.0°F) JPt (0.0 to 100.0°C/0.0 to 210.0°F) K (−200 to 1300°C/−300 to 2300°F) K (−20.0 to 500.0°C/0.0 to 900.0°F) J (−100 to 850°C/−100 to 1500°F) J (−20.0 to 400.0°C/0.0 to 750.0°F) T (−200 to 400°C/−300 to 700°F) T (−199.9 to 400....
- マニュアル
... the contents of the parameters and the controlled system are different, it could result in equipment damage or accidents due to unexpected operations. For example, the temperature of the controlled system may increase abnormally in the following cases. • When heating control is performed by connecting a type ...
- マニュアル
... functions of each part of the Main Unit and the infrared thermal sensor. 1-4-1 Main Unit 1 (A) 1-4-1 Main Unit (I) (B) (C) (D) (M) (E) (L) (F) (G) (K) (J) (H) (I) Symbol (A) Name Upper terminal Function Push-In Plus terminal • Power supply 24 VDC input to the Main Unit • External trigger input ON: Measurement is interrupted. (B) (C) 1-4 Part Names and Functions 1-4 Upper terminal OFF: Measurement is performed. Push-In Plus terminal Alarm bar • Infrared thermal sensor input (RS-485 communications) Displays the following states of the ...
- マニュアル
... the contents of the parameters and the controlled system are different, it could result in equipment damage or accidents due to unexpected operations. For example, the temperature of the controlled system may increase abnormally in the following cases. • When heating control is performed by connecting a type ...
- マニュアル
...Conventions Used in This Manual How to Read Display Symbols The following tables show the correspondence between the symbols displayed on the displays and alphabet characters. a b c d e f g h i j k l m A B C D E F G H I J ...
- マニュアル
...900.0°F) Pt (0.0 to 100.0°C/0.0 to 210.0°F) JPt (-199.9 to 500.0°C/-199.9 to 900.0°F) JPt (0.0 to 100.0°C/0.0 to 210.0°F) K (-200.0 to 1300.0°C/-300.0 to 2300.0°F) K (-20.0 to 500.0°C/0.0 to 900.0°F) J (-100.0 to 850.0°C/-100.0 to 1500.0°F) J (-20.0 to 400.0°C/0.0 to 750.0°F) T (-200.0 to 400.0°...
- マニュアル
...00 Dual count value Auto-zero time MODE Self-diagnostic Function Batch count value No average processing Average of 2 measurements Average of 4 measurements Average of 8 measurements 0.0 N F C R K-1 P Q A ...
- マニュアル
...00 Dual count value Auto-zero time MODE Self-diagnostic Function Batch count value No average processing Average of 2 measurements Average of 4 measurements Average of 8 measurements 0.0 N F C R K-1 P Q A ...
- マニュアル
... only displayed. It cannot be set. The software version is only displayed. It cannot be set. *1: When using Dual Counter operation calm Dual count calculating mode add, sub The subtraction counter (sub) is displayed only when the output mode is ...
- マニュアル
... right to left) 8.Down Keys (DW1 to DW6) 10 Display Section Package Contents 1 0 2.5) 2 3 100.9 103.2 * n Units mounted side-by-side A ON impedance: 1 kΩ max. (Leakage current: 12 mA when 0 Ω), ON residual voltage: 3 V max., OFF impedance: 100 ...
- マニュアル
...1.25 2.0 3.5 5.5 Configuration ((wires/mm2) 19/0.18 30/0.18 37/0.18 50/0.18 7/0.6 7/0.8 7/1.0 Conductive resistance (Ω/k ) (Ω/km) 39.5 26.0 24.4 15.6 9.53 5.41 3.47 Allowable current (A) for ambient temperature 40°C 6.6 8.8 9.0 12.0 23 33 43 50°C 5.6 7.0 7.7 11.0 20 29 38 60°C 4.5 5.5 6.0 8.5 16 24 31 Chapter 2 Design and Installation...
- マニュアル
... sequence input circuit interface connects through a relay or open-collector transistor circuit. Select a low-current relay, otherwise a faulty contact will result. Servo Driver 24 VDC 50 mA min. Servo Driver 24 VDC 50 mA min. +24 VIN 3.3 ...
- マニュアル
...Control I/O Connector Specifications (CN1) Control I/O Signal Connections and External Signal Processing Reverse pulse +CW 22 Forward pulse +CCW 24 9 /ALM Alarm Output CW 23 220 12 to 24 VDC 24VIN 1 . ...
- マニュアル
...). Assigns UB(2) to Y(00). Jumps to the block 1: loop_ unconditionally. DriveProgramming User’s Manual (I580-E1) 6 - 45 6 DriveProgramming Commands 6-7 Timer Control Commands Delay on/off Command Description Argument Starts the timer(...
- マニュアル
...I 4b ENET DC IN 24V XBELTIO 4 Servo 200 240V XMCP G R 4a H 1 XSYSTEM 8 SmartVision MX XBELTIO AC 1 XIO GND K L ENET IN Ø 11 P ENET DC 24 V Servo 200 240 V K 8a J 7 200 - 240 VAC 10 V N T Q 6 9 12 U O M Figure 4-1. System Cable Diagram for eCobra Robots, Pendant and Vision Shown 14402-000 Rev. F eCobra User's Guide 35 4.1 System Cables, without SmartController EX The figure above includes the optional T20 pendant, optional SmartVision MX industrial ...
- マニュアル
... 565 is available in two models. One has a J4 platform, a theta motor and theta drive shaft. This provides ±360° of rotation at the tool flange. The other model has a fixed platform with no tool flange rotation. L M J ...
- マニュアル
...-000 Rev. N Quattro User's Guide 69 J 88.0° 98.0 [3.86] 96.8 [3.81] 191.8 [7.55] 286.8 [11.29] 4.10 Attaching the Cable Tray D K 0.8 [0.03] D 11.4 [0.45] 152.4 [6.00] 184.2 [7.250] 2X R635 [R0.25] D 168.3 [6.625] 1083.3 [42.65] 798.6 [31.44] 805.7 [31.72] 988.8 [38.93] H 76.2 [3.000] G D R25.4 [R1.00] 2X 6.35 X 45° [0.25] 192.8 [7.59]...
- マニュアル
... and work envelope drawings. In those cases, the information is presented for both robots. The robot motors are powered by an eMB40/60R servo-controller/amplifier. Either robot can be controlled by the eMB40/60R, running eV+, or an optional SmartController EX motion controller. H ...
- マニュアル
... = 8 VDC Operational current range 0 to 7.5 mA OFF state current range 0 to 0.5 mA ON state current range 2.5 to 7.5 mA Typical threshold current 2.0 mA Impedance (Vin/Iin) 3.9 K Ω minimum Current at Vin = +24 VDC Iin ≤ 6 mA Turn-on response time (hardware) Software scan rate / response time 5 µsec maximum 1 ms scan cycle/ 1 ms max response time Turn-off response time (hardware) Software scan rate / response time 5 µsec maximum 1 ms scan cycle/ 1 ms max response time NOTE: The input current specifications ...
- マニュアル
... with Plugs on Both Ends (M12/RJ45) Shield Strengthening Connector cable M12/Smartclick connector type Rugged RJ45 connector type OMRON Corporation *1. Cable length (m) Contact information Model *1 0.3 XS5W-T421-AMD-...