全 1482 件が検索されました。(81 - 100件を表示)
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC60068-2-27 147 m/s2, 3...
- カタログ
....4 Hz with amplitude of 3.5 mm, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC 60068-2-27, 147 m/...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
... Hz with 3.5-mm amplitude, 8.4 to 150 Hz, acceleration of 9.8 m/s2 100 min each in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock Resistance Conforms to IEC 60068-2-27. 147 m/s2, 3...
- カタログ
....4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to JIS 60068-2-27. 147 m/s2, 3...
- カタログ
... 8.4 Hz with 3.5-mm amplitude, 8.4 to 150 Hz Acceleration of 9.8 m/s2 for 100 min in X, Y, and Z directions (10 sweeps of 10 min each = 100 min total) Shock resistance Conforms to IEC60068-2-27. 147 m/...
- カタログ
...(Time coefficient: 8 minutes × coefficient factor 10 = total time 80 minutes) (When mounted on a DIN Track: 2 to 55 Hz, acceleration of 2.9 m/s2 in X, Y, and Z directions for 20 minutes) (conforming to IEC60068-2-6) Shock resistance 147 m/...
- カタログ
... 80 minutes (Time coefficient: 8 minutes x coefficient factor 10 = total time 80 min.) (CPU Unit mounted to a DIN track: 2 to 55 Hz, 2.9 m/s2 in X, Y, and Z directions for 20 minutes) Shock resistance Conforms to JIS 0041, 147 m/...
- カタログ
...10 to 61.2 Hz with single-amplitude of 0.1 mm, 61.2 to 150 Hz and 14.7 m/s2 in X, Y, and Z directions for 80 min each (sweep time of 8 min × 10 sweeps = 80 min) Shock resistance 196 m/s2 (3 times each in X, Y, and Z directions) Dielectric strength 1,000 VAC for 1 min, Leakage current: 1 mA max. • Between communications connector or external current supply connector and GR terminal on Power Supply Unit • Between communications connector or external current supply connector and all Unit connectors Insulation resistance 20 MΩ ...
- カタログ
...非充電金属部間振動衝撃 200 100 AC1,000V(M5タイプは600V) 10∼55Hz 複振幅1.5mm *2 耐久 最大1,000m/s2 誤動作 最大300m/s2 *3 0 使用周囲温度 −10∼+70℃ (ただし、氷結しないこと) 使用周囲湿度 35∼95%RH 質量 300 AC250V(TTP時) 誤動作 アクチュエータ強度 500 約14g(M5)、約20g(M8)、約21g(M10)...
- カタログ
...acceleration 784 m/s2 98 m/s2 Vibration resistance (destruction) 10 Hz to 2 kHz, 2-mm single amplitude or 392 m/s2 10 to 150 Hz, 0.35-mm single amplitude or 50 m/s2 Shock resistance (destruction) 294 m/...