全 41926 件が検索されました。(1141 - 1160件を表示)
- マニュアル
...IFEED executed 8-4-4 INTERRUPT FEEDING Instruction: IFEED(892) Execution condition @IFEED #0100 P: Port specifier, Example: Interrupt input 0 and pulse output 0 #0000 C: Control data, CW/CCW outputs and CW direction D0 S+1: D1 ...
- マニュアル
....13 A at 24 VDC Internal current power consumption Level-3 heading Noise immunity Conforms to IEC 61000-4-4, 2.0 kV Vibration resistance Malfunction: 10 to 60 Hz with 0.7-mm double amplitude, 60 to 150 Hz, 50 m/...
- マニュアル
...10.656 µs 171.104 µs K Calculation Example Conditions Baud rate 3.0 Mbps Word outputs 7 Units Word inputs Bit outputs 8 Units 9 Units Bit inputs 10 Units K = (7 × 5.312 µs) + (2 × 5.312 µs) ≅ 0.048 ms • TOUT: Output Slave Unit output delay time For details on delay times for individual Slave Units, refer to the output specifications for individual Slave Units in the CompoNet Slave Unit Operation Manual (Cat. No. W457). Reference Example The following table shows the calculation results for the maximum I/O response time for Word Slave Units ...
- マニュアル
...on Send data Contents (data format) Data S+0 Number of send data words (4 digits Hex) 0005 to 00FA Hex (5 to 250 decimal) S+1 (Undefined) Node No. (2 digits BCD) 00 to 99 S+2 MRC (2 digits Hex) SRC (2 digits Hex) Set the command code for the required service S+3 Number of send bytes (4 digits Hex) Number of data bytes from the next byte after the command code (MRC, SRC) until the byte just before the ETX. 0000 to 0492 S+4 on Send data (4-digit Hex) The data specified in hexadecimal ...
- マニュアル
... byte, IN size: 3 bytes Node address 2: OUT size: 1 byte, IN size: 2 bytes Allocation size setup table 15 I 1 5 s I+1 4 3 s+1 I+2 1 2 s+2 : : s+3 OUT block 1 IN block 1 15 00 00 k 00 00 01 01 k+1 00 00 01 01 k+2 02 k+3 Not usable Not usable : 00 : k+4 Not usable 01 01 Not usable 01 02 k+5 l: First word in allocation size setup table s: First word in OUT block 1 k: First word ...
- マニュアル
...能性があります。 SW EN規格への適合 ● EMI / EMS:IEC61000-6-4 / IEC61000-6-2 ● 耐振動: IEC 60068-2-6に適合 ● 耐衝撃 : EC 60068-2-27 に適合, 196 m/s 2 ● EMCイミュニティレベル: ゾ ー ン B 사 용 자 안 내 電源コネクタ +24V DC 0V FG ● 81.8 トラブルシューティング ラベル ● LAN ポート形式 項目...
- マニュアル
... power is turned ON or when the operating mode changes. Category Item Description Operation Settings Start delay time at startup Sets the time to perform system services with priority during startup after the power Value 0 to 10 ...
- マニュアル
... Time Travel Mode Travel Time Preference Mode Executes the function block when the value is changed to TRUE. Sets the travel distance. The unit is [command unit]. Inputs the relative distance from the current position. [Hz].*1 mand unit/...
- マニュアル
... assigned periodic task is set to 1 ms and the number of samplings is set to 100, the sampling period is 10 µs. At this time, the Number of Digital Filter Processing Operations is as follows: • Ch£ Number of Digital Filter Processing Operations = 10 µs ÷ 5 µ...
- マニュアル
... in the table, the target-value comparison table requires a continuous block of 4 to 19 words. 15 S 0 0001 to 0006 hex (1 to 6 target values) Number of target values S+1 Lower word of target value 1 S+2...
- マニュアル
...Hazard (or object resolution) of the F3SG-SR Calculation Example for Systems with a Detection Capability or a Beam Gap of 40 mm or Less Use K = 2,000 mm/s and C = 8 x (d - 14 mm) in formula (1) for the calculation. ...
- マニュアル
... Temperature Operating Humidity Storage Humidity/Temperature Insulation Resistance Withstand Voltage Vibration Resistance ZN-CTX21 ZN-CTX21-A ZN-CTS□1-□A, ZN-CTM□1-□A 7-seg. 5-digit 2-step LCD display, auxiliary information indicator displays 1 ...
- マニュアル
...-2 Setup of Camera & Software Vision (FJ-S££££ Series) .................................................1-3 1-2-1 1-2-2 1-2-3 1-2-4 1-2-5 1-2-6 1-2-7 1-3 Setup of Camera & Software Vision (FJ-S££££2 Series) .............................................1-18 1-3-1 1-3-2 1-3-3 1-3-4 1-3-5 1-3-6 1-3-7 1-3-8 6 Prepare hardware .......................................................................................................................1-3 Install Gigabit ethernet adapter ...................................................................................................1-5 Install GigE camera device driver ...............................................................................................1-5 Configure Gigabit Ethernet adapter ............................................................................................1-7 Setup of camera connection .....................................................................................................1-10...
- マニュアル
... V320-F, V330-F, V420-F, and V430-F. S- 1 Optics and Lighting Accessories. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . .S-2 MicroHAWK V320-F / V330-F / V420-F / V430-F Barcode Reader User Manual S-1 Appendices S-1 Optics and Lighting Accessories MicroHAWK Optics and Lighting Accessory List This section contains instructions for how to install the optical accessories on a MicroHAWK ID/MV-20, V/F320-F, V/F330-F, V/F420-F and V/F430-F. Contents 1. 2. 3. 4. 5. MicroHAWK ID/MV-20 Diffuser and Polarizer Kit Installation MicroHAWK V/F3XX-F Diffuser and Polarizer Kit Installation...
- マニュアル
... x L 229.4 x H 82.6 mm) Bluetooth, Up to 100 meters/300 ft. in open air range/environment Serial Port and HID Profiles 2.402 to 2.480 GHz Adaptive Frequency Hopping (co-existence with 802.11 wireless networks) 3Mbit/...
- マニュアル
...-1 Glossary of Terms. . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . . S-2 V440-F C-Mount Code Reader User Manual S-1 Appendices S-1 Glossary of Terms Aberration — The failure of an optical lens to produce an exact point-to-point correspondence between the object and its resulting image. Various types are chromatic, spherical, coma, astigmatism, and distortion. Absorption — The loss of light of certain wavelengths as it passes through a material and is converted to heat or other forms of energy. Active Illumination — Lighting an area with a light source coordinated with the acquisition of an image. Strobed flash tubes and pulsed lasers ...
- マニュアル
...Device Item Settings data (S)+0 Completion status Status at instruction complete is stored. 0: Normal, Non-0: Abnormal (Refer to Dedicated error codes below) (S)+1 Target station number Specifies the number of the target station. 1 - 120 (...
- マニュアル
...しないこと) 動作時・保存時:35∼85%RH (ただし結露しないこと) I P20(I EC60529) 振動周波数:10∼150Hz 片振幅:0.35mm 加速度:50m/s 2 2 150m/s 6方向 各 3 回(上下・左右・前後) 筐体:ポリカーボネート(PC)、コード被覆部:耐熱塩化ビニール 2m 約300g (コード部含む)(梱包状態:約...
- マニュアル
...Operating:0 to 50℃,Storage:-15 to 60℃ (with no icing or condensation) Operating and storage:35% to 85% RH (with no condensation) IEC60529,IP20 Destruction:10 to 150Hz,0.35-mm single amplitude,10 times each X,Y,and Z directions for 8min Destruction:150m/...
- マニュアル
...ーザー製品のクラスに応じて使用者が行わなければならない安全予防対策が規定されています。 形 Z G 2 - W D S 2 2は本 規 格に定めるクラス2に分 類されます。 形 ZG2-WDS22はセンサ部側面に以下の警告ラベルを貼っています。 レーザ発...