全 53645 件が検索されました。(9781 - 9800件を表示)
- カタログ
...50 mA at 12 VDC Input mode Up (increment) Accumulative Max. counting speeds 30 Hz or 5 kHz (selected via DIP switch) --- --- Counting range 0 to 999999 --- Time specification --- 0.1 to 99999.9 h/1 s to 99 h 59 min 59 ...
- カタログ
.../down (individual) (total counter), or accumulative (time counter) Up/down (individual) Max. counting speeds 30 Hz or 5 kHz (selected via DIP switch) Counting range –99999 to 999999 –9999999 to 99999999 Time specification 0.1 to 99999.9 h/1 ...
- カタログ
...) (Inrush current: 15 A max.) Mounting method Flush mounting External connections Screw terminals (M3 screws) Terminal screw tightening torque 0.5 N⋅m max. Attachment Waterproof packing, flush mounting bracket Display 7-segment, negative transmissive LCD; time display (h, min, ...
- カタログ
...当)、リアケース:IP20 端子部:IP20+フィンガープロテクト(VDE0106/Part100) 表示方式 7セグメント ネガタイプLCD、 時間表示(h、min、 s) 、CMW、 OUT、RST、TOTAL 現在値(赤色 文字高さ7mm)、設定値 (緑色 文字高さ3.4mm) 桁数 最大4桁までプリセット可能(計数値、プリセット値は上位サプ...
- カタログ
...alarm output 7 Simple Programming The programming method is designed based on a one key-one action concept for settings that could not be simpler. Both initial settings and factory adjustments are effort-free. Speed STEP Switchable 96 mm ...
- カタログ
...形E69-C06B ◎形E69-C08B ◎形E69-C10B 形E69-DF5 ◎形Y92C-30 ◎形Y92A-96B ◎形Y92A-96N ◎形Y92F-91 ◎形PFP-100N ◎形PFP-50N ◎形PFP-100N2 ◎形PFP-M ◎形PFP-S 6,700 970 1,450 1,570 9,900 10,700 585 6,700 1,090 910 505 1,180 77 48 *標準外の長さに関しては別途お問い合わせください。 ■USB通信ケーブル推奨品商品名称 USB通...
- カタログ
...[-] HMC-EF183 Data Sheet SYSMAC Option Memory Card HMC-EF183 CSM_HMC-EF183_DS_E_3_2 Large-capacity Memory Card (128 MB) That's RoHS Compliant! • Memory Cards serve as external memory to store user programs, PLC Setups, I/O Tables, and other data for CS/CJ-series PLCs or NSJ *1 Controllers. • A Memory Card Adaptor can be used to mount a Memory Card in a PCMCIA slot of a personal computer to enable editing the data on the computer. HMC-EF183 HMC-AP001 *1. NSJ-series is no longer available to order. Features • • • • • Save or read ...
- カタログ
...Ambient storage temperature: -20°C to 75°C / Ambient storage humidity: 10% to 90% (no condensation) Write protection Provided Type of file system FAT16 FAT32 * These values depend on the device on which the card is mounted. The value in the user'...
- カタログ
...Ambient storage temperature: -20°C to 75°C / Ambient storage humidity: 10% to 90% (no condensation) Write protection Provided Type of file system FAT16 FAT32 * These values depend on the device on which the card is mounted. The value in the user'...
- カタログ
...industrial%20robots_i822-e1_14_1_csm1050308.pdf Industrial Robotics Automation Catalog Product Datasheets ©OMRON, 2021 2 Industrial Robots Omron’s 5 benefits The new Omron Robotic Automation enhances the most demanding manufacturing lines providing 5 main benefits Performance Overall through-put is guaranteed by the synchronization of our Sysmac machine control with the new vision guided robots DU N C TIO PRO LINE REA NA ESIG D Factory 3 Quick Delivery 5 huge automated warehouses to provide parts in short time. Simple Shortening the startup and maintenance time by the integrated software environment that controls the line. NT EME...
- カタログ
..., making it ideally suited to visualization, data handling, measuring and controlling. We’ve simplified the design and build to eliminate faults caused by complexity and, with other unique design features, to maximize uptime and reduce costs. The future will be IT driven: Omron’...
- カタログ
...業用PC IPC マシンコントローラ Sysmacによる制御とICTの融合装 置 制 御 用 途 に特 化した I P C マシンコントローラは、S y s m a cオートメーションプラットフォームの 高 い 精 度 や 実 用 性と、Windowsの汎用性を兼ね備えており、革新的で信頼性...
- カタログ
...6.9 x 6.9 5.3 x 5.3 3.45 x 3.45 4.5 x 4.5 3.45 x 3.45 3.45 x 3.45 2.2 x 2.2 1.85 x 1.85 1 µs to 16.777 seconds (Default: 3,425 µs) 10 µs to 1.0300 seconds (Default: 16,379 µs) 1 µs to 16.777 seconds (Default: 13,936 µ...
- カタログ
...Industrial Robots Datasheets This catalog is information when the following products are discontinued. ●SmartVision MX (Discontinued On October 2020) For the latest information on products other than the above, please see the product information on our website. 2 Industrial Robots The Omron’...
- カタログ
...)でロボット制御が可能 • ロボットにサーボアンプとコントローラを内蔵することで省配線化 • コンベア速度1.4m/sまで追従可能 • マルチハンド(複数個取り)に対応するため可搬質量を高く設計 • 高速コンベア上での高速Pick&Placeに対応 • 架...
- カタログ
...Controller Link/SYSMAC LINK PLC, temperature controller, or digital panel meter OMRON PLCs Using an ONC as an Information Gateway Ethernet and DeviceNet Remote I/O Communications • Data from DeviceNet slaves is stored in event memory in the ONC. The ONC’...
- カタログ
...費電流外形寸法/質量対応規格 仕様 DC24V +10%、−15% コネクタ D-SUB 9ピン(オス) 115.2k、57.6k、38.4k、19.2k、 通信速度(ビット/s) 9600、4800、2400、1200 データ長 8ビット、7ビットストップビット 1ビット、2ビット通信制御なし、XON/XOFF、RTS/CTS RTS、CTS、DSR、DTR、DCD 制御線リアルタイム...
- カタログ
....75mm (複振幅1.5mm) ―― 誤作動*2 10∼55∼10Hz 片振幅0.75mm (複振幅1.5mm)*3 (励磁、無励磁とも同じ) ―― 質量 1,000m/s2 2 100m/s(励磁、 無励磁とも同じ) AC 220V 抵抗負荷(AC1級) 70 50 30 AC 220V モータ負荷(AC3級) ―― 10 1 3 5 約20g 使用周囲温度 −10∼+55℃ (ただし、氷結および結露しないこと)...
- カタログ
...17.5 12 44.3 26.3 123.5 78 M3.5 (補助端子) 形J7L-50 形J7L-65 形J7L-75 形J7L-85 12 形J7L-09∼22 R/1 S/3 T/5 43 31 1kg 形J7L-32∼85 13 21 R/1 S/3 T/5 43 31 A1 A2 接点構成 U/2 V/4 W/6 44 32 954 117.4 M6 (50) M8 (65,75,85) コンタクタ(電磁接触器) J7L A1 A2 14 22 U/2 V/4 W/6 ...
- カタログ
....8 19.5 12.4 M3.5 (補助端子) M6 (7∼50A) M8 (54∼85A) (主端子) 7.8 19 45.5 34.2 3.5 形J7S-09∼22 R/1 S/3 T/5 43 31 形J7S-32∼85 13 21 R/1 S/3 T/5 43 31 A1 A2 接点構成 44 32 97 95 U/2 V/4 W/6 98 96 1.12kg 85.5 98 A1 A2 14 22 44 32 97 95 U/2 V/4 W/6 98 96 電磁開閉器...