全 53645 件が検索されました。(9741 - 9760件を表示)
- カタログ
... with a tolerance of ±15% for coil resistance. 2. The operating characteristics are measured at a coil temperature of 23°C. 3. The value for the maximum voltage is the maximum value within the allowable voltage fluctuation range for the relay coil’...
- カタログ
... with a tolerance of ±15% for coil resistance. 2. The operating characteristics are measured at a coil temperature of 23°C. 3. The value for the maximum voltage is the maximum value within the allowable voltage fluctuation range for the relay coil’...
- カタログ
... using the F3SJ ensure that the DC power supply satisfies all the conditions below. • The voltage is within the rated power supply voltage range (24 VDC ±10%). • The power supply is connected only to the F3SJ or devices with a direct bearing on the F3SJ’...
- カタログ
...間 SPD AND T41 AND T42 スイッチ OFF T41/T42 ・近接センサの応答時間(Tp) 以下の計算方法となります。 Tp = 1 / F (s) OFF ユニットB 注1. 上図の場合にユニット B の論理接続設定スイッチを“OFF”にしていると、 ユニットBは設定エラーと判断してロックアウト...
- カタログ
... state, the following pulse signal is output continuously for output circuit diagnosis. When using these safety outputs as input signals to control devices (i.e. Programmable Controllers), consider the pulse signal shown below. Auxiliary output Approx. 100 ms ON OFF 360 µ...
- カタログ
...-delay timer Extra waiting time Condition A tA Stops Condition B Off-delay setting T tB Unlocked T must be set as follows: T > tB > tA 2 Solution Extra waiting time is reduced by monitoring the motor's...
- カタログ
...12.6 37.4 4 Note: Accessory cable included. Wiring Diagrams Encoder input V0 V1 G0 G1 G External input A B V B Z NC A 24 VDC S V2 G2 External output V3 G3 IN NC V4 G4 V5 OUT1 V6 OUT2 Z 24 VDC Brown (red) Blue (black) Black (white) 24 VDC Encoder NPN output sensor (incremental, (photoelectric sensor, open-collector output) proximity sensor) Solenoid valve, etc. IN Blue (black) Internal connection G3 Brown (white) NC is an unused connection terminal with no shield. Shield (ground) the NC terminal if required. Solenoid valve, etc. Two-wire sensor (...
- カタログ
...付属ケーブル付き ネットワーク仕様 配線図エンコーダ入力 V1 G0 G + B V 24VDC B Z NC A S V2 G2 Z− V3 G3 NC + − V5 OUT1 V6 OUT2 + 24VDC NPN出力センサ (光電スイッチ、 近接スイッチ) ソレノイド、 バルブなど IN 青︵黒︶ 茶︵白︶ マルチプルI/O ターミナルシリー...
- カタログ
...[-] H2C Data Sheet Motor Timer H2C CSM_H2C_DS_E_2_2 DIN-sized 48 x 48 Motor Timer with Simple Operation for Switching Time Specifications • Three Motor Timers cover the wide time range of 6 s to 30 h with easy operation from the operation panel. • Five time specifications for each model with linked time display. • DIN-standard size of 48 x 48 mm. • Easily check operation with neon lamp. • Models with sockets and models with top wiring are also available. • Certified for UL and CSA safety standards. • Conforms to EN 61812-1 (except models that end with “-...
- カタログ
... to change without notice. 7 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... to change without notice. 6 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... you have any questions or comments. Refer to Safety Precautions on page 7. Large Setting Dial and Moving Pointers Ideal for Easy Operation and Monitoring • Incorporating an easy-to-see large setting dial with moving pointers. • Wide time-setting range of 0.2 ...
- カタログ
...(8分/サイクル) 10∼55Hz 片振幅0.5mm 3方向 各2サイクル(8分/サイクル) 300m/s2 6方向 各3回 2 2) 6方向 各3回 150m/s(前後方向は100m/s 500万回以上 (無負荷、開閉ひん度1,800回/h) 10万回以上(AC250V 5A 抵抗負荷、開閉ひん度1,800回/h) 2万時間 IP65(ただし、表...
- カタログ
... used with fingerprotection structure sockets. Use forked crimp terminals. 2. A terminal cover (Y92A-48G) can be used with P3GA-11 and P3G-08 for finger protection. Specifications Time Ranges A desired time can be set within a range of 0.1 ...
- カタログ
...選択できます) セット数字 時間単位 0.1s(0.1秒) 1∼999 (3桁) ご購入 当社販売店 または オムロンFAストア s(1秒) 0.1m(0.1分) 0 0 1 m(1分) 0.1 S www.fa.omron.co.jp 0.1h(0.1時間) ∼ 9 9 9 h (1時間) 10h (10時間) 10 h 1 H3CA ■定格 (形H3CA-A、形H3CA-A-306、形H3CA-FA、形H3CA-...
- カタログ
...備。 •「ビスが落ちない」 「手が触れない」端子構造(VDE0106/P100準拠)。 形式構成 ■形H3DE全シリーズ体系 形H3DEシリーズ 形H3DE-M/-S マルチタイマ ■8動作マルチタイマ 形H3DE-M1/M2 ● 動作モード A:オンディレー B:フリッカオフスタート B2:フリッカオンスタート C:信...
- カタログ
... Accessories (Order Separately) Adapter Y92F-40 Specifications ■ Time Ranges Four time ranges are available for each timer by changing the time range selector switch positions to different combinations. Time range code Time range selector switch A 0.05 to 0.5 ...
- カタログ
...タ 6.2 M4×8 ナベねじ 1.8 1 50 35.5 35.3 1.8 11.5 10 1.3 4.8 M4ばね座金 ●スペーサ形PFP-S 形式 標準価格(¥) ◎形PFP-M 77 16 12 5 CADデータ 34.8 44.3 16.5 形式 標準価格(¥) ◎形PFP-S 48 注. 上記形式をご注文の際は、10個単位でご注文ください。 上記価格...
- カタログ
...タ 6.2 M4×8 ナベねじ 1.8 1 50 35.5 35.3 1.8 11.5 10 1.3 4.8 M4ばね座金 ●スペーサ形PFP-S 形式 標準価格(¥) ◎形PFP-M 77 16 12 5 CADデータ 34.8 44.3 16.5 形式 標準価格(¥) ◎形PFP-S 48 注. 上記形式をご注文の際は、10個単位でご注文ください。 上記価格...
- カタログ
... OMRON website. Ordering Information Operation system Time-limit operation, integrating operation Resetting system Power-OFF resetting (excluding -M), external resetting, manual resetting, automatic resetting No. of digits 4 digits (switch-selectable): 0.01 to 99.99 ...