全 367 件が検索されました。(61 - 80件を表示)
- マニュアル
...のないこと) 高度 2000m 以下 耐振動 振動数 10 ∼ 55Hz、片振幅 0.35mm、 加速度 50m/s²、 X/Y/Z 各方向 5min×10 掃引 耐衝撃 100m/s² 3 軸 6 方向 各 3 回 保護構造 IP20 端子台形状 プッシュイン Plus ケース外装色 黒(マンセル N1.5) 取り付け DIN レール 許容電源電圧変動範囲許容...
- マニュアル
... input terminals + Current input terminals) and LAN port • Between electronic circuitry and case Frequency 10 to 55 Hz, 0.35-mm single amplitude, Vibration resistance acceleration 50 m/s², 10 sweeps each in X, Y, and Z directions for 5 min 150 m/...
- マニュアル
... 24 and terminal Nos. 22 and 25 and. COM 22 3-STATE output (HIGH) 23 3-STATE output (MIDDLE) 24 Stop Time Operating state Waiting state Stop state Backlight :Green 25 KM50-E's 3-STATE function can sort the integration condition of electric energy into HIGH, MIDDLE and LOW by setting HIGH threshold (41.h.th) and LOW threshold (42.l.th). This function allows you to grasp power consumption state and supports extracting power loss. To perform measurement and saving, select a judgement target (40.tgt) from active power (pwr), current (a) and voltage (v). When a ...
- マニュアル
... 24 and terminal Nos. 22 and 25 and. COM 22 3-STATE output (HIGH) 23 3-STATE output (MIDDLE) 24 Stop Time Operating state Waiting state Stop state Backlight :Green 25 KM50-E's 3-STATE function can sort the integration condition of electric energy into HIGH, MIDDLE and LOW by setting HIGH threshold (41.h.th) and LOW threshold (42.l.th). This function allows you to grasp power consumption state and supports extracting power loss. To perform measurement and saving, select a judgement target (40.tgt) from active power (pwr), current (a) and voltage (v). When a ...
- マニュアル
...s?2.h 1 -9999 to 99999 99999 Comparative set value 2L s?2.l 1 -9999 to 99999 1 -9999 Comparative set value 2LL s?2.ll 19999 to 99999 1 -9999 Comparative set value 3HH s?3.hh 19999 to 99999 99999 Comparative set value 3H ...
- マニュアル
...0 --- EU Decimal point position dp 0 to 4 00000, 0000. 0, 000. 00, 00. 000, 0. 0000 X (VD): 2 X (AD): 2 X (VA): 1 X (AA): 3 V: 2 S: 3 --- --- Temperature unit d-u °C, °F C, F C --- --- Comparative output pattern out-p Standard outputs, zone outputs, level outputs normal, zone, level normal --- --- Move to the advanced function setting level amo? -19999 to 99999 -19999 to 99999 0 --- --- Initial setting A-14 Initial value vd ad va aa Set value Parameter List Level Input adjustment Parameter name Characters Characters Initial value Decimal point Unit Timing ...
- マニュアル
...: OFF(0), H’00000001: ON(1) Character Default setting Decimal point Unit off, on off --- --- d.ref H’00000000: OFF(0), H’00000001: 0.5 s(1), H’00000002: 1 s(2), H’00000003: 2 s(3), H’00000004: 4 s(4) off, 0 . 5, 1, 2, 4 off --- s Display color selection color H’00000000: Green (red)(0), H’00000001: green(1), H’00000002: red (green)(2), H’00000003: red(3) grn-r, grn, red-g, red grn-r --- --- 0003 Display value selection disp H’00000000: PV(0), H’00000001: MAX(1), H’00000002: MIN (2) pv, max, ...
- マニュアル
... above R: −19999 P: 0 Same as above EU Comparative set value 2LL s?2.ll Same as above Same as above R: −19999 P: 0 Same as above EU Comparative set value 3HH s?3.hh Same as above Same as above 99999 Same as above EU Comparative set value 3H ...
- マニュアル
...-wire A_R : 1-phase 3-wire 3 Current 1 0.000 to 999999.999 A_R : 3-phase 3-wire A : 1-phase 2-wire voltage selected A (Circuit A only A_R) : 1-phase 3-wire composite A_S : 3-phase 4-wire None : 1-phase 2-wire A_N : 1-phase 3-wire 4 Current 2 0.000 to 999999.999 A_...
- マニュアル
... call the C# program for stopping the Process Manager, the status monitoring program "supervisor", the regular processing program "control", and the startup processing program 4-7 4 Implementation Example of Dynamic Pick-and-place Equipment CALL rm.execute3($ip, "/ApplicationManager1/PM_Start", "Execute", 0, $arg ...
- マニュアル
... allocated, the ladder program in the interrupt task is not checked by compile on the CX-Programmer. 19 Target value comparison table Item CPM1A S Number of target values S+1 to S+2 Lower word of target value: BCD ...
- マニュアル
... not checked by compile on the CX-Programmer. Allocate the task type and check the program. 19 Target value comparison table Item CPM2A S Number of target values S+1 to S+2 Lower word of target value: BCD ...
- マニュアル
...+1 Target value #1, lower 4 digits (BCD 8 digits) S+1 Lower word of target value 1 (BIN 8 digits) S+2 Target value #1, upper 4digits F8388608 to 08388607 S+2 Upper word of target value 1 S+3 Subroutine number (Incremental) 0000 to 0255 ...
- マニュアル
...ーはプログラムコンパイル(チェック)により、チェックされません。 目標値一致比較テーブル項目 S S+1~S+2 S+3~S+4 S+5 CPM1A 比較個数目標下限値:BCD データ目標上限値:BCD データサブルーチン番号 CP1E 比較個数目標下限値:BIN データ目標上...
- マニュアル
...スク種別の割付を行い、 プログラムチェックを行ってください。 目標値一致比較テーブル項目 S S+1~S+2 S+3~S+4 S+5 CPM2A 比較個数目標下限値:BCD データ目標上限値:BCD データサブルーチン番号 CP1E 比較個数目標下限値:BIN データ目標上限...
- マニュアル
...目標値1下位4桁 (BCD8 桁) F8388608 S+1 目標値1(下位) (BIN8 桁) 80000000 S+2 目標値1上位4桁 S+2 目標値1(上位) S+3 サブルーチン番号 S+3 目標値1 割込みタスク No. ~08388607 (加算時) 0000~0255 (減算時) F000~F255 S+142 目標値 48 下位4桁 S+143 目標値 48 上位4桁 S+144 サブルー...
- マニュアル
...レスポンスデータバイト数 C+2 読出開始アドレス 00 00 送信先ネットワークアドレスシリアルポートNo. S+3 00 0A C+3 読出開始要素数 D:レスポンス格納先頭CH番号 D 02 00 送信先号機アドレス送信先ノードアドレス C+4 00 03 再送回...
- マニュアル
...8 0 0 0 ディスク No.=8000Hex (メモリカード) S+2: D00008 0 0 0 0 パラメータ=0000Hex (ディレクトリの作成) S+3: S+4: S+5: S+6: D00009 D00010 D00011 D00012 4 3 2 2 3 1 0 0 5 2 2 2 3 0 0 0 サブディレクトリ名=‘CS1□□□□□.□□□’ S+7: D00013 2 E 2 0 (□:スペースコード) S+8: S+9: D00014 D00015 2 0 0 0...
- マニュアル
...たエリアが必要です。 0 15 比較個数 S &1∼6(16進#0001∼6) S+1 目標値1 (下位) S+2 目標値1 (上位) S+3 目標値1 割込タスクNo. S+16 目標値6 (下位) S+17 目標値6 (上位) S+18 目標値6 割込タスクNo. 割込タスクNo. 15 14 12 11 0 0 0 87 #00000000∼FFFFFFFF #00000000∼FFFFFFFF 4 3 0 0...
- マニュアル
...桁 1 桁目エンコード対象 S+1:エンコード桁 2 桁目エンコード対象 S+2:エンコード桁 3 桁目エンコード対象 S+3:エンコード桁 4 桁目エンコード対象 K:コントロールデータ 15 K 12 11 0 4 3 8 7 l D:変換結果出力 CH 番号 15 8 7 12 11...