全 559 件が検索されました。(61 - 80件を表示)

  • カタログ

    ...1) Saving to flash memory. (Can be written 100,000 times.) 2) Reading from PLC area by data reading instruction. 3) Reading by Support Software and saving to personal computer hard disk or floppy disk. Inputs Prepare the following inputs for each axis: ...

  • カタログ

    ... the PLC Setup.) Output method: Sinking or sourcing transistor outputs (The method is determined by Pulse I/O Module model.) Normal Outputs 12 max. (6 per Pulse I/O Module) Pulse Outputs 4 max. (2 per Pulse I/O Module) Output method: ...

  • カタログ

    ... output must be selected in the PLC Setup.) Output method: Sinking or sourcing transistor outputs (The method is determined by Pulse I/O Module model.) 12 max. (6 per Pulse I/O Module) 4 max. (2 per Pulse I/O Module) Output method: ...

  • カタログ

    ... points (Min. input pulse width: 50 μs max.) 6 points (Min. input pulse width: 50 μs max.) Scheduled interrupts 1 20 (12 inputs, 8 outputs) Line-driver inputs: Two axes for phases A, B, and Z Line-driver outputs: Two axes for ...

  • カタログ

    ...PWM outputs Analog input CP1L-EM40 (40 points) CP1L-EM30 (30 points) CP1L-EL20 (20 points) CP1L-EM40D@-@ CP1L-EM30D@-@ CP1L-EL20D@-@ Trapezoidal or S-curve acceleration and deceleration (Duty ratio: 50% fixed) 2 outputs, 1 Hz to 100 kHz (CCW/...

  • カタログ

    ...8 D4B-@N Application Precaution Changing the Operating Direction Operating section (on back of Head) Switches with Roller Levers The operating direction of the lever can be easily changed without using any tools. It can be set to clockwise operation (...

  • カタログ

    ...0 V (common) Power supply: 12 to 24 V COUNTS output UP/DOWN OUT Z IN Z Note: Terminals 2 and 6 are connected internally. Relation between Inputs (phase A and phase B) and Outputs (COUNTS, UP/DOWN) Encoder direction ...

  • カタログ

    ...E6A2-CWZ5C T(100%) ON OFF 1/2T±1/4T (50%±25%) The ONs in the above timing chart mean that the output transistor is ON and the OFFs mean that the output transistor is OFF. Output transistor Direction of rotation: ...

  • カタログ

    ...(Black: phase A, White: phase B, Orange: phase Z) Blue GND E6B2-CWZ5B Brown 12 VDC −10% to 24 VDC +15% 3.9 Ω 35 mA max. Black, white, orange PNP transistor Direction of rotation: CW (as viewed from end of shaft) 0V Shield E6B2 main circuit E6B2-CWZ6C NPN Open-collector Output Model E6B2-CWZ5B PNP Open-collector Output Model Output signal (Black: phase A, White: phase B, Orange: phase Z) Blue T(360˚) ...

  • カタログ

    ....3 Ω NPN transistor 35 mA max. 30 VDC max. (Black: phase A, White: phase B, Orange: phase Z) Blue E6C2-CWZ6C NPN Open-collector Output Model E6C2-CWZ5B PNP Open-collector Output Model Direction of rotation: ...

  • カタログ

    ... 35 mA) Rise and fall times of output 1 μs max. (Cable length: 1 m, Load current: 35 mA) Maximum response frequency*3 20 kHz Logic Negative logic (high = 0, low = 1) Direction of rotation*4 Output code increases for ...

  • カタログ

    ...: phase A, White: phase B, Orange: phase Z) 30 mA max. Blue 0V Shield GND 7.5 Ω Brown 2k Ω NPN transistor 7.5 Ω 35mA max. Direction of rotation: CW (as viewed from end of shaft) T(360˚) H L H Phase B L H Phase Z L Phase A E6C3-CWZ3EH E6C3-C main circuit E6C3-CWZ3EH Voltage Output Model E6C3-CWZ5GH Complementary Output Model 5 VDC -5% to 12 VDC +10% Black, white, orange Output signal (Black: phase A, White: phase B, Orange: phase Z) Blue Shield 0V Direction of rotation: CCW (as viewed from ...

  • カタログ

    ... current: 16 mA max. Residual voltage: 0.4 V max. (at sink current of 16 mA) Maximum response frequency*2 5 kHz Logic Negative logic (high = 0, low = 1) Accuracy ±1° max. Direction of rotation Output code incremented by ...

  • カタログ

    ... exceeds the maximum electrical response speed. *3. No protection is provided against water or oil. 2 E6D-C I/O Circuit Diagrams Model/Output Circuits Output mode Connection E6D-CWZ1E E6D-CWZ1E Voltage output Brown Direction of rotation: ...

  • カタログ

    ... current: 35 mA max. Residual voltage: 0.4 V max. (at source current of 35 mA) Maximum response frequency*3 10 kHz Logic Negative logic (high = 0, low = 1) Direction of rotation Output code incremented by ...

  • カタログ

    ... can be connected to opencollector input devices (NPN, PNP). Power supply E6F-CWZ5G NPN transistor OUT Signal PNP transistor 0V 2 E6F-C I/O Circuit Diagrams Output Circuits Output mode Direction of rotation: ...

  • カタログ

    ...-422A and long-distance transmission is possible with a twisted-pair cable. The quality is equivalent to AM26LS31. 2 E6H-C I/O Circuit Diagrams Model/Output Circuits Output mode Connection E6H-CWZ6C Open-collector output Direction of rotation: ...

  • カタログ

    ... output 2 μs max. (Cable length: 1 m, Load current: 20 mA) Maximum response frequency*2 100 kHz (50 kHz when using phase Z reset) Phase difference between outputs 90°±45° between A and B Direction of rotation Phase A precedes in ...

  • カタログ

    ...ること Microsoft Corporation in the USA and other countries. Yb:Fiber レーザ半導体レーザ最大出力:40W 最大出力:1mW 最大ピークパワー:30kW パルス幅:CW パルス幅:1-500ns 波長:655nm 波長:1062nm クラス4レーザ製品 JIS C 6802: 2014 .QR Code is registerd trademark of DENSO WAVE INCORPORATED in Yb : Fiber laser Maximum output : 40W Maximum peak power : 30kW Pulse duration : 1-500ns Wavelength : 1062nm CLASS 4 LASER ...

  • カタログ

    ...膚への被ばくを避けること Yb:Fiber レーザ半導体レーザ最大出力:40W 最大出力:1mW 最大ピークパワー:30kW パルス幅:CW パルス幅:1-500ns 波長:655nm 波長:1062nm クラス4レーザ製品 JIS C 6802: 2014 8 Manual Z415-E1 AVOID EYE OR SKIN EXPOSURE TO DIRECT OR SCATTERED RADIATION Yb : Fiber laser Maximum output : 40W Maximum peak power : 30kW Pulse duration : 1-500ns...