全 7849 件が検索されました。(7441 - 7460件を表示)
- 商品情報
... terminal Coil Coil ratings Operate 24 VDC 87 mA Release 24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...
- 商品情報
... 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 ...
- 商品情報
...Ratings Degree of protection Open coils Terminal structure Solder terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...
- 商品情報
...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...
- 商品情報
...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...
- 商品情報
... mA 110 VDC 24.5 mA Release 100 VDC 25 mA 110 VDC 27 mA Coil resistance Operate: 4500 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.7 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...)) 24 VDC 5 A (Resistive load) 24 VDC 2 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 125 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 120 ...
- 商品情報
...) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 8.7 mA 110 VDC 9.6 mA Coil resistance 11440 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...
- 商品情報
... of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 72.7 mA Coil resistance 165 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...
- 商品情報
... of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 36.3 mA Coil resistance 662 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % (23 ℃) Power consumption Approx. 0.9 ...
- 商品情報
... speed High speed Size 120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.180 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 14 ...
- 商品情報
... speed Low speed Size 120 x 120 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.140 A 60 Hz: 0.120 A Rated input (Nominal value) 50 Hz: 12 ...
- 商品情報
... speed High speed Size 120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.230 A 60 Hz: 0.220 A Rated input (Nominal value) 50 Hz: 15 ...
- 商品情報
... speed Low speed Size 120 x 120 x t38 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.170 A 60 Hz: 0.150 A Rated input (Nominal value) 50 Hz: 11 ...
- 商品情報
... speed High speed Size 80 x 80 x t25 mm Rated voltage 100 VAC Permitted voltage fluctuation range 85% to 110% of rated voltage Rated current (Nominal value) 50 Hz: 0.097 A 60 Hz: 0.080 A Rated input (Nominal value) 50 Hz: 7 ...