全 7849 件が検索されました。(7421 - 7440件を表示)

  • 商品情報

    ... 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 ...

  • 商品情報

    ... 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 15 A DC: 15 A Maximum switching power 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 ...

  • 商品情報

    ...Ratings Degree of protection Open coils Terminal structure Screw terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    ...)) 24 VDC 7 A (Resistive load) 24 VDC 7 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2200 VA (Resistive load) 2200 VA (Inductive load (cosφ = 0.4)) 168 ...

  • 商品情報

    ... terminal Coil Coil ratings Operate 24 VDC 87 mA Release 24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

  • 商品情報

    ...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...

  • 商品情報

    ...)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 ...

  • 商品情報

    ... 17 mA 110 VDC 19 mA Release 100 VDC 25 mA 110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

  • 商品情報

    ... terminal Coil Coil ratings Operate 24 VDC 87 mA Release 24 VDC 109 mA Coil resistance Operate: 275 Ω Release: 220 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...

  • 商品情報

    ... Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    ...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    ... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

  • 商品情報

    ... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

  • 商品情報

    ... (Resistive load) 24 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 7.5 A DC: 7.5 A Maximum switching power 1700 VA (Resistive load (cosφ = 1)) 1700 VA (Inductive load (cosφ = 0.4)) 120 ...

  • 商品情報

    ... Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 17 mA 110 VDC 19 mA Coil resistance 5750 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    ... (cover) Terminal structure Plug-in terminal Coil Coil ratings 200 VDC 8.6 mA 220 VDC 9.5 mA Coil resistance 23200 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    ...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 87 mA Coil resistance 275 Ω Operate voltage (Set voltage) 70 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 2.1 ...

  • 商品情報

    .... 4.1 VA Rating Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 ...

  • 商品情報

    .... 4.1 VA Rating Contact Contact rated load 110 VDC 5 A (Resistive load) 110 VDC 5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 20 VA 700 ...

  • 商品情報

    ... 17 mA 110 VDC 19 mA Release 100 VDC 25 mA 110 VDC 27 mA Coil resistance Operate: 5750 Ω Release: 4040 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.1 ...