全 7849 件が検索されました。(7401 - 7420件を表示)
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 100 VDC 14.7 mA Coil resistance 6800 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 126 mA Coil resistance 95 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 56 mA Coil resistance 420 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 48 VDC 29.5 mA Coil resistance 1630 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 1.5 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 60.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 110 VDC 12.3 mA Coil resistance 8960 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 112 mA Coil resistance 107 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 125 VDC 10.8 mA Coil resistance 11576 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 55.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 48 VDC 28.1 mA Coil resistance 1710 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 60.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 55.8 mA Coil resistance 430 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 15 % min. Maximum voltage 110 % Power consumption Approx. 1.4 ...
- 商品情報
...) 30 VDC 5 A (NC contact: Resistive load) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 10 A DC: 10 A Maximum switching power 2500 VA (NO contact: Resistive load) 1250 VA (NC contact: Resistive load) 1750 VAAC (Inductive load (cosφ = 0.4)) 300 ...