全 7849 件が検索されました。(7381 - 7400件を表示)
- 商品情報
...規格認証/適合状況 Ratings/Specifications 情報更新:2025/11/04 Power supply voltage 24 VDC 24 VAC 50/60 Hz Allowable power supply voltage range 85 to 110% of the power supply voltage Power consumption 4.5 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure PCB terminal Coil Coil ratings 24 VDC 36.9 mA Coil resistance 650 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...新:2026/05/15 Ratings Degree of protection Closed type (cover) Coil Coil ratings 12 VDC 75 mA Coil resistance 160 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...:2026/05/15 Ratings Degree of protection Closed type (cover) Coil Coil ratings 24 VDC 36.9 mA Coil resistance 650 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 75 mA Coil resistance 160 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 36.9 mA Coil resistance 650 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 12 VDC 75 mA Coil resistance 160 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
...Degree of protection Closed type (cover) Terminal structure Plug-in terminal Coil Coil ratings 24 VDC 36.9 mA Coil resistance 650 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 10 % min. Maximum voltage 110 % Power consumption Approx. 0.9 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... ratings Operate 100 VDC 24 mA Release 100 VDC 10.3 mA Coil resistance Operate: 4160 Ω Release: 9740 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.3 to 2.7 ...
- 商品情報
... Operate 110 VDC 26.4 mA Release 110 VDC 11.3 mA Coil resistance Operate: 4160 Ω Release: 9740 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.3 to 2.7 ...
- 商品情報
... Coil ratings Operate 12 VDC 205 mA Release 12 VDC 50 mA Coil resistance Operate: 52 Ω Release: 240 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.3 to 2.7 ...
- 商品情報
... ratings Operate 24 VDC 110 mA Release 24 VDC 22.8 mA Coil resistance Operate: 210 Ω Release: 1050 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.3 to 2.7 ...
- 商品情報
... Operate 48 VDC 48.5 mA Release 48 VDC 23.4 mA Coil resistance Operate: 990 Ω Release: 2050 Ω Operate voltage (Set voltage) 80 % max. Release voltage (Reset voltage) 80 % max. Maximum voltage 110 % Power consumption Operate Approx. 2.3 to 2.7 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...
- 商品情報
... VDC 3 A (Resistive load) 24 VDC 2.5 A (Inductive load (L/R = 7 ms)) Max. contact voltage 250 VAC 250 VDC Max. contact current AC: 5 A DC: 5 A Maximum switching power 1100 VA (Resistive load) 440 VA (Inductive load (cosφ = 0.4)) 72 ...