全 53645 件が検索されました。(6021 - 6040件を表示)

  • カタログ

    ... Clean Units ZN-A2502D Power supply voltage 24 VDC ±10%, Ripple (p-p): 10% max. Current consumption 300 mA max Discharge voltage ±7 kV max Discharge method Variable DC discharge Static electricity removal time (typical) *1 5 ...

  • カタログ

    ...Laminar Airflow Design The smaller fan section and the unique ventilation construction design provides a more uniform laminar airflow. Uniform air is provided over a wide area. ZN-A2502 ZN-A4105 Air Speed Distribution Air Speed Distribution 200 0.8 m/...

  • カタログ

    ... Hz/60 Hz Maximum number of times clamped 5,000 Clamp core inner diameter 23 Applicable circuit voltage 480 VAC max. Display 7-segment LCD with 4 digits on 1 row, supplemental information indicators, and CHARGE indicator Logging interval 1 ...

  • カタログ

    ...i im n m ou Easy and Quick "Checking Power" at the Worksite I do not want to stop the machine to just check power. Do you have the concerns about power measurement? It's troublesome to install the measuring equipment, when you want to check power. It takes time to collect data. Logging unit (actual size) For more information Power is indicated based on CT(current) What you do is just connecting CT. There is no need for wiring for voltage measurement. Battery-powered, Fixed by Magnet and Ultra-thin External power source is not necessary. Easy to mount ...

  • カタログ

    ... to three Branch-type CT Units to the Branch Cable. Be sure, however, not to connect a CT of different rated current. Correct measurement will be blocked. 1 ZN-CTX/-CTM Optional Appearance Product name Model Mounting magnet ZN9-EM01-...

  • カタログ

    ... OMRON website. Refer to the Safety Precautions on page 2. Ordering Information Main unit Stations Appearance Item Model Station Power supply ZN-KMX21-A DC cable Options Appearance Item DC cable (ZN9-ED01-...

  • カタログ

    ...Operation verification Operation/maintenance Time/effort saved ZP-L Sensing performance delivering stable detection with initial configuration left intact Black polished surface ( painted car body surface ) PWB Black rubber P.4 SUS 2B ( stainless steel ) ZP-L’...

  • カタログ

    ...) Beam shape Line beam Beam diameter *1 2.2mm × 45 µm 1.0mm × 30 µm 16 × 0.3 mm (at 500 mm) 40 × 1.5 mm (at 1,500 mm) Linearity *2 ±0.2% F.S. ±0.1% F.S. ±0.07% F.S. (250 to 750 mm) ±0.1% F.S. (750 to 950 mm) ±0.2% F....

  • カタログ

    ... Sensing Fu Very High-performance Sensors that Support Core Quality from Very Long-range to Extremely Precise Measurements Range of models with measuring center distance of 20 to 1,500 mm. Achieves maximum resolution of 0.25 m. Maximum response speed of 110 ...

  • カタログ

    ...[E607-E1-01] ZUV Series ZUV-C40H/C40H-D Catalog S mar t Curing S ys tem ZU V S eries Anywhere in the world OMRON's "reliability" as the reason for choice OMRON was among the first in the industry to focus on the LED light source which causes less thermal damage and has less running costs than conventional lamps, and has been offering UV LED curing systems for 17 years (as of 2022). The long-time best seller ZUV Series has been meeting the UV curing needs with the ever-increasing variety of lenses and heads....

  • カタログ

    ... cooling (no fan) Power supply voltage 100 to 240 V AC±10% 50/60 Hz (In the case of using AC adapter) *1 *2 19 V DC±5% *3 ZUV-C30H (Multi-function model) Irradiation power (0% to 100%), Irradiation time (999.9 ...

  • カタログ

    ... other specifications differ among models. Refer to the Specifications for details. Please ask Omron sales representative for angle characteristic. Confocal Fiber Displacement Sensor ZW-8000/7000/5000 Series 4 Unsurpassed stable in-line measurement The ZW Series has continued to evolve, meeting the customer’...

  • カタログ

    ...ZW-5000T Series Other EtherCAT Slaves Sensor Head ZW-SQ Series Calibration ROM (included with Sensor Head) EtherCAT Cable (RJ45/RJ45) EtherCAT Cable (RJ45/RJ45) EtherCAT Cable (Select the cable that matches the Slave'...

  • カタログ

    ....8 mm 4 mm ZX-EV04T *2 *3 Heat-resistant, cylindrical M12 x 22 mm 2 mm ZX-EM02HT *4 *1: For an average count of 4,096. *2: Models with Protective Spiral Tubes are also available. Add a suffix of “-S” to the above model numbers when ordering. (Example: ZX-ED01T-...

  • カタログ

    ...area. Maximum 500-mm area Accurate! 10-μm by non-contact method ZX-GT is the only sensor with the ability to measure and locate position to an accuracy of 10 μm without contact. Unlike conventional through-beam laser sensors, the ZX-GT’...

  • カタログ

    ... the error in an ideal straight line displacement output when measuring the standard reference object. The linearity and measurement values vary with the object being measured. *4. Temperature characteristic: The temperature characteristic is measured at the measurement point with the Sensor and reference object (OMRON’...

  • カタログ

    ...Amplifier Units Item Measurement period ZX-TDA11 ZX-TDA41 1 ms Possible average count set- 1, 16, 32, 64, 128, 256, 512, or 1,024 tings (See note 1.) Linear output (See note 2.) Current output: 4 to 20 mA/F....

  • カタログ

    ...: Glass, Cable: PVC Accessories Instruction sheet, Laser warning label (English), and FDA certification label Note: Refer to the table given below for the ratings and specifications of Sensors with Class 1 lasers. *1 The values were measured at the center of the sensing distance using OMRON’...

  • カタログ

    ..., Cable: PVC Instruction sheet, Laser warning label (Japanese, English and Chinese), and FDA certification label Note: Refer to the table given below for the ratings and specifications of Sensors with Class 1 lasers. *1 The values were measured at the center of the sensing distance using OMRON’...

  • カタログ

    ...Smart Sensor Laser Sensor with Built-in Amplifier Smart Sensor Laser Sensor with Built-in Amplifier ZX1 A CMOS Laser Sensor That’s Optimum for Simple Measurements • A resolution of 0.002 mm that’s suitable for simple measurements. • Stable measurements for any type of workpiece. • Models available with four different distance specifications. • Long-distance model for up to 1,000 mm. • Robot cable that can be safely used even with moving parts. Refer to Safety Precautions on page 4. This datasheet contains information only for selecting the appropriate model. Be sure to read the instruction sheet for usage precautions ...