全 53645 件が検索されました。(5981 - 6000件を表示)
- カタログ
... RFID System V780 Series Conforms to ISO/IEC 18000-63:2013 Facilitate unique identification of large objects 2 | UHF RFID System Easy to use long range RFID for unique of large objects like car bodies UHF RFID System V 780 ...
- カタログ
...design, building Process Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...
- カタログ
...is calculated according to the specified parameters. 3 Applications Semiconductor chip handler Issue Shorten handling time to 1/5 The chip handler needs to wait over the socket et until the vibration stops. Transfer axis Handling time:1.0 ...
- カタログ
...り振動収束待ち時間を短縮縮 搬送時間(載積あり、最高位置での搬送) 移動時間 振動収束時間 水平移動速度:3m/s 0.4s 搬送アプリケーション ガラス基板のカセットをストッカの棚に出し入れする。 5 液体充填包装機課題 搬送時間 0.2秒...
- カタログ
...4月現在 F20,TowerA,NEO Building,6011ShennanAvenue, Futian District, Shenzhen, Guangdong 518048, China TEL:+86-755-8359-9028 FAX:+86-755-8359-9628 http://www.omron-aoi.net/ Omron AOI Business Europe, Omron Europe B.V. Zilverenberg 2, 5234 GM '...
- カタログ
... manufacturing data Trends of manufacturing environment Increasing quality requirements Labor shortages Complexity and diversification of substrates Inspection requirements Zero defect products 2 Minimizing programing time and skill Maximizing good-quality throughput Omron'...
- カタログ
...-7789 FAX:+82-2-3483-7788 Omron Asia Pacific Pte Ltd 438B Alexandra Road #08-01/02 Alexandra Technopark, Singapore 119968 Tel:(65)6835-3011 Fax:(65)6835-2711 Omron AOI Business Europe, Omron Europe B.V. Zilverenberg 2, 5234 GM '...
- カタログ
...検査装置形VT-X��� VT-X750 インライン全数検査を実現する AXI VT-X750 最高の品質を、最大の効率で。 P C S S 4 つ の革 新 。 ROI 最大化を実現する 、 V T-X 75 0 採用事 例フル3D - C Tによる高 速 、高品質の検 査 機として 、5Gインフラ/モジュール や車 ...
- カタログ
...with Pin-Fin *A jig may be required depending on the item being inspected. Max. load: 40.0kg, Workpiece size: 615 ×515 mm Intelligent Inspection Designed for Production Enhanced warpage compensation behaves as a countermeasure against thermally warped Driven by Omron’...
- カタログ
...-7789 FAX:+82-2-3483-7788 Omron Asia Pacific Pte Ltd 438B Alexandra Road #08-01/02 Alexandra Technopark, Singapore 119968 Tel:(65)6835-3011 Fax:(65)6835-2711 Omron AOI Business Europe, Omron Europe B.V. Zilverenberg 2, 5234 GM '...
- カタログ
... temperature Ambient operating humidity Degree of protection *4 Weight High-sensitivity and High-precision models (WLG) 10,000,000 operations min. Accessories Mechanical Basic models (WL-N) 120 operations/minute 30 operations/minute 50/60 Hz 1 mm/...
- カタログ
...形WL□-LD-DGJ-N 形WL□-LD-D□K1EJ-N ●スパッタ対策形 ●長寿命形 分類 形式 分類 形式 回転レバー 基準形 形WLCA2-□S-N 回転レバー 基準形 形WLMCA2-□-N 回転レバー 高感度形 形WLG2-□S 回転レバー 高感度形 形WLMG2-□ 回転レバー 高精度形 形WLGCA2-□...
- カタログ
...@-139 WL@-140 WL@-141 Selection Points WL@-TH Enable selection according to the operating environment: water, oil, chemicals, high/low temperatures, etc. WL@-TC WL@-145 WL@-RP40 WL@-RP60 WL@-RP WL@-P1 WLCA2-@...
- カタログ
... was discontinued at the end of September 2023. 3G8E2-DRM21-EV1 was discontinued at the end of March 2020. 2 WS02-CFSC1-E Safety Precautions Refer to the "Safety Precautions for All DeviceNet Safety Systems" for precautions. Be sure to read the following user'...
- カタログ
... of protection IP67 (IEC60529) Insertion tolerance 200 times Cable holding strength Cable diameter: 6 mm 4 to 5 mm 3 mm Ambient operating temperature range −25 to 70°C * Ambient humidity range 20% to 85% 98 N/15 ...
- カタログ
...1,000 MΩ min. (at 500 VDC) Dielectric strength (connector) 1,000 VAC for 1 min (leakage current: 1 mA max.) Degree of protection IP67 (IEC60529) Insertion tolerance 200 times Cable tensile strength *1 49 N/15 ...
- カタログ
... Series proximity sensors. For the most recent information on models that have been • Oil-resistant robot cables for use with moving parts such as certified for safety standards, refer to your OMRON website. loaders and cableveyors Be sure to read Safety Precautions on • OMRON'...
- カタログ
... products, our Ethernet cables deliver Information technologies Reliable connection quality M ain p ro d u c t lin e u p Fo r c o n n e c ti n g Et h e r n e t d ev i c e s w i t h suppor t / In dus tr ial Eth e r ne t C ables ...
- カタログ
...XS2F Screw-mounting 4 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... strength Cable holding strength Ambient operating temperature range 4A 250 VDC 40 mΩ max. (20 mV max., 100 mA max.) 1,500 VAC for 1 min (leakage current: 1 mA max.) IP67 (IEC60529) 50 times Tensile: 100 N/15 ...