全 53640 件が検索されました。(5601 - 5620件を表示)

  • カタログ

    ...Blue 0V Load 80 mA max. Black Emitter Receiver Blue Blue Brown Brown Load 12 to 24 V Black Output 0V Note: The indicator will function as a light indication if the Emitter's pink wire is connected to the Receiver'...

  • カタログ

    ...Smoother Mounting and Installation • The series includes Through-beam, Long-distance (2 m) Sensors (E3T-ST3@). • Easy installation with M3-mounting Sensors (E3T-ST@@M, E3T-FD@@M, and E3T-SL@@M). • Small Cylindrical Sensors for one-point mounting are also available (E3T-C@@@(...

  • カタログ

    ... m *1 2.4 2.5-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.15 mm² (AWG25), Insulator diameter: 0.8 mm), Standard length: 2 m *2 Top-view Diffuse-reflective Sensors Toothed washer E3T-CT2@...

  • カタログ

    .... *2. Use either the E3X-CN11 (master connector, 3 conductors) or the E3X-CN12 (slave connector, 1 conductor). *3. The communications function and mutual interference prevention function are disabled when the detection mode is set to Super-high-speed mode (SHS). When including E3X-DA-...

  • カタログ

    ...60° E32-T11 2M + E39-F2 12° E32-T51R 2M + E39-F1 E3X-SD@ E3X-NA@ E3X-NA@F E3X-NA@V 6° E32-T51R 2M + E39-F16 60° E32-T51R 2M + E39-F2 12° E32-T81R-S 2M + E39-F1 1,800 630 1,100 2,300 6° E32-T81R-S 2M + E39-F16 4,000 *2 1,300 60° E32-T81R-...

  • カタログ

    .... 2-1. Maximum Sensitivity Setting The sensitivity can be set to the maximum. This setting is best for strong resistance against the effects of dust. Setting procedure Set the TEACH/RUN mode selector to TEACH. Press the UP Key for 3 ...

  • カタログ

    ... you use 1000 fiber amplifier units per year, your savings may be in the millions of yen!*1 Equipment manufacturing cost Parts cost (Fiber sensors) When using E3X-HD, When using E3X-ZV a conventional *1. Comparison with OMRON’ ...

  • カタログ

    ... MSR function of the E3Z-R@ is enabled. Note:1. If you use the Reflector at any distance other than the rated distance, make sure that the stability indicator lights properly when you install the Sensor. 2. Refer to Reflectors on E39-L/E39-...

  • カタログ

    ... distance other than the rated distance, make sure that the stability indicator lights properly when you install the Sensor. Note: 2. The MSR function of the E3Z-R@ and E3Z-LT is enabled. Note: 3. For details, refer to Reflectors on the E39-L/E39-...

  • カタログ

    ... ambient operating temperature (−25 to 55°C). 2. The VERY FAR region is supported only for FGS. The incident light threshold is fixed and cannot be set. The distance to the incident light threshold depends on the color and gloss of the sensing object'...

  • カタログ

    ... rated distance, make sure that the stability indicator lights properly when you install the Sensor. 2 E3Z-LT/LR/LL Mounting Brackets A Mounting Bracket is not provided with the Sensor. Order a Mounting Bracket separately if required. (Refer to Dimensions on E39-L/E39-...

  • カタログ

    ... adjustment. • High stability with unique algorithm that prevents interference of external light. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Be sure to read Safety Precautions on page 13. Features Industry'...

  • カタログ

    ... made by PET, resin, and glass. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Refer to Safety Precautions on page 10. Features P-opaquing and a Coaxial Optical System Eliminate Dependence on the Bottle'...

  • カタログ

    ... made by PET, resin, and glass. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Refer to Safety Precautions on page 10. Features P-opaquing and a Coaxial Optical System Eliminate Dependence on the Bottle'...

  • カタログ

    ... sensing surface *1 *1. Only for E3ZM-CT series. Refer to Safety Precautions on page 11. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Features A Sensor with Stainless Steel Housing That'...

  • カタログ

    ...[E389-E1-03] E3ZM-V Catalog Mark Sensor with Stainless Steel Housing Compact, Photoelectric Sensor with Built-in Amplifier and Teaching Function E3ZM-V Color Mark Detection in a World-standard Size (11 × 21 × 32 mm), with High-speed Response (50 µ...

  • カタログ

    ... output does not turn ON and OFF for the mark and background even after one minute has elapsed since the remote control input was turned ON, teaching was not successful. Turn ON the remote control input again. Start of teaching Teaching completed 2 to 10 ...

  • カタログ

    ... and Through-beam Models with built-in slits. • Certified by Ecolab Europe. Be sure to read Safety Precautions on page 13. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Features World'...

  • カタログ

    ... for double insulation and must conform to EMC Directive and Low Voltage Directive in EU. To meet the Category 2, at least 100 diagnostic-tests must be undertaken between two requests for a safetyrelated reaction from the E3ZS. For diagnostic-test intervals, refer to user'...

  • カタログ

    ...Standard length: 2 m 4 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...