全 53640 件が検索されました。(5521 - 5540件を表示)
- カタログ
... FA Integrated Tool Package. 4 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... FA Integrated Tool Package 3 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... FA Integrated Tool Package 4 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
... safety and environmental resistance • Wide range of equipment requirements in each region • PLe/Safety Category 4 and cost optimization • High flexibility due to unique design that does not use radio waves • Highly protective structure against water jet spray • No safety label means it'...
- カタログ
...: Power OFF or failure Swinging doors Small Actuator Sliding doors Save Labor with Connector and Reduce Inventory An actuator that is smaller than the switch saves space, even inside the door. Even when mounted with an L-bracket, the actuator'...
- カタログ
...Compliance with ISO 14119, to which local safety standards in each country conform, becomes an evidence of safety validation that can be provided to safety control authorities if required. D41D Reduce defeating risk by using high-coded safety door switches Use of Omron'...
- カタログ
... max. Interlock type (ISO 14119) Type 4 Coded level (ISO 14119) High Actuator D41D-A1, D41D-A2, D41D-A3 Response time (ON to OFF) 100 ms max. Risk time 200 ms max. Startup time after power ON 2 s max. Typical operating distance (Sn) 12 mm (lateral actuation: 9 mm) Assured operating distance (assured operating distance, Sao) (IEC 60947-5-3) *1 10 mm (-10 to 60°C) 6 mm (-10 to 60°C, lateral) 8 mm (-25 to 65°C) 4 mm (-25 to 65°C, lateral) Assured switch-off distance (assured release distance, Sar) (IEC 60947-5-...
- カタログ
...[F114-E1-04] D41G Data Sheet High-Coded Guard Lock Safety Door Switch (For Gate) D41G Prevent people from being trapped inside hazardous areas • High-coded safety door switch effective in tamper protection • Integrated door handle structure reduces guarding design time. Integrated handle'...
- カタログ
... inrush current of 6 times the normal current. Inrush current 30 A max. Characteristics IP67 (EN60947-5-1) Degree of protection *1 Durability *2 Mechanical Electrical 500,000 operations min. (10 A resistive load at 250 VAC) 1 mm/...
- カタログ
... coded (EN ISO 14119) Degree of protection *1 IP67 (EN60947-5-1) Durability *2 Mechanical 1,000,000 operations min. Electrical 500,000 operations min. (10 A resistive load at 250 VAC) Operating speed 0.05 to 0.5 m/...
- カタログ
... sure to read the "Safety Precautions" on page 7. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number Structure Model Number Legend Switch D4BS - Operation Key D4BS - K ...
- カタログ
...1,000,000 times min. (4 mA resistive load at 24 VDC, 4 circuits) 150,000 times min. (1 A resistive load at 125 VAC, 2 circuits/4 mA resistive load at 24 VDC, 2 circuits) *3 Operating speed Operating frequency 1 mm/...
- カタログ
... (EN ISO 14119) Degree of protection *1 Durability *2 IP67 (EN60947-5-1) Mechanical 1,000,000 operations min. Electrical 100,000 operations min. (1 A resistive load at 125 VAC) *3 Operating speed 0.1 to 0.5 m/...
- カタログ
...-D6 * M20 D4JL-4NFA-D6 * G1/2 D4JL-2PFA-D6 * M20 D4JL-4PFA-D6 * G1/2 D4JL-2QFA-D6 * M20 D4JL-4QFA-D6 * G1/2 D4JL-2RFA-D6 * M20 D4JL-4RFA-D6 * * Models with Korean S-mark certification. 3 D4JL/D4JL-SK40 Models with Trapped Keys Release key type Indicator Contact configuration (door open/closed detection switch and lock monitor switch contacts) Lock and release types 2NC/1NO+2NC/1NO 2NC/1NO+3NC Green 3NC+2NC/1NO 3NC+3NC Mechanical lock Solenoid release Trapped key *1 2NC/1NO+2NC/1NO 2NC/1NO+3NC Orange 3NC+2NC/1NO 3NC+3NC...
- カタログ
...IP67 (EN60947-5-1) Mechanical 1,000,000 operations min. Electrical 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) Operating speed 1 to 500 mm/...
- カタログ
... (EN60947-5-1) Mechanical 15,000,000 operations min. *5 Electrical 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) Operating speed 1 to 500 mm/...
- カタログ
...0.55 0.55 0.27 0.27 1,000,000 operations min. Electrical 500,000 operations min. (3 A resistive load at 250 VAC) *3 300,000 operations min. (10 A resistive load at 250 VAC) 2 to 360°/s Operating frequency 30 operations/minute max. Direct opening force *4 1 N·m min. Direct opening travel *4 18° min. Contact resistance 25 mΩ max. Minimum applicable load *5 1 mA resistive load at 5 VDC (N-level reference value) Rated insulation voltage (Ui) 300 V Rated frequency 50/60 Hz Protection against electric shock Class II (double insulation)...
- カタログ
... lock/mechanical release 5. Indicator B: 10 to 115 VAC/VDC (orange LED indicator) 6. Release Key Type Blank: Standard (resin) 4: Special release key (resin) (Note: Release tool is included.) 7. Release Key Position Blank: Bottom ...
- カタログ
...-SJ * M20 D4NS-4AF-SJ * G1/2 D4NS-2BF-SJ * M20 D4NS-4BF-SJ * G1/2 D4NS-2CF-SJ * M20 D4NS-4CF-SJ * G1/2 D4NS-2DF-SJ * M20 D4NS-4DF-SJ * * Models with Korean S-mark certification. 2 D4NS/D4NS-SK Operation Keys Type Model Horizontal mounting D4DS-K1 Vertical mounting D4DS-K2 Adjustable mounting (Horizontal) D4DS-K3 Adjustable mounting (Horizontal/Vertical) D4DS-K5 Slide Keys Appearance Specifications Contents Model Applicable Door Switch Weight: 422 g Slide Key (Operation Key included.): 1 Mechanical durability: Auxiliary mounting bracket: 1 20,000 operations min. Receptacle bracket: 1 D4NS-SK01 D4NS...
- カタログ
... 30mA(抵抗負荷) 動作回数 ︵ × ■性能保護構造 IP67 機械的電気的 500万回以上 (DC30V 30mA 抵抗負荷) 機械的 5∼500mm/s 120回/min 電気的 60回/min 許容操作速度許容操作ひん度 5,000 1,000万回以上 4 回︶ 耐久性 *1 10 3,000 DC30V 1,000 700 絶縁抵抗 各端子と非充電金属部...