全 53640 件が検索されました。(5461 - 5480件を表示)
- カタログ
...-CPU6@-EIP/ CJ2M-CPU3@) * EtherNet/IP Unit with unit version 1.0 or later (Lot number 241001 or later) is required to connect CJ1W-EIP21S to NJ-series CPU Unit. For lot numbers 241001 or later, "+NJ" is printed at the lower right of the Unit’...
- カタログ
... at the controller/machine level that is based on Ethernet. (It uses UDP/IP.) FL-net supports message transmissions and cyclic data transmissions. (Message transmissions are also possible using FINS communications.) A CJ-series PLC can be used to interface communications between Ethernet information networks, OMRON'...
- カタログ
... Control Unit is connected directly to the CPU Unit. CJ1W-II101 I/O Interface Unit is connected directly to the Power Supply Unit. • The number of Expansion Racks that can be connected depends on the CPU Unit. Refer to the SYSMAC NJ-series CPU Unit Hardware User'...
- カタログ
...2.7 (112.5) With MIL Connector (40-pin × 2) CJ1W-ID262 65 2.7 90 2.7 83.6 31 Related Manuals Name Cat. No. Contents CJ-series CJ2 CPU Unit Hardware User’s Manual CJ2H-CPU6@-EIP CJ2H-CPU6@ CJ2M-CPU@@ W472 Describes the following for CJ2 CPU Units: • Overview and features • Basic system configuration • Part nomenclature and functions • Mounting and setting procedure • Remedies for errors • Also refer to the Software User’...
- カタログ
... The input power supply polarity can be connected in either direction. • The signal names of the terminals are the device variable names. The device variable names are the names that use "Jxx" as the device name. • With quick-response inputs, pulse inputs shorter than the CPU Unit'...
- カタログ
...11 12 13 14 15 COM COM 2.7 DC24V 7mA 31 Related Manuals Name Cat. No. Contents CJ-series CJ2H-CPU6@-EIP, CJ2H-CPU6@, CJ2M-CPU@@ CJ2 CPU Unit Hardware User's Manual W472 Describes the following for CJ2 CPU Units: • Overview and features • Basic system configuration • Part nomenclature and functions • Mounting and setting procedure • Remedies for errors • Also refer to the Software User'...
- カタログ
... (Mixed I/O Units) With Fujitsu / OTAX-compatible connector (40-pin × 2) CJ1W-MD261 With MIL connector (40-pin × 2) CJ1W-MD263 CJ1W-MD563 Related Manuals Name Cat. No. Contents NJ-series CPU Unit Hardware User'...
- カタログ
... of controlled axes CJ1W-NC271: 2 axes, CJ1W-NC471: 4 axes, CJ1W-NCF71: 16 axes Control units Position command unit Command unit: Depends on the Electronic Gear Setting in the Servo Parameters. Default setting: Pulses Speed command unit for position control Command units/...
- カタログ
...1 axis 2 independent axes 4 independent axes Range −1,073,741,823 to 1,073,741,823 pulses *2 Data items 100/axis Range 1 pps to 500 kpps Data items 100/axis Range 0 to 250 s, until maximum speed is reached. Data items 9/axis for acceleration and deceleration each Origin search Origin proximity input signal: selectable (absent, N.O. or N.C. contact). Origin input signal: selectable (N.O. or N.C. contact) Origin compensation: –1,073,741,823 to 1,073,741,823 pulses Origin search speed: High-speed or proximity-speed can be set....
- カタログ
... interpolation, circular interpolation, index table control, feeder control, and an MPG function can be used to achieve the functionality of a Motion Control Unit with these Position Control Units. • A wide range of functions enables easily achieving position control, including teaching, overrides, backlash compensation, zone settings, and ...
- カタログ
....7 (112.5) With MIL Connector (40-pin × 2) CJ1W-OD262 / OD263 65 2.7 90 2.7 83.6 31 Related Manuals Name Cat. No. Contents CJ-series CJ2 CPU Unit Hardware User's Manual CJ2H-CPU6@-EIP CJ2H-CPU6@ CJ2M-CPU@@ W472 Describes the following for CJ2 CPU Units: • Overview and features • Basic system configuration • Part nomenclature and functions • Mounting and setting procedure • Remedies for errors • Also refer to the Software User’...
- カタログ
... the CJ-series PLCs. 10 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...
- カタログ
...input Input Units) Product name Input points Common 4 inputs inputs Signal range Conversion speed (resolution) Accuracy (at ambient temperature of 25°C) Thermocouple: B, E, J, K, L, N, R, S, T, U, WRe5-26, PLII DC voltage: ±100 mV Conversion speed: 10 ms/ 2 inputs, Resolution: 1/64,000 Standard accuracy: ±0.05% of F....
- カタログ
... the CPU Bus Unit DM Area, each serial port is allocated 10 words (total 20 words). Data is transferred from the CPU Unit at the following times: • Startup or restart • Ladder instruction: STUP(237) • Port Settings Changing Flag turns ON (Auxiliary Area) The CPU Unit’...
- カタログ
...Specifications Sampling patterns Realtime sampling: 1 pattern Normal sampling : Up to 3 patterns Starting methods Any one of the following methods can be used: • Start automatically when SPU Unit is started. • Start with an SPU-Console operation. • Start with the SPU Unit’...
- カタログ
....25 − CJ1W-TC102 * Open collector NPN outputs (pulses) 0.25 − CJ1W-TC103 Open collector PNP outputs (pulses) 0.25 − CJ1W-TC104 Open collector PNP outputs (pulses) Thermocouple input Open collector NPN (R, ...
- カタログ
... → CJ2M/CJ2H PLCリプレースサポートカタログ N E W PLCリプレースサポートカタログ C200H、 C200HS、 C200HX/HG/HE ⇒ CJ2M/C J2H From C200H (S/X/G/E) * To *From-Toの画像は同縮尺です。 2 PLCリプレースサポートカタログ 経年劣化で故障が起きる前に早めのリプレースで安定稼...
- カタログ
... I/O Units, PTs, and Support Software that do not specifically support the CJ2 CPU Units. *3. Force-set/reset to the EM Area is enabled by specifying a start bank in parameter settings. (unit version 1.2 or higher) EM Area Force-...
- カタログ
... I/O Units, PTs, and Support Software that do not specifically support the CJ2 CPU Units. *3. Force-set/reset to the EM Area is enabled by specifying a start bank in parameter settings. (unit version 1.2 or higher) EM Area Force-...
- カタログ
...Programmable Controllers CJ2 FAMILY Programmable Controllers CJ2 FAMILY New PLCs with a proven track record » Flexibility in communication » Fa s t e r m a c h i n e d e v e l o p m e n t » Innovation through evolution F-2 Innovation without growing pains As a modern machine manufacturer you need to continuously increase the intelligence and flexibility of your product to remain competitive. But you also need to be absolutely certain that it all works perfectly, first time, every time. The CJ2 is the result of years of experience as market leader in ...