全 53640 件が検索されました。(5421 - 5440件を表示)
- カタログ
...acid chemicals, alkali chemicals For control of ordinary purified water or sewage water used in combination with Two-wire Electrode Holder (incorporating a resistor of 6.8 kΩ) It is possible to wire with less than one wiring against general 61F’...
- カタログ
... chemicals, alkali chemicals For control of ordinary purified water or sewage water used in combination with Two-wire Electrode Holder (incorporating a resistor of 6.8 kΩ) It is possible to wire with less than one wiring against general 61F’...
- カタログ
...Longdistance Controllers 61F-11NL (for 2 km) Provided 61F-11NL (for 4 km) Highsensitivity Controllers 61F-11NH Lowsensitivity Controller 61F-11ND Two-wire Controller 61F-11NR S2 S0 S1 200 V 8V S S 9 8 24 V ...
- カタログ
...61F-11NL (for 2 km) Provided 61F-11NL (for 4 km) Highsensitivity Controllers 61F-11NH Lowsensitivity Controller 61F-11ND Two-wire Controller 61F-11NR S2 S0 S1 24 V 200 V 8V S S 9 8 8V 24 V S 7 11 24 V Ta Tc U 0 V Transformer 100 V E 10 S0 S1 Tb Ta Tc Not provided Relay Unit Circuit U 0V 61F-11ND Relay Unit U Transformer 100V 24V 200V 8V 61F-11ND Relay Unit U 4 Tb1 5 Ta1 6 Tc1 1 Tc2 2 Ta2 3 Tb2 U Ordering Example U E3 61F-11N...
- カタログ
... Pump Idling Prevention and Abnormal Water Shortage Alarm Plug-in Type 61F-G1P Dimensions: Page 7 Automatic Water Supply Control with Pump Idling Prevention Connections Automatic Water Supply Control with Abnormal Water Shortage Alarm Connections Commercial Voltage R ...
- カタログ
... Pump Idling Prevention and Abnormal Water Shortage Alarm Plug-in Type 61F-G1P Dimensions: Page 7 Automatic Water Supply Control with Pump Idling Prevention Connections Automatic Water Supply Control with Abnormal Water Shortage Alarm Connections Commercial Voltage R ...
- カタログ
... - CP @ - @ @ @ (1) (2) (3) (4) (5) (6) (1) Control Applications (3) No. of Pins (4) Function (5) Output (6) Supply Voltage LS: Automatic water supply and drainage 11: 11 pins 08: 8 pins N: Normal type ...
- カタログ
... (track mounted)/ PL08 (back connecting) 2 61F-UHS/-HSL ■ Connections Automatic Water Supply and Drainage Control Ultra High-sensitivity Type Dimensions: Page 4 Automatic Water Supply Control Automatic Drainage Control Connections Connections Commercial Voltage R ...
- カタログ
... mounted)/ PL08 (back connecting) 2 61F-UHS/-HSL Connections Automatic Water Supply and Drainage Control Ultra High-sensitivity Type Dimensions: Page 4 Automatic Water Supply Control Automatic Drainage Control Connections Connections Commercial Voltage R ...
- カタログ
...Operation resistance + 50 kΩ or less Operating frequency range ±5 Hz of the rated frequency Interelectrode voltage 5 VAC Power consumption 3.2 VA max. Response time Operate: 80 ms max. Release: 160 ms max. Startup lock time 3 ...
- カタログ
... terminals top and bottom 61F-☐N Compact Controller Downsizing panels 61F-LS (Only automatic supply and discharge are possible.) 4. Select the Electrode Holder and Electrodes for the water tank. Water Quality Applications for clean water and tap water PS-□...
- カタログ
...で使用 省 配 線・ 2 線 式 形61F-□□R 4 水 水槽の電極保持器・電極棒を選びます質 浄水、 水道水での使用 形PS-□S 取りつけ強度が要求される場合 形BF-□ 形PS-□SR (2線式) 形BF-□R (2線式) 電極棒上・下水道水等用形F03-01 SUS304 電極棒形F03-60 SUS304 電極棒セット電極...
- カタログ
...線式 水槽の電極を2線で使用形61F-□□R 4. 水槽の電極保持器・電極棒を選びます 水質浄水、水道水での使用形PS-□S 形PS-□SR (2線式) 電極棒取付強度が要求される場合形BF-□ 形BF-□(2線式) 汚水など固有抵抗の低い液体形BF-1 酸性薬液など腐食性...
- カタログ
...たり、電極回路に異常なサージやノイズがのって動作に異常をきたすことがあります。 図2 位相を合わせる T S R 形61F S0 S2 形61F S0 ご購入 当社販売店 または オムロンFAストア www.fa.omron.co.jp S2 1...
- カタログ
...Model Number Structure Model Number Legend (Ordering as a set) The Operation Unit and Switch Unit are delivered as a set. For information on combinations, refer to Ordering Information on page 5. (1) (2) (3) (4) A22LK- @@@@- 22 - K 01- ...
- カタログ
... with control panels Creating green control panels Green Reducing GHG emission of control panels to achieve carbon neutrality 3 Integrating green perspectives into Value Design Value Design for Panel (Value Design) is the common concept shared across OMRON’...
- カタログ
...)と比 較して、環 境 配 慮 設 計 が できていること * 4 . 制 御 盤 C F P ( カーボンフットプリント) は 、当 社 により国 際 規 格 I S O 14 0 67 に 基 づき、 ライフサイクルアセスメント手 法 による制 御 盤 ( 製 品 ) の 製 造、輸 送、使 用、廃 棄まで の 各 段 階 にお ける...
- カタログ
...Mounting Collar Operation Unit Mounting Collar Safety Precautions Note: If you increase the number of Contact Blocks, evaluate the Switch under actual working conditions before permanent installation and use the Switch within a number of switching operations that will not adversely affect the Switch’...
- カタログ
...Conventional OMRON emergency stop pushbutton switches were made to IP65 standards, but the unique technology used for our rubber-designed withstand high-temperature and high-pressure 112 N * Information for Push-In Plus Terminal Blocks and screw terminal blocks is based on OMRON'...
- カタログ
.... 13 MEMO 14 Terms and Conditions Agreement Read and understand this catalog. Please read and understand this catalog before purchasing the products. Please consult your OMRON representative if you have any questions or comments. Warranties. (a) Exclusive Warranty. Omron’...