全 7847 件が検索されました。(4021 - 4040件を表示)

  • カタログ

    ...counting speeds of count input Reset system Control output Case color 24, 100 to 240 VAC 50/60 Hz 12 to 48 VDC (contains 20% ripple max.) (see note 1) 85% to 110% of rated voltage Approx. 12 VA/2.5 W (at 240 VAC, 50Hz) Approx. 2.5 ...

  • カタログ

    ...ラグイン電源リセットタイプ 11 プラグイン停電記憶タイプ 無表示 6桁 4 4桁 無表示 1段設定 W 2段設定 無表示 無電圧入力 V 電圧入力 無表示 接点出力 S 無表示 G 無表示 L トランジスタ出力 DC24V以外 DC24V 短胴バックライト付き以外短...

  • カタログ

    ... terminals None 6 digits R Tachometer 11 11-pin socket 4 4 digits 4. Settings 5. Output type Symbol Meaning None 1-stage setting U Factory-set to 1-stage setting W Factory-set to 2-stage setting* Meaning 6. Supply voltage Symbol Meaning Symbol Meaning None Contact output or contact output + transistor output None 100 to 240 VAC at 50/60 Hz S Transistor output D 12 to 24 VDC D1 12 to 24 VDC/24 VAC at 50/60 Hz * The H7CX-R11W@ is a 1-stage (2 inputs and outputs) rather than a 2-stage Counter....

  • カタログ

    ...出力方式 ⑥電源電圧 記号 意味 記号 意味 記号 意味 なし 1段 なし 接点出力 なし AC100∼240V 50/60Hz W 2段 * S トランジスタ出力 *形H7CX-R11W□は2段ではなく1段 (2入出力) です。 D DC12∼24V D1 AC24V 50/60Hz/DC12∼24V 注. コーティングなどカタログ掲載以外の仕様もお見積り...

  • カタログ

    ...プ なし 端子台タイプ なし 6桁 なし 1段 R タコメータ 11 ソケットタイプ(11ピン) 4 4桁 W 2段 ⑤出力方式 ⑥電源電圧 ⑦ケース色 記号 意味 記号 意味 記号 意味 なし 接点出力 なし AC100∼240V 50/60Hz なし ブラック S トランジスタ出力 D DC12∼24V G ライトグレ...

  • カタログ

    ...100 to 240 VAC, 50/60 Hz Operating voltage fluctuation range 85% to 110% of rated supply voltage (12 to 24 VDC: 90% to 110%) Power consumption Approx. 9.4 VA at 100 to 240 VAC, Approx. 7.2 VA/4.7 W at 24 VAC/12 to 24 VDC 24 VAC, 50/60 Hz or 12 to 24 VDC Mounting method Flush mounting or surface mounting External connections 8-pin socket Degree of protection IEC IP66, UL508 Type 4X (indoors) for panel surface only and only when Y92S-29 Waterproof Packing is used. Input signals Counter Count, Reset Maximum ...

  • カタログ

    ... Hz) 12 to 24 VDC (see note 1) External power supply 50 mA at 12 VDC Operating voltage range 85% to 110% of rated supply voltage Power consumption 100 to 240 VAC: 6.5 VA max. 12 to 24 VDC: 0.6 W max. Dimensions 48 x 24 x 80 mm (...

  • カタログ

    ... Hz) 12 to 24 VDC (see note 1) External power supply 50 mA at 12 VDC Operating voltage range 85% to 110% of rated supply voltage Power consumption 100 to 240 VAC: 6.5 VA max. 12 to 24 VDC: 0.6 W max. Dimensions 72 x 36 x 66 mm (...

  • カタログ

    ...[-] H8GN Data Sheet Preset Counter/Timer (48 × 24) H8GN CSM_H8GN_DS_E_3_3 A DIN 48 × 24 Preset Counter. Compact, Yet Equipped with Communication. • Only 48 × 24 × 83 mm (W × H × D) • Switch between 4-digit preset counter and 4-digit timer operation. • While using the preset counter, it is possible to switch the display to monitor the totalizing count value (8 digits). • Built-in prescaling for counter operation. • ON/OFF-duty adjustable flicker mode that can be used to perform cyclic control is available for timer operation. • SV can be ...

  • カタログ

    ...子カウンタ/タイマ(DIN48×24) H8GN CSM_H8GN_DS_J_3_5 DIN48×24mmサイズのプリセットカウンタ。 小型ながら、 通信機能も装備 • 48 (W)×24 (H)×83(D)mmの小型サイズ。 • プリセットカウンタ(4桁) 、電子タイマ(4桁) の機能を切替可能。 • トータルカウンタ(8桁) +プリセットカウンタ(...

  • カタログ

    ...H8PS Specifications ■ Ratings Item H8PS-@B H8PS-@BF H8PS-@BP Rated supply voltage 24 VDC Operating voltage range 85% to 110% of rated supply voltage Mounting method Flush mounting Power consumption Approx. 4.5 ...

  • カタログ

    ...@@(-V1) or CS1H-CPU@@(-V1) CPU Units. Confirm applicability when ordering. 1 HMC-EF183 Basic Specifications Item Common specifications Factory specifications Model HMC-EF183 Memory capacity 128 MB Dimensions 42.8×36.4×3.3 mm (...

  • カタログ

    ...CE SD Logo and SDHC Logo are trademarks of SD-3C, LLC. 1 HMC-SD291/491 General Specifications Item Common specifications Factory default specification Specificatons Capacity 2GB Dimensions 32mm × 24mm × 2.1mm (H × ...

  • カタログ

    ...SD Logo and SDHC Logo are trademarks of SD-3C, LLC. 1 HMC-SD292/492/1A2 General Specifications Item Common specifications Factory default specification Specificatons Capacity 2GB 4GB Dimensions 32mm × 24mm × 2.1mm (H × ...

  • カタログ

    ...Ground to less than 10 Ω Grounding Method Dimensions (Height × Depth × Width) 86 × 187 × 329 mm Weight 2.6 kg Power Supply 24 VDC±10% Current Consumption 5A Power Consumption Operation Environment 120 ...

  • カタログ

    ... and Industrial Monitor Operating system No operating system Windows 10 IoT Enterprise 2019 LTSC - 64 bit Windows 10 IoT Enterprise 2021 LTSC - 64 bit Windows 11 IoT Enterprise 2024 LTSC - 64 bit Function module --- Number of axes --- CPU type Intel® Xeon® ...

  • カタログ

    ...Windows 11 IoT Enterprise 2024 LTSC - 64ビット版 Windows 10 IoT Enterprise 2021 LTSC - 64ビット版 機能モジュール − モーション制御軸数 − CPUタイプ Intel® Xeon® W-11865MRE 第11世代CPU、 アクティブ冷却用ファンユニット付き Intel® Core™ i7-1185GRE 第11世代CPU、 アクティブ冷却用ファンユニット付き Intel® Core™ i5-1145GRE 第11...

  • カタログ

    ... GenICam SFNC 2.4, IEEE1588 (PTP) One opto-isolated input, one opto-isolated output, and one open collector GPIO (input or output) +10.8 to +26.4 VDC external power (via power/IO connector) / Power Over Ethernet (IEEE802.3af +12 V / +24 V: 3.7 ...

  • カタログ

    ...19300-000 Ground to less than 10  Grounding Method Dimensions (Height × Depth × Width) 86 × 187 × 329 mm Weight 2.6 kg 24 VDC±10% Power Supply Current Consumption 5A Power Consumption 120 W 5 to 40°C Ambient Temperature Operation Environment Humidity Range 5 to 90% (non-condensing) Mounting Panel mount, rack mount, stack mount, desktop Communications Port RS-232 (115 kbps), RS422/485, Gigabit Ethernet, DeviceNet On-board I/O (Input/Output) 12/8 Conveyor tracking input 4 Dimensions (Unit: mm) Front panel SmartController EX 130 89 86 56 Note: Front Panel is provided ...

  • カタログ

    ...1,280×800 画素、60Hz ・USB Type-A コネクタ×2 ・プログラム可能な輝度調整・標準モデルおよび100mケーブルモデルをご用意 形NYM1□W-C10□□ オープン価格 電源 ・出力電圧:DC24V ・プッシュインPlus ◎形S8VK-S□□□24 UPS * バックアップ処理時の出力電圧:DC24V±5% ◎形S8BA UPS 通信ケーブル ・ケ...