全 5560 件が検索されました。(3001 - 3020件を表示)
- マニュアル
... input common Shielded wire connecting ground Common for analog input signal. For connecting to shielded wires Signal level Photocoupler 24 VDC, VDC 8 mA A 15 VDC, 20 mA max. 0 to 10 VDC (Input impedance: 20 ...
- マニュアル
...5m R88A-CPW005M1 1m R88A-CPW001M2 2m R88A-CPW002M2 3m R88A-CPW003M2 5m R88A-CPW005M2 General Control Cable (with connector on one end) 1m R88A-CPW001S 2m R88A-CPW002S Connector Terminal Bl k Cable Block C bl 1m R88A-CTW001N 2m R88A-CTW002N Motion Control Unit C bl (2 axes)) Cable Connector Terminal Block 2-2 Model R88D-WTA3HL Specifications Motion Control Unit C bl (1 axis) i ) Cable Specifications 30 W H Control Cable Note Chapter 2 XW2B-50G5 Connector Terminal Block Cable is required when a Connector Terminal Block is used. Note DOS Computer Monitor Cable and OMNUC ...
- マニュアル
...Exterior and Mounting Dimensions............................1-12 Checking and Controlling the Installation Site ...........1-15 Installation Orientation and Space .............................1-16 Removing and Attaching the Terminal Cover ............ 1-18 Removing/Attaching the Digital Operator and Front Cover.........................................................1-19 SYSDRIVE RV Introduction ...
- マニュアル
...: 50 mA DC Phase Z −ECRST 6 33 ZCOM (See note 2.) 34 ALM Alarm output 35 ALMCOM (See note 2.) 24 V DC RUN command Alarm reset +24VIN 13 RUN 14 3.3 k 22 TXD+ Transmission data (See note 1.) 23 TXD− 20 RXD+ Reception data RESET 18 3.3 ...
- マニュアル
... sequence input circuit interface connects through a relay or open-collector transistor circuit. Select a low-current relay, otherwise a faulty contact will result. Servo Driver 24 VDC 50 mA min. Servo Driver 24 VDC 50 mA min. +24 VIN 3.3 ...
- マニュアル
... neut ndre' aux d'ele sont dech ctric ' exig re est ' a la mas ences arge' ite, , s'ass s. se pour urer que~ la serie ' 400V. MADE IN JAPAN - Ris Read k of elec manual Wait 1 tric sho before minute insta ck. disconne for capa lling. citor To conf cting pow er supp discharge to grou orm to after requ ly. nd the supply irements, mak neutral for 400Ve sure Lisez - Risq ue de class. manuel ' elec dec Atten IP20 OMRON Corporation 3G3MV INVERTER 3G3MVÐA2001 INPUT: AC3PH 200 Ð 230V 50/60Hz 1.1A OUTPUT: AC3PH 0 ...
- マニュアル
...2-59 Chapter 2 Standard Models and Specifications 2-4-5 I/O Signal Specifications (CN1) ■ External Signal Processing Servo Driver 3 ALM +24VIN 6 24 VDC Forward rotation drive prohibit POT 7 3.3 k 3.3 k...
- マニュアル
....1 to 0.2 2A7.0MH 0.4 2.5A4.2MH 2.5 2 Inductance (mH) Loss (W) Weight (kg) Dimensions (mm) A B C D E F H J K L M 7.0 8 2.5 120 71 115 40 50 105 20 M6 10.5 7 M4 4.2 15 2.5 120 71 120 40 50 105 20 M6 10.5 7 M4 5-7 Chapter 5 Specifications ■ Connection Example MCCB R S T AC Reactor U X V Y W Z Motor R U S V T W M 3~ 3G3JE Inverter ■ External Dimensions...
- マニュアル
...9 I Y i y 1 0 1 0 A LF SUB * : J Z j z 1 0 1 1 B VT ESC + ; K [ k { 1 1 0 0 C FF FS , < L \ l | 1 1 0 1 D CR GS - = M ] m } 1 1 1 0 E SO RS . > N ^ n ~ 1 1 1 1 F SI US / ? O _ o DEL R Index A addresses, 2-8 area definitions, 2-7 ASCII list, 4-2 B BCC, 2-2 C command frame, 2-2 command text, 2-2 structure, 2-7 communications baud rate, 1-4 communications data, 2-...
- マニュアル
...MA Fault contact D 1 S5 2 TRX Factory settings 4 MP +24V 8mA AC Pulse B Wiring d distance:: 30 m max. Pulse train output 0 to 32 kHz (2.2 kΩ) Default: Output frequency Ammeter adjustment 20 kΩ Multi-function analog output 2 -10 to 10 V 2 mA AM Default: Output current 0 to +10 V AM CN5 (NPN setting) Ammeter adjustment 20 ...
- マニュアル
.... The XB contact is used to turn the electromagnetic brake ON and OFF. 2. Select resistance R so that the input current will be from 7 to 15 mA. V cc R Vcc 24 V 12 V 5V 1.6 kΩ to 2.2 kΩ 750 Ω to 1.0 kΩ 180 Ω Wiring to a CP1H-series Controller Connecting to the SYSMAC CP1H-X20DT-D CP1H-20DT-D XW2B-20G@ Shield Output Terminal Block Symbol No. Pulse output 0 (CW0) 100 00 100.00 COM COM Pulse output 0 (CCW0) 100 01 100.01 COM COM Origin search 0 101...
- マニュアル
... VDC +24VIN External latch signal 1 input Origin proximity input Reverse drive inhibit Forward drive inhibit Emergency stop input Maximum operating voltage: 30 VDC Maximum Output Current: 50 mA DC 0GND 3.3 ...
- マニュアル
... the sink logic. FC S5 S4 S3 S2 S1 SC PSC P24 PC Short-circuit bar (at sink logic [when internal power supply is used]) Variable resistor frequency reference (1 to 2 k) P1 RY Frequency arrival signal (27 V DC 50 mA max.) Frequency meter Note 1: When connecting a relay to the multi-function output terminal, install a surge-absorbing diode in parallel with the relay. The output circuit can break down due to surge voltage when the relay is switched on/off. Note 2: Remove the short-circuit bar when the external power supply is used....
- マニュアル
... the Enter key. The set value is entered and "b084" is displayed. Press the STOP/RESET key while holding down the Mode, Increment, and Decrement keys simultaneously. When the display blinks, release the STOP/RESET key first, and then the Mode and Decrement keys. =...
- マニュアル
... the mechanical system). 3-3 Test Run Operation Parameter Initialization •Initialize the parameters using the following procedure. •To initialize the parameters, set parameter b084 to "02". Key sequence Display example k0.0 Operation 3 Description Power On bk-...
- マニュアル
...Model Dimensions (mm) A C Y 3G3AX-AL2025 120 82 67 3G3AX-AL2055 120 98 75 2-72 2-2 External and Mounting Hole Dimensions 3G3AX-AL2110/-AL2220 Terminal holes: Six, K dia. 2 A D T H1 H Standard Models and Dimensions Ro R So S To 55 Ro R So S To T Connection Diagram X±1 Four, 6 dia. Y±1 C (Notch) Ground terminal (M6) Model 3G3AX-AL2110 3G3AX-AL2220 2-73 Dimensions (mm) A C D H H1 X Y ...
- マニュアル
...Model 3G3AX-AL2025 3G3AX-AL2055 Dimensions (mm) A C Y 120 82 67 120 98 75 2-70 2-2 External and Mounting Hole Dimensions 3G3AX-AL2110/-AL2220 Terminal holes: Six, K dia. 2 A D T H1 H Standard Models and Dimensions Ro R So S To 55 Ro R So S To T Connection Diagram X±1 Four, 6 dia. Y±1 C (Notch) Ground terminal (M6) Model 3G3AX-AL2110 3G3AX-AL2220 2-71 Dimensions (mm) A C D H H1 X Y ...
- マニュアル
...S6 Multi-function inputs (7 contact inputs) Braking Resistor MC S5/TH MA S4/GS2 Multi-function relay output MB S3/GS1 S2 P2 S1 Power: 1/4 W min. Resistance: 2 kΩ min. 10 VDC power supply (7 mA Max.) FS Analog voltage input 0 to 10 V (10 bits) FV Analog current input 4 to 20 mA (10 bits) FI Pulse input 5 to 24 VDC (32 kHz Max.) Analog voltage output 0 to 10 V (10 bits) Pulse output 0 to 10 VDC (32 kHz Max.) 10 VDC P1/EDM PC Approx. 10 ...
- マニュアル
...T20 Manual Control Pendant (Option) Disposal Chapter 3: Robot Installation 18 18 18 18 19 21 3.1 Transport and Storage 21 3.2 Unpacking and Inspecting the Equipment 21 Before Unpacking 05624-000 Rev. K...
- マニュアル
...1-2 Features and Components 1-2 Features and Components This section provides an overview of the basic features and components of the AMR. (B) (A) 1 (C) 1-2-1 Lasers (I) (D) (H) (J) (K) (G) (E) (P) (F) (D) (O) (N) (E) (L) (M) Item 1-2-1 Description Item Description A AMR Core I Front Upper Skin B Payload Mounting Areas J Wireless Antennas C Access Panel ...