全 5560 件が検索されました。(3061 - 3080件を表示)
- マニュアル
.... 2-18 Design Chapter 2 D Control Input Specifications Item Rated input voltage Input impedance Input current ON voltage OFF voltage ON/OFF response time Internal circuit Specification 24 V DC –15%/10% 4.7 ...
- マニュアル
... signals Two words each for phase A, phase B, and phase Z. Signal levels Input method Counting speed 24 V DC, line-driver Phase differential ×1 Phase differential ×2 Phase differential ×4 Increment/decrement Pulse + direction Voltage 50 ...
- マニュアル
...Mnemonic Instruction FUN code Upward Differentiation Downward Differentiation Page JME JUMP END 005 --- --- 110 JMP JUMP 004 --- --- 110 JSB JUMP TO SUBROUTINE 982 --- --- 390 K Mnemonic KEEP Instruction KEEP FUN code 011 Upward Differentiation --- Downward Differentiation --- Page 98 L Mnemonic Instruction FUN code Upward Differentiation Downward Differentiation Page LD LOAD --- @LD %LD 80 LD < LOAD LESS THAN 310 --- --- 129 LD
LOAD NOT EQUAL 305 --- --- 129 LD <>F LOAD FLOATING NOT EQUAL 330 --- --- 353 LD <>L LOAD DOUBLE NOT EQUAL 306 --- --- 129 LD <>S LOAD SIGNED NOT EQUAL 307 --- --- 129 LD <>SL LOAD ... - マニュアル
...Input voltage 16 20.4 to 26.4 V Input response Inputs for normal input (16 points): ON delay time: 100 µs OFF delay time: 1 ms max. 8 points/common 59 Section 2-3 Coordinator Module 4.7 k IN0 750 0.047 µF 4.7 ...
- マニュアル
...--- --- JME0 MULTIPLE JUMP END 516 --- --- 138 145 JMP JUMP 004 --- --- 138 JMP0 MULTIPLE JUMP 515 --- --- 145 JSB JUMP TO SUBROUTINE 982 --- --- 503 K Mnemonic KEEP Instruction KEEP FUN code 011 Upward Differentiation --- Downward Differentiation --- Page 119 L Mnemonic Instruction FUN code Upward Differentiation Downward Differentiation Page LD LOAD --- @LD %LD 95 LD < LOAD LESS THAN 310 --- --- 167 LD
LOAD NOT EQUAL 305 --- --- 167 LD <>D LOAD DOUBLE FLOATING NOT EQUAL 336 --- --- 462 LD <>F LOAD FLOATING NOT EQUAL 330 --- --- 421 LD <>L... - マニュアル
...Manual name Programmable Multi-Axis Controller Hardware User’s Manual OMRON W580-E1 Model NY51-A Industrial PC Platform NY-series IPC Programmable Multi-Axis Controller Hardware User’s Manual OMRON I576-E1 Model R88M-...
- マニュアル
... (with industrial Ethernet connector) Windows computer Power PMAC IDE setup tool EtherCAT master setup tool Model R88D-1SN02L-ECT EtherCAT communications Model Model CK3E- Model R88D-1SN02L-ECT Model XS5W-T421-M-...
- マニュアル
...Power PMAC IDE Acontis EC-Engineer Model Version Model CK3E- Ver. 2.2 Model 3G3MX2-A2004-V1 Ver. 2.0 Model 3G3AX-MX2-ECT Ver. 1.1 Model XS5W-T421-M-K - Ver. 2.2 Ver. 2.4.3 Precautions for Correct Use Prepare the ESI file described in this section in advance. Contact your OMRON representative for information on how to procure the ESI file. Precautions for Correct Use Do not share the connection line of EtherCAT communications with other Ethernet networks. Do not use devices for Ethernet such as a switching hub....
- マニュアル
...Model NX-ECC203 EtherCAT communications Model NX-ID3417 Model NX-OD3256 Model Version Model CK3E- Ver.2.2 Model NX-ECC203 Model NX-ID3417 Model NX-OD3256 Model XS5W-T421-M-K - Ver.1.4 Ver.1.0 Ver.1.0 Ver.2.2 Ver.2.4.3 Precautions for Correct Use Prepare the ESI file described in this section in advance. Contact your OMRON representative for information on how to procure the ESI file. Precautions for Correct Use Do not share the connection line of EtherCAT communications with other Ethernet networks. Do not ...
- マニュアル
...Model NX-SID800 Model NX-OD3256 Model NX-SOD400 Model Version Model CK3E- Ver.2.2 Model NX-ECC203 Model NX-SL3500 Model NX-SID800 Model NX-SOD400 Model XS5W-T421-M-K SYSMAC-SE2 - Ver.1.4 Ver.1.0 Ver.1.0 Ver.1.0 Ver.1.15 Ver.2.2 Ver.2.4.3 Precautions for Correct Use Prepare the ESI file described in this section in advance. Contact your OMRON representative for information on how to procure the ESI file. Precautions for Correct Use Do not share ...
- マニュアル
... changes that have been made from DT controllers. Element name Description Change ECAT[i].Enable Enabling the EtherCAT 0: Disable, 1: Enable network (2 and 3 are not supported.) Elements of low priority Not supported ECAT[i].LPIO[...
- マニュアル
...(EtherCAT type) Ethernet cable (with industrial Ethernet connector) Windows computer Power PMAC IDE Acontis EC-Engineer Model E3NW-ECT EtherCAT communications Model Model CK3E- Model E3NW-ECT Model XS5W-T421-M-...
- マニュアル
... cable (with industrial Ethernet connector) Windows computer Power PMAC IDE Acontis EC-Engineer Model Version Model CK3E- Ver.2.2 Model ZW-CE1 Ver. 1.1 Model XS5W-T421-M-K - Ver. 2.2 Ver. 2.4.3 Precautions for Correct Use Prepare the ESI file described in this section in advance. Contact your OMRON representative for information on how to procure the ESI file. Precautions for Correct Use Do not share the connection line of EtherCAT communications with other Ethernet networks. Do not use devices for Ethernet such as a switching ...
- マニュアル
...EtherCAT Remote I/O Terminal Ethernet cable (with industrial Ethernet connector) Windows computer Power PMAC IDE Acontis EC-Engineer Model Model CK3E- Model GX-ID1611 Model GX-OD1611 Model XS5W-T421-M-...
- マニュアル
... (M04) • When adjusting the gain, take sufficient measures to ensure safety. • If oscillation (abnormal noise or vibration) occurs, immediately turn OFF the power to the driver or turn the Servo OFF. Parameter name Position Loop Gain Function Set the value of Position Loop Gain (...
- マニュアル
...G00/G01/G02/G03 -1,000,000 ≤ C ≤ 1,000,000 0.000000001≤ F≤ MAX feedrate (CNC coordinate system setting) 0≤F≤100,000 Valid G code -1,000,000 ≤ I ≤ 1,000,000 F G I J K L M P Dwell time [s] G code X-axis arc center [command units] X-axis scaling magnification G04 --G02/G03 Y-axis arc center [command units] Y-axis scaling magnification G02/G03 Z-axis arc center [command units] Z-axis scaling magnification Number of repetitions L-variable address Number of loops M Code P-variable address Dwell time [ms] Reference ...
- マニュアル
...(E) (F) (U) (T) (G) (S) (R) (H) (Q) (P) ( I) (O) (N) (M) (L) A B C D E F G H I J K L M N O P Q R S T U 3-6 (K) (J) Description Displays the program currently loaded and its path information. Soft Control Panel. Operate functions (feedrate, spindle, digital input) in online mode, and confirm Servo ON and homing status. Displays the current login user. Displays the current time and running time of the NC program. Switches show/hide modes of the message log. Changes to the full screen display....
- マニュアル
...CK3E-series Programmable Multi-Axis Controller Hardware User’s Manual OMRON O036-E2 Model CK3M-CPU11 CK3M-series Programmable Model CK5M-CPU11 Multi-Axis Controller Hardware User’s Manual OMRON I576-E1 Model R88M-...
- マニュアル
...Programmable Multi-Axis Controller Servo Driver (1S-series with Built-in EtherCAT Communications) Ethernet cable (with industrial Ethernet connector) Power PMAC IDE Model Model CK□M-CPU1□1 Model R88D-1SN01L-ECT Model XS5W-T421-M-...
- マニュアル
... cable (with industrial Ethernet connector) Power PMAC IDE Model Version Model CK3M-CPU1□1 Ver.2.7 Model 3G3MX2-A2004-V1 Model 3G3AX-MX2-ECT Ver. 2.0 Ver. 1.1 Model XS5W-T421-M-K - Ver. 4.2 Precautions for Correct Use Prepare the ESI file described in this section in advance. Contact your OMRON representative for information on how to procure the ESI file. Precautions for Correct Use Do not share the connection line of EtherCAT communications with other Ethernet networks. Do not use devices for Ethernet such as a switching hub. Use the Ethernet ...