全 387 件が検索されました。(121 - 140件を表示)
- マニュアル
...G3PF 1台当りのファンの数 0.4台 0.54台 推奨ヒューズ G3PF 定格電流 ヒューズ (IEC60269-4) 適用SSR 25A G3PF-□25B-□TB 32A 35A G3PF-□35B-□TB 63A 金属部は必ずアースへ接続して下さい。 取付レール使用の場合は、取付レールをアースへ接続して下さい。 IEC60947-7-2もしくは同...
- マニュアル
...G3PF 1台当りのファンの数 0.4台 0.54台 推奨ヒューズ G3PF 定格電流 ヒューズ (IEC60269-4) 適用SSR 25A G3PF-□25B-□TB 32A 35A G3PF-□35B-□TB 63A 金属部は必ずアースへ接続して下さい。 取付レール使用の場合は、取付レールをアースへ接続して下さい。 IEC60947-7-2もしくは同...
- マニュアル
... number of data bytes following the FINS command code. The communications cycle time depends on whether remote I/O communications are being used. Message Communications Only (Remote I/O Communications Not Used) Message communications time = 2 (see note) + 0.11 × ...
- マニュアル
... message bytes is the number of data bytes following the FINS command code. The communications cycle time depends on whether remote I/O communications are being used. Message Communications Only (Remote I/O Communications Not Used) Message communications time = 2 (see note) + 0.11 × ...
- マニュアル
... to 10 mm Not Possible Possible Possi- Possi- ble*2 ble*2 *1. Secure wires to the screwless clamping terminal block. Refer to Securing Wires on page 4-16 for how to secure wires. *2. With the NX-TB1 Terminal Block, use twisted wires to connect the ground terminal. Do not use a solid wire. Conductor length (stripping length) Precautions for Correct Use • Use cables with suitable wire sizes for the carrying current. There are also restrictions on the current due to the ambient temperature. Refer to the manuals for the cables and use the...
- マニュアル
...出力動作は次のようになります。 操作方法はタイマ動作の場合と同じです。 【例1】出力OFF中の半自動動作ON Ta Tb 設定実際の出力の動作 Tb ※ 出力「入」への操作タイミング 次回からは自動的に設定に従った動作を行います。 セット +出力 「自動」へ...
- マニュアル
...pulse-output operation Override and automatic return operation for pulse-output operation is as shown below. The operation procedure is the same as for timer operation. Example The Time Switch executes an override and automatic return operation when output is OFF. Ta ...
- マニュアル
...5 4 8 3 7 Black (white) 6 HOLD 5 P2CF-11 8PFA 9 10 7 8 1 3 11 1 2 Blue (black) 2 Tb Ta Tc 100/110 VAC (200/220 VAC) Sensor Tc Ta Tb Contact output Contact output 100 to 240 VAC Brown (red) Note 1: Wiring must be changed from an 8-pin socket to an 11-pin socket. 2: Take into consideration the length of the wires and the terminal numbers. 3: Order the P2CF-11Connecting Socket separately. H7CC-R11 Power supply voltage • 100 to 110 VAC • 200 to 220 VAC • 100 to ...
- マニュアル
.../60 Hz Main circuit DC output Connector terminals for the R88A-RR20030 or Resistor which will Regenerative Resistor connection terminals R88A-RR40030 Regenerative Resistor, be required if there is excessive regenerative energy. IIn thi this case, remove th the short h ...
- マニュアル
...SD CNA CNB U L1 L2 V L3 W CN1 CN2 FC (c) FC (d) (e) (Ground to 100 Ω or less.) Singlephase 100 VAC (h) (g) SM TB: Switch box Servomotor ON rotation command Note For models with a single-phase power supply input (R7D-BPL/-BP01H/BP02HH/BP04H), the main input power supply terminals are L1 and L3. Ground the motor’s frame to the machine ground when the motor is on a movable shaft. Use a ground plate for the frame ground for each Unit, as shown in the above diagrams, and...
- マニュアル
...interlock signal (BKIR) will turn OFF, and the Servomotor will be de-energized after waiting for the setting time (set value ms). Operation command (RUN) Brake interlock (BKIR) Released Actual brake Released Motor power is supplied. Held ...
- マニュアル
...CNA FC3 U V CNB W L2 L3 L1C SG FC1 L2C (6) (4) CN2 FC1 (5) (3) CN1 (7) SM Single-phase: 100 VAC (8) TB Controller *1. For models with a single-phase power supply input (R88D-KNA5L-ML2/-KN01L-ML2/-KN02L-ML2/KN04L-ML2/-KN01H-ML2/-KN02H-ML2/-KN04H-ML2/-KN08H-ML2), the main circuit power supply input terminals are L1 and L3. Ground the motor's frame to the machine ground when the motor is on a movable shaft. Use a ground plate for the frame ground for each unit, as shown in the ...
- マニュアル
... running the Mobile Robot Software Suite. It has the ability to connect to, communicate with, and control the AIV fleet and its operation. The Enterprise Manager appliance includes: 10 l Intel® Xeon® CPU l 32 GB RAM l 4 ...
- マニュアル
... device details are provided below. OMRON is not responsible for the operation, performance, or write life of any other storage device. Storage type Capacity HDD 320 GB Toshiba MQ01ABF032 NY000-AH01 500 GB Toshiba MQ01ABF050 NY000-AH02 1 ...
- マニュアル
...This chapter provides the technical specifications and physical dimensions of the EM2100 appliance. 9.1 Processing Specifications Table 9-1. Processing Specifications CPU Intel® Xeon ® CPU Memory 32 GB DDR3 Operating System SetNetGo Embedded LINUX Data Storage 4 ...
- マニュアル
...Four cores 24 GB 512 GB Extra Large Map: <= 125,000 m² AMR count: <= 100 Job Rate: • <= 200 jobs/min • Two jobs per AMR per minute Queuing method: FIFO or non-FIFO Four cores 32 GB 1 TB Please note the default resolution (20) was used for the maps in the table above. Increasing the resolution will increase the complexity of the map. 1-2-4 High Availability Considerations Adopting virtualization allows for a reduction in the amount of physical hardware. However, the main drawback to a virtual environment is that it may become the single point of failure for ...
- マニュアル
... connected CNA L1C Control circuit L3 Main circuit power supply Single-phase 200 to 230 VAC L2C input L2 power supply 3-phase 200 to 240 VAC input External B1 L1 Internal Regeneration Resistor: Regeneration ...
- マニュアル
.... 000 Scaling display value A1 dsp. a1 21. 00 Scaling input value A2 inp. a2 20. 000 Scaling display value A2 dsp. a2 29. 00 Input type B in-tb 4-20 Scaling input value B1 inp. b1 4. 000 Scaling display value B1 dsp. b1 21. 00 Scaling input value B2 inp. b2 20. 000 Scaling display value B2 dsp. b2 29. 00 Constant K k 7000 Decimal point position dp ,,,. ,, Parameter Timing hold Remarks K-(A+B) Z4W-V25R Output (mA) 20 4 -4 nomal 4 Displacement (mm) Reference panel thickness 20 mm + sensor displacement 25 mm ...
- マニュアル
.... a1 4. 000 Scaling display value A1 dsp. a1 2100 Scaling input value A2 inp. a2 20. 000 Scaling display value A2 dsp. a2 2900 Input type B in-tb 4-20 Scaling input value B1 inp. b1 4. 000 Scaling display value B1 dsp. b1 2100 Scaling input value B2 inp. b2 20. 000 Scaling display value B2 dsp. b2 2900 Constant K k 7000 Decimal point position dp ,,,. ,, Parameter Timing hold Remarks K-(A+B) Z4W-V25R Output (mA) 20 4 -4 nomal 4 Displacement (mm) Reference panel thickness 20 mm + sensor displacement 25 mm × 2...
- マニュアル
... H’FFFFB1E1 to H’0001869F (−19,999 to 99,999) :9999 to 99999 --X (VD): 19999 X (AD): 19999 X (VA): 4000 X (AA): 10000 V: 19999 S: 20000 --- 0007 Input type B in-tb H’00000000: 0 to 20 mA(0), H’00000001: 4 to 20 mA(1), H’00000002: 0 to 5 V(2), H’00000003: 1 to 5 V(3), H’00000004: ±5 V(4), H’00000005: ±10(5) 0-20, 4-20, 0-5, 1-5, 5, 10 4-20 --- --- x x x 0008 Scaling input value B1 inp.b1 H’FFFFB1E1 to H’0001869F (−...