全 1430 件が検索されました。(121 - 140件を表示)

  • マニュアル

    ... for damage. If there is any visible damage: • Take photos of the package and save them. • Inform your supplier immediately. C D 2 Open the package. Ensure not to damage the contents. Ensure that all items are present. Additional Information ...

  • 商品情報

    ...レール/防水カバーの 6 商品について、形式名の頭文字から A~Z , 0~9 の順にお探しいただけます。 A B C D E F G H I J K L M N O P Q R S T U V W X Y Z 0 1 2 3 4 5 6 7 8 9 共用ソケット/DINレール/防水カバーの商品でP を頭文...

  • カタログ

    ...(CNA) terminal 7-segment LED display ID switches Status indicators Status indicators CN7 ID A C AB 9 A C AB B CD F01 USB connector (CN7) 7 89 E 9 7 89 x16 3 5 2 4 6 B CD F01 3 5 2 4 6 E x1 EtherCAT communications connector (ECAT IN CN10) Charge lamp EtherCAT communications connector (ECAT OUT CN11) Encoder connector (CN2) Brake interlock connector (CN12) Control I/O connector (CN1) Motor connector (CNC) terminal terminal R88D-1SN15H-ECT-51/-1SN20H-ECT-51/-1SN30H-ECT-51/-1SN06F-ECT-51/ -1SN10F-ECT-51/-1SN15F-ECT-51/-...

  • カタログ

    ...テータス用単発光表示 CN7 ID C AB A 7 89 9 A C AB B CD F 01 USBコネクタ(CN7) 7 89 9 E x16 3 5 2 4 6 B CD F 01 3 5 2 4 6 E x1 EtherCAT通信コネクタ (ECAT IN CN10) チャージランプ EtherCAT通信コネクタ (ECAT OUT CN11) ブレーキインターロックコネクタ(CN12) 制御入出力...

  • カタログ

    ... Faster machine speed keeping same accuracy • Accurate profile generation in the controller • The 23 bit high resolution encoder in combination with the improved loop control provide an accurate following profile NJ/NX series Machine Controller NX Safety I N T ...

  • カタログ

    ...ーキ線付き 形R88A-CA1□□□□BF USB通信 R88D -1SN EtherCAT L/A L/A RUN ERRIN OUT FS EtherCAT通信 ●延長ケーブル (屈曲) 形R88A-CA1□E□□BF ●1Sシリーズドライバ 形R88D-1SN□-ECT AC100V AC200V AC400V ● 1Sシリーズドライバ 形R88D-1SN-ECT AC100V AC200V AC400V 750W以下用ブレーキケーブル 50∼750W以下用ブレーキケーブル ●標準ケー...

  • カタログ

    ... output ratio 200 W 400 W 750 W (200 V) 750 W (400 V) Model Outline Drawing LM LR C1 C2 D1 D2 D3 D4 D5 D6 *1 E F1 F2 1/5 R88G-HPG14A05200B… 1 64.0 58 60 60 × 60 70 70 56 55.5 40 --- 37 2.5 21 1/11 R88G-HPG14A11200B… 1 64.0 58 60 60 × 60 70 70 56 55.5 40 --- 37 2.5 21 1/21 R88G-HPG20A21200B… 2 71.0 80 90 89 dia. 105 70 85 84 59 --- 53 7.5 27 1/33 R88G-HPG20A33200B…...

  • カタログ

    ...力 200W 400W 750W (200V) 750W (400V) 400W 750W (200V) 750W (400V) 外形図 LM LR C1 C2 D1 D2 D3 D4 D5 D6 *1 E F1 F2 21 1/5 形R88G-HPG14A05200B□ 1 64.0 58 60 □60 70 70 56 55.5 40 − 37 2.5 1/11 形R88G-HPG14A11200B□ 1 64.0 58 60 □60 70 70 56 55.5 40 − 37 2.5 21 1/21 形R88G-HPG20A21200B□ 2 71.0 80 90 φ89 105 70 85 84 59 − 53 7.5 27 1/33 形R88G-HPG20A33200B□ 2 71.0 80...

  • カタログ

    ...MCCB L2 L1 61F-AOCP08-NRA 6 5 200V 4 8V 3 U2 U3 U1 U2 U3 U1 Control circuit Power circuit T a T c T b B 1 B 2 Lc E 1 E 3 E 5 7 8 1 2 S0 S1 S2 LH LL E2 E4 PL PL B Upper Lower limit limit Power supply Grounding protection (See note.) Contactor 1 Lamp Lamp Alarm Bell Retainers and electrodes E1 Contactor 2 Motor protection relay Water tank Motor protection relay M1 E4 E2 E3 E5 P1 M2 P2 Water supply source Note: Be sure to ground the ...

  • カタログ

    ...[-] A22LK Data Sheet Guard Lock Safety Key Selector Switch A22LK CSM_A22LK_DS_E_6_4 The guard lock prevents accidental mode changes. • Selector Switch for secure equipment activation during maintenance • The guard lock of the Operation Unit prevents incorrect operation. • The key has the same shape as the following keys. • The key of the A22TK Safety Key Selector Switch • The trapped key of the D4JL Guard Lock Safety-door Switch • The lockout key of the D4SL-NSK10-LK Slide Key Unit For the most recent information on models that have been certified for safety standards, refer to your ...

  • カタログ

    ...Refer to the following figure for Unit positions. (9) LED Lamp Voltage Code LED Lamp voltage N Non-lighted A 6 VAC/DC B 12 VAC/DC C 24 VAC/DC D 100/110/120 VAC E 200/220/230/240 VAC  Precautions for correct use: Refer to pages 85 to 96.  Accessories and tools: Refer to pages 80 to 81. Model Numbers for Sets - - - - Shipped as a set that includes the Operation Unit, LED Lamp (lighted models only), Mounting A22N Ordering Information Pushbutton Switches A22NN/A22NL Collar, Contact Block, and Lighting Unit (lighted models only). A22NN-BNM-(...

  • カタログ

    ...Model A22NZ-A-B101Y Remarks Material: Polycarbonate resin. For 22.3-mm panel hole diameter. The A22NZ-A-B101Y Control Box cannot be used in combination with the A22Z-3476-1 90-dia. Legend Plates for Emergency Stop or the A22ZEG@ ...

  • カタログ

    ...continuously subject to splashes of oil or water. Doing so may result in oil or water entering the switch. Operating Environment • This Switch is designed for use indoors. Using the Switch outdoors may damage it. • Do not use the Switch where corrosive gases (...

  • カタログ

    ...性等」:「お客様用途」での「当社商品」の (a)適合性、 (b) 動作、 (c) 第三者の知的財産の非侵害、 (d)法令の遵守および (e) 各種規格の遵守 2. 記載事項のご注意 「カタログ等」の記載内容については次の点をご理解ください。 ① 定格値および性能値は、 単独試験...

  • カタログ

    ...[-] A4E Data Sheet Enabling Switch A4E CSM_A4E_DS_E_3_5 3-position Enabling Switch for Safer Robot Operation • Clicking feel. • Conforms to U.S. standards (ANSI/RIA R15.06-1999) for 3-position switches. • Can be mounted in two directions. Be sure to read the "Safety Precautions" on page 5. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Model Number Structure Model Number Legend A4E-@@@@@@ 1 2 3 4 5 6 1. Total contact number B: Two contacts C: Four contacts 2. Enable outputs 2: Two ...

  • カタログ

    ...[-] A4EG Data Sheet Enabling Grip Switch A4EG CSM_A4EG_DS_E_9_1 Enabling Grip Switch with Distinct Feel for Three Easily Discernible Positions • In addition to the standard models, the lineup also includes models with an emergency stop switch and models with a momentary operation switch. • An optional Holding Key (sold separately) provides a versatile method for selecting modes. • Equipped with conduit connector. Be sure to read the "Safety Precautions" on page 10. For the most recent information on models that have been certified for safety standards, refer to your OMRON website. Features Positive Operating Feel Safety Circuits ...

  • カタログ

    ...[-] BF-[](R), BS-1(T) Data Sheet Electrode Holder BF-@(R)/BS-1(T) CSM_BF-_(R)_BS-1(T)_DS_E_8_5 Complete Lineup for Use in High-temperature, High-pressure Environments or Where Exposed to Chemicals • The BF-1 is ideal for liquids with low specific resistance, such as wastewater. • The BF-@(R) is used when a strong mounting is required. • The BS-1 is used when high-temperature, high-pressure resistant is required. • The BS-1T is used when corrosion resistance is required. Refer to Safety Precautions for Electrodes and Electrode Holders. Ordering Information ...

  • カタログ

    ...CJ-series CJ2M CPU Units, Pulse I/O Modules CJ-series CJ2M CPU Units, Pulse I/O Modules CJ2M-CPU3@/-CPU1@/-MD21@ CSM_CJ2M-CPU3__-CPU1_-MD21__DS_E_12_7 Since 2001, CJ1M-series PLCs are in control of a wide variety of applications worldwide. The accumulated experience and advancements in technology now result in CJ2M; fully compatible, yet fully new. CJ2M-MD21@ CJ2M-CPU3@ CJ2M-CPU1@ • Increased performance, and increased memory capacity • Up to 40 I/O unit on any CPU • Pulse I/O Modules add position control functions to any CPU • USB for plug-and-play access ...

  • カタログ

    ...[P061-E1-15] CP1E Data Sheet CP-series CP1E CPU Units CP1E-E@@SD@-@ CP1E-N@@S@D-@-@ CP1E-E@@D@-@ CP1E-N@@D@-@/NA20D@-@ The CP1E Programmable Controller: Economical, Easy to use, and Efficient „The E@@(S)-type Basic CPU Units provide cost performance and easy application with only basic functionality. „The N@@(S@) and NA-types Application CPU Units support Programmable Terminal connection, position control, and inverter connection Includes products no longer available to order. See Ordering Information for details. CP1E-E20SDR-A CP1E-N40S1DR-A Features • New CP1E CPU Units now available. - Lineup including CPU Units ...

  • カタログ

    ... to Programmable Controller CP2E Micro PLC designed to support data collection and Machine to Machine communication • Network Model features Ethernet connectivity + 4-axis positioning: CP2E-N type • Standard Model features axis control: CP2E-S type • Essential Model features basic control: CP2E-...