全 5559 件が検索されました。(1341 - 1360件を表示)

  • カタログ

    ... amount of splashing cutting oil is large, oil-resistant Proximity Sensors E2ER/E2ERZ Fit with just 1/8 of a turn and a single click! Oil Resistance: 4 years Cat. No. Y215 *1. • Applicable oil types: specified in JIS ...

  • カタログ

    .... Refer to the catalog (Cat. No. D120) for details. Features Lineup includes models with Smartclick pre-wired connectors for fast connection. XS5 Smartclick connectors used to enable checking connector mating Jacket: Polyester elastomer Clic Insert all the way. ...

  • カタログ

    ... in oil resistance testing with representative cutting oils Fluororesin blocks ingress from cables State-of-the-art sealing methods block ingress through cable joints * 1. Years in actual usage environment in Omron’s unique accelerated evaluation tests. Applicable oil type: specified in JIS ...

  • カタログ

    ... in oil resistance testing with representative cutting oils ■ Fluororesin blocks ingress from cables ■ State-of-the-art sealing methods block ingress through cable joints *1. Years in actual usage environment in Omron’s unique accelerated evaluation tests. Applicable oil type: specified in JIS ...

  • カタログ

    ...23-E E32-D32-S1 0.5M 23-F E32-D31-S1 0.5M 23-G E32-DC200F4R 2M 23-H E32-D22-S1 2M 23-I E32-D21-S3 2M 23-J E32-DC200BR 2M 23-K E32-D25-S3 2M 23-L IP67 Sleeve bending radius: 65 25 mm 180 15 120 R25 4.8 dia. 2.1 dia. 45 67 IP67 The sleeve cannot be bent. 15 3 Limitedreflective 28 1.5 dia. 0.5 dia. The sleeve cannot 15 be bent. 15 2 dia. 0.5 dia. Chemicalresistant, Oil-resistant IP67 42 12 R4 4 21...

  • カタログ

    ...Photoelectric Sensor main circuit ZD Load (relay) Load Black (relay) (Control output) 10 to 50 mA max. 30 VDC Orange (Self-diagnostic output) ZD Pink (External diagnostic input) 12 K Blue * Models numbers for Through-beam Sensors (E3S-AT@1) are for sets that include both the Emitter and Receiver. The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-AT21-L 2M), the model number of the Receiver, by adding "D" (example: E3S-AT21-D 2M). Refer to Ordering Information to confirm model numbers for Emitter and Receivers. Structure of Sensor ...

  • カタログ

    ... and Receiver) Reflectors (Reflector required for Retroreflective Sensors) A Reflector is not provided with the Sensor. Be sure to order a Reflector separately. [Refer to Dimensions on E39-L/E39-S/E39-R] Name Reflector Sensing distance * E3Z-R E3Z-R@...

  • カタログ

    ... reduce wiring work. They eliminate the troublesome need to control torque when tightening connectors, and remove worries about screws loosening due to vibration. E3ZM-C E3Z E3ZM-C@@@-M1TJ Locks with a 1/8th Tur n "Clic Insert completely. ...

  • カタログ

    ...450°C Standard E52-P@C-N platinum resistance thermometer 0°C to 450°C Sheathed E52-CA@AY thermocou- E52-IC@AY ple E52-CA@B-N E52-IC@B-N 0°C to 900°C K (CA) J (IC) Pt100 Conductor type Class 3-conduc- B tor system −196°C to 450°C Protective tubing material Exposed 5 lead wires ASTM316L Enclosed terminals Nongrounded type 2 (0.75) SUS316 Enclosed terminals ASTM316L Exposed 11 to lead wires 12 Exposed terminals 8 16 Enclosed terminals SUS316 0°C to 1,400°C R (PR) Low-cost E52-P10AEY platinum ...

  • カタログ

    ... panel: Front panel: Front panel: 48 × 48, Depth: 60 48 × 48, Depth: 67.4 48 × 96, Depth: 60 Front panel: 48 × 96, Depth: 67.4 Thermocouple, platinum resistance thermometer, infrared Type Lead wire type Element type ...

  • カタログ

    ...熱電対、 白金測温抵抗体、非接触温度センサ (形ES1B) 、 センサ入力 タイプ リード線付タイプ 素子の種類 K アナログ入力 (電圧、 電流) 熱電対: (指示値の±0.3%または±1℃の大きい方) ±1ディジット以下、 指示精度 白金測温抵抗体: (指示値の±0.2%または±0.8℃...

  • カタログ

    ... your OMRON website. Model Number Structure ■ Model Number Legend E5C2- @ @ @ @ 1 2 3 4 5 1. Control Outputs R: Relay 2. Control Method 20: ON-OFF control 40: Proportional control 3. Input K: K-type thermocouple J: J-type thermocouple P-D: Platinum resistance thermometer (Pt100) G: Thermistor with replaceable element Note: A functional explanation is provided here for illustration, but models are not necessarily available for all possible combinations. Refer to Ordering Information when ordering. Examples • Relay control output, ON/OFF control, type-...

  • カタログ

    ...1 2 3 4 1. Control Output R: Relay output: 250 VAC, 3 A Q: Voltage output (for driving SSR): 12 VDC, 21 mA 2. Alarm 1: Relay output: 250 VAC, 1 A (resistive load) 3. Sensor type TC: Thermocouple (K, J, T, R, or S) P: Platinum resistance thermometer (Pt100) 4. Power Supply Voltage Blank: 100 to 240 VAC D: 24 VAC/VDC 1 E5CB Ordering Information Temperature Controllers Size Power supply voltage Input type Alarm output Thermocouple Relay output Platinum resistance thermometer 100 to 240 VAC Thermocouple Platinum resistance thermometer E5CB 48 × 48 mm Thermocouple 1 Platinum ...

  • カタログ

    ... 240 VAC, 50/60 Hz 24 VAC, 50/60 Hz; 24 VDC Operating voltage range 85% to 110% of rated supply voltage Power consumption 100 to 240 VAC: 5 VA 24 VAC: 3 VA, 24 VDC: 2 W Sensor input Thermocouple: K, J, L Platinum resistance thermometer: Pt100, JPt100 Thermistor: E52-THE@@ Universal-input (thermocouple/platinum resistance thermometer): ...

  • カタログ

    ...°C and 0 to 100°C. Color code (5.5-dia.) PVC cable (12/0.18) 10 30 30 500 Nominal resistance Thermistor constant −30 to 20°C Blue 6 kΩ (0°C) 3,390 K 0 to 100°C* Black 6 kΩ (0°C) 3,390 K Heat-resistant PVC cable 100 to 200°C Yellow 0.55 kΩ (200°C) 4,300 ...

  • カタログ

    ... A is 1/4 T ± 1/8 T slower than phase B. “H” and “L” in the diagrams are the output voltage levels of phases A, B, and Z. E6A2-CS3E *1, 3 Brown Vcc (+5 to 12 V) T(100%) 2 k: E6A2 main circuit 20 mA max. Output transistor H Black Output (Black: phase A) Blue 0V L 1/2T±1/4T (50%±25%) “H” and “L” in the diagrams are the output voltage levels. Safety Precautions Refer to Warranty and Limitations of Liability. WARNING This product is not designed or rated for ensuring safety of persons ...

  • カタログ

    ... level (input ON) 4.5 to 30 VDC Voltage judged as low level (input OFF) 0 to 2 VDC The high and low levels are found using the following formulas. The input device specifications must satisfy both formulas. High level: 5.6 ...

  • カタログ

    ... range 85% to 110% of rated voltage Power consumption 3 W max. (at maximum load) Input * Thermocouple: ES1B Infrared Thermosensor: Analog input: Platinum resistance thermometer: Input impedance EJ1N-TC2 2.5 W max. (at maximum load) ...

  • カタログ

    ...G6A ★ 2a G2R ★ G2RL 接点構成 1a1b ★ ラッチングタイプあり G2RL G6B G2RG G2RG-X G4W G6C ★ G6B G2R ★ 1c G5V-1 G5RL-U/K ★ G6B ★ 1a G6RN G8K G2R ★ G5NB-E G5NB-EL G5NB G6B G5Q G2RL G6B G6RN G5CA G6RN-E G5Q-EL/ EL2/EL3 G6C ★ G2RL G6RN-E G6D G6DN G5Q ★ 接点電流の最大値 1A 2A 3A 5A 7A 8A 10A 注 1.DC定格・b接点のバリエーションは接点電流の...

  • カタログ

    ... resin Degree of protection IP65 Applicable safety standards CE Making (See note 3.) Weight Approx. 120 g Cable Compensating conductor: 3 m PVC-covered cable with a shield wire resisting 70°C Note: 1. Based on characteristics of ...