全 2739 件が検索されました。(1021 - 1040件を表示)
- カタログ
...makes it easy to show data in the controller. Broken-line graphs Data of variables and multidimensional arrays in the controller can be displayed as brokenline graphs. Broken-line graphs can also be created from the data in the CSV files saved in the ...
- カタログ
...NJ-Series Accessories The following accessories come with the CPU Unit. Product name Model Battery CJ1W-BAT01 End Cover CJ1W-TER01 (must be attached to the right end of the CPU Rack) End Plate PFP-M (2 required) ...
- カタログ
...Memory capacity for variables NX701 CPU Units Power consumption Number of motion axes NX701-1720 *1 256 80 MB 4 MB: Retained during power interruption 256 MB: Not retained during power interruption Model 40 W (including ...
- カタログ
... Radius/Length, Cross, LeadScrew Interpolation Linear, Circular, Helical, Conical, Spiral Coordinate system MCS, WCS, LCS, Mirror, Scaling, Rotation, Plane Selection… Others FeedRate Control, Accel/Decel Control,Lookahead, Machine Lock, Dry Run, Back Trace… Program capacity 20 MB NC program buffer 20 MB Memory card ...
- カタログ
...、マシンロック、 ドライラン、バックトレースなどプログラム容量 20MB NCプログラムバッファ容量 16MB メモリカード SDメモリカード、SDHCメモリカード内蔵ポート EtherNet/IP、EtherCAT、USB EtherCATスレーブ最大数 192 取り付け DINレール適合規格 EU指令、cULus、RCM、韓国電...
- カタログ
...countries. • EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. • Safety over EtherCAT® is a registered trademark and a patented technology licensed by Beckhoff Automation GmbH, Germany. • ODVA, CIPTM, CompoNetTM, DeviceNetTM, EtherNet/IPTM, and CIP SafetyTM are trademarks of ODVA. • The ...
- カタログ
...B C Process control Main controller Motion control Safety control Auxiliary analog control Integrated Development Environment Sysmac Studio Minimize footprint Improve maintainability The total width of the NX CPU Unit and Safety CPU ...
- カタログ
... maintenance, which reduces production system maintenance work and minimizes system downtime. Safety Data Logging Design Verification Operation Hardware/ software Safety program/ system operation check Maintenance Restore, ACR Operation Minimize system downtime Safety Data Logging An ...
- カタログ
... to 32 NX Units can be connected. Safety CPU Unit NX-SL3@@@ NX-series NX102 CPU Unit System Unit NX-PF@@@@ Safety I/O Units NX-SI@@@@/ NX-SO@@@@ NX Units (32 Units max.) End Cover SD Memory Card Built-in EtherNet/IP Port (PORT1) Built-in EtherNet/IP Port (PORT2) Built-in EtherCAT Port (PORT3) FSoE Up to 32 Units can be mounted to each CPU Rack. For restrictions of the NX unit, refer to NX-series NX102 CPU Unit Hardware User’s Manual (Cat. No. W593). Series NX-series NJ/NX-series 6 Configuration Remarks NX-series ...
- カタログ
... Beckhoff Automation GmbH, Germany. • Safety over EtherCAT® is a registered trademark and a patented technology licensed by Beckhoff Automation GmbH, Germany. • ODVA, CIPTM, CompoNetTM, DeviceNetTM, EtherNet/IPTM, and CIP SafetyTM are trademarks of ODVA. • PLCopen and related logo are registered trademarks of PLCopen. • The ...
- カタログ
... Connector *1. We recommend you to use the above Cable and OMRON’s RJ45 Assembly Connector together. Note: Connect both ends of cable shielded wires to the connector hoods. Optional Products/Maintenance Products/DIN Track Accessories Product Name Memory Cards *1 Specification ...
- カタログ
...Machine Automation Controller NX1P Machine Automation Controller NX1P 2 Machine Automation Controller NX1P Advanced motion control and networks Open industrial Ethernet network • Interface with HMI SD memory card Option board • Back up, restore, and verify data in the controller Add serial communications or analog control without increasing the size • Peer-to-Peer controller communication • RS-232, RS-422A/485 (Modbus-RTU: 32 nodes max.) • Analog I/O • Interface with Sysmac Studio • Information network (host application) MQTT MQTT communication ideal for connecting to IoT systems NX1P supports MQTT (S) communication using MQTT Communication Library. It can easily connect to the cloud...
- カタログ
... 28.8 VDC (24 VDC -15 to +20%). Current consumption (A): 0.17 GX-JC06 Industrial Switching Hubs for EtherNet/IP and Ethernet *2 Quality of Service (QoS): EtherNet/IP control data priority 10/100BASE-TX, Auto-Negotiation W4S1-05D ...
- カタログ
...: 30 pins) NX-AUX02 DIN Track Insulation Spacers A Spacer to insulate the control panel from the DIN Track. To insulate the EtherCAT Slave Terminal from the control panel, use DIN Track In- NX-AUX01 sulation Spacers. DIN Tracks 14 Specification ...
- カタログ
...) consumption Model 256 NX701-1700 128 NX701-1600 4 MB: Retained during power interruption 256 MB: Not retained during power interruption NX701 Database Connection CPU Units OPC UA Support 40 W (including ...
- カタログ
... Values Calculation CalcFeatureValues Calculates the mean, standard deviation, skewness, kurtosis, maximum value, and minimum value for the test target data array. Log Data CSV File Write LogDataToCSV Outputs the log data created in the DataRecorder FB as a CSV file (*.csv) to an ...
- カタログ
...E Slave clock Internal high-spe on NsynX ed bus based technolo gy io n DAT AE lle ct Position data Synchronized with CPU cycle Sy nc hr on ou sd at a co Torque data Master clock Load data Synchronous production data collection Data can be collected from the load cell (load data) and servo system (position and torque data) in synchronization with the CPU cycle. Note: Functionality provided by the EtherCAT coupler unit 8 | NX Series I/O System Simplify system configurations The choice is yours The modern control system demands increasing levels of flexibility. The NX I/...
- カタログ
... automation products. Microsoft, Visual Studio and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries. EtherCAT® is a registered trademark of Beckhoff Automation GmbH for their patented technology. EtherNet/IPTM, DeviceNetTM are trademarks of the ODVA. The ...
- カタログ
...RUN ERC ERH ERM A1 ID231 MS NS +100 NETWORK PS MACH No. x101 OD231 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 SD RD UNIT SW 1 2 3 4 ON No. UNIT No. 0 1 1 1 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 0 1 1 1 x100 MODE MOVE P,P0STOPON DI(20)=1 WAIT DI(19)=0 MOVE P,P1 DELAY 1000 HALT IF DI(20)=1 THEN *MAIN1 ELSE *MAIN2 *MAIN1: DO(20)=1 ・・・ BD L BS -...
- カタログ
...A1 +100 UNIT SW 1 2 3 4 ON No. NETWORK PS UNIT No. ID231 MS NS OD231 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 SD RD MACH No. x101 0 1 1 1 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 0 1 1 1 x100 MODE MOVE P,P0STOPON DI(20)=1 WAIT DI(19)=0 MOVE P,P1 DELAY 1000 HALT IF DI(20)=1 THEN *MAIN1 ELSE *MAIN2 *MAIN1: DO(20)=1 ・・・ラダー/STプログ...