全 2739 件が検索されました。(981 - 1000件を表示)

  • カタログ

    ...The RS-232C standard, however, does not cover baud rates above 19.2 Kbps. Refer to the manual for the device being connected to confirm support. Connector Pin Layout Pin No. Abbreviation 1 *1 Signal name FG Shield 2 ...

  • カタログ

    ...: D-Sub 9-pin male (#4-40UNC) 1 6 9 5 Connector Pin Arrangement Abbrev. Signal name 1 Pin No. NC Not used. I/O — 2 RD Receive Data Input 3 SD Send Data Output 4 NC Not used. — 5 SG Signal Ground — 6 NC Not used. — 7 RS Request to Send Output 8 CS Clear to Send Input 9 NC Not used. — Shell FG Shield Connection Example 1: Connecting the BU606F with Cable SPU RS232C TR UPS Pin 7: RS Pin 2: BU Pin 8: CS Pin 4: COM Connection Example 2: Connecting the BU70XS with Cable SPU...

  • カタログ

    ... 38.4 kbps to 115.2 kbps, but some computers cannot support these speeds. Lower the baud rate if necessary. Pin No. 1 6 9 5 Signal Name Protection earth Direction − 1 FG 2 SD (TXD) Send data Output 3 RD (RXD) Receive data Input 4 RS (RTS) Request to send Output 5 CS (CTS) Clear to send Input 6 5V Power supply − 7 DR (DSR) Data set ready Input 8 ER (DTR) Data terminal ready Output 9 SG (0 V) Signal ground − Connector hood FG Protection earth − Note: Do not use the 5-V power from pin 6 ...

  • カタログ

    ... 38.4 kbps to 115.2 kbps, but some computers cannot support these speeds. Lower the baud rate if necessary. Pin No. 1 1 6 9 5 Signal FG Name Protection earth Direction − 2 SD (TXD) Send data Output 3 RD (RXD) Receive data Input 4 RS (RTS) Request to send Output 5 CS (CTS) Clear to send Input 6 5V Power supply − 7 DR (DSR) Data set ready Input 8 ER (DTR) Data terminal ready Output 9 SG (0 V) Signal ground − Connector hood FG Protection earth − Note: Do not use the 5-V power from pin 6 ...

  • カタログ

    ... 38.4 kbps to 115.2 kbps, but some computers cannot support these speeds. Lower the baud rate if necessary. Pin No. 1 6 9 5 Signal Name Protection earth Direction − 1 FG 2 SD (TXD) Send data Output 3 RD (RXD) Receive data Input 4 RS (RTS) Request to send Output 5 CS (CTS) Clear to send Input 6 5V Power supply − 7 DR (DSR) Data set ready Input 8 ER (DTR) Data terminal ready Output 9 SG (0 V) Signal ground − Connector hood FG Protection earth − Note: Do not use the 5-V power from pin 6 ...

  • カタログ

    ...[P061-E1-15] CP1E Data Sheet CP-series CP1E CPU Units CP1E-E@@SD@-@ CP1E-N@@S@D-@-@ CP1E-E@@D@-@ CP1E-N@@D@-@/NA20D@-@ The CP1E Programmable Controller: Economical, Easy to use, and Efficient „The E@@(S)-type Basic CPU Units provide cost performance and easy application with only basic functionality. „The N@@(S@) and NA-types Application CPU Units support Programmable Terminal connection, position control, and inverter connection Includes products no longer available to order. See Ordering Information for details. CP1E-E20SDR-A CP1E-N40S1DR-A Features • New CP1E CPU Units now available. - Lineup including CPU Units ...

  • カタログ

    ... port (isolated) 15m (RS-232C) 500m (RS-485) Terminal block (using ferrules) CP2W-CIFD3 Two RS-485 ports (isolated) 500m Terminal block (using ferrules) Built-in RS-232C Port for E/S@@-type CPU Units Pin Abbr. 1 ...

  • カタログ

    ... system and expansion systems are also duplexed. This fully duplexed system offers superior redundancy and maintainability. CS1D CPU Rack ETN21D ETN21D ETN21D 100M 100M ERH ERH TCP TCP RUN RUN ERC ERC ...

  • カタログ

    ... operating atmosphere No corrosive gases Storage temperature −20 to 75°C Weight 190 g max. (Master Unit only) * The Master Unit does not required communications power. 5 CS1W-CRM21 External Interface CRM21 MS NS +100 ...

  • カタログ

    ... air cylinders, sensors, and servo drives/servomotors that often cause intermittent stoppages. Detecting deterioration over time or errors of devices prevents machines from stopping suddenly in advance, improving operating efficiency. The status of devices before and after the occurrence of an error can be stored on an ...

  • カタログ

    ...劣化や異常を検出することで、装置の突然の停止を事前に防ぎ、稼働率を向上します。 異常発生前後の機器の状態をSDメモリカードに記録することができます。 これにより、設備の再起動後も、 異常を引き起こした原因の究明が可能とな...

  • カタログ

    ...The following information is provided on the Dashboard Event-triggered Video Logging Package for the DX-series Data Flow Controller. • Functions • Usage ODVA, CIP, CompoNet, DeviceNet and EtherNet/IP are trademarks of ODVA. Modbus is a registered trademark of Schneider Electric. The ...

  • カタログ

    ...Non-Ferrous-Metal-Detecting Proximity Sensor (Separate Amplifier Type) Non-Ferrous-Metal-Detecting Proximity Sensor (Separate Amplifier Type) E2CY-SD Proximity Sensor with Separate Amplifier Unit for Detection of Non-ferrous Metals with Simple Sensitivity Adjustment • Detects aluminum, copper, and other non-ferrous metals. • Product lineup includes compact, flat Sensor Head (E2CY-V3A) and model with fluororesin (E2CY-C2AF) for resistance to chemicals. • Simple teaching function to easily adjust sensitivity. • Check detection status at a glance with numeric values on a digital display. Non-ferrous Metal Detection Digital Display Fluororesin Head For the most recent information on models that have ...

  • カタログ

    ..., Thickness: 2.4 (Nickel-plated brass) Fiber Amplifier Units: E3NX-FA, and E3X-HD. * Applicable Use the enclosed E39-F9-7 Fiber Attachment for other models, such M6×0.75 (Trivalent chrome-plated zinc alloy) M3×0.5 (Trivalent chrome-plated zinc alloy) as the E3X-...

  • カタログ

    ... dia. emitter fiber (PMMA) Note: There is a white line on the emitter fiber. * Applicable Fiber Amplifier Units: E3NX-FA, E3NX-CA, and E3X-HD. Use the enclosed E39-F9-7 Fiber Attachment for other models, such as the E3X-...

  • カタログ

    ...Stainless steel Stainless steel 2 1 Note: Applicable sensor (mounting pitch on sensor side) E3Z pre-wired model (25.4) E3X-ZV/MZV E3NX-CA E3NX-FA E3NX-MA E3NC-LA E3NC-SA E2CY-SD E9NC-TA E3X-NA E3C-LDA@N E3Z pre-wired model (25.4) 16 E3NC-LH02 E3NC-LH01 E3NC-SH250H E3NC-SH250 E3NC-SH100 E3NC-SH250H E3NC-SH250 E3NC-SH100 17 E3NC-LH03 Applicable models that appear shaded come with the Mounting Brackets at left as accessories. 3 E39-L/E39-S/E39-R Slits E39-S39 E39-S61 E39-S63 E39-S64 E39-S65A...

  • カタログ

    ... the Fiber Unit when it is attached to the Amplifier Unit. • The E3X-MC11, E3X-MC11-SV2 and E3X-MC11-S Mobile Consoles cannot be used. • Mutual interference prevention on the E3X-HD Series does not function among the E3NX-FA, E3X-DA-N, E3X-...

  • カタログ

    ...Note: A driver must be installed in the personal computer. Refer to installation information in the operation manual for the Conversion Cable. Dimensions USB-Serial Conversion Cable E58-CIFQ1 (2,100) 250 USB connector (type A plug) 1,765 LED (...

  • カタログ

    ...*2. EN 61326-1 : Industrial electromagnetic environment (EN/IEC 61326-1 Table 2) Dimensions USB Serial Conversion Cable E58-CIFQ2 (2110) 250 263 1510 LED (RD) USB connector (type A plug) LED (PWR) Serial connector LED (...

  • カタログ

    ... sheet. Y92S-L2 USB-Serial Conversion Cable E58-CIFQ2 (2,109.1) 250 (13) (5) (15) (87) 1,740 (250) LED indicator (RD) USB connector (Type A plug) LED indicator (PWR) Serial connector LED indicator (SD) Adapter Y92F-45 Note: 1. Use this Adapter when the Front Panel has already been prepared for the E5B@. 2. Only black is available. 3. You cannot use the E58-CIFQ2 USB-Serial Conversion Cable if you use the Y92F-45 Adapter. To use the USB-Serial Conversion Cable to make the settings, do so before you mount the Temperature Controller in the ...