全 322 件が検索されました。(81 - 100件を表示)

  • マニュアル

    ...) 193 Section 8-6 LCD Monitor Item Specification Supply voltage 20.4 to 26.4 VDC (including ripple) Current consumption 700 mA max. Vibration resistance 10 to 150 Hz; half-amplitude: 0.1 mm, maximum acceleration: 15 m/...

  • マニュアル

    ...General Specifications F150-SL20A F150-SL50A F150-SLC20 F150-SLC50 F150-S1A Supply voltage 12 VDC Current consumption Approx. 110 mA Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/...

  • マニュアル

    ... removed) Leakage current 10 mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/...

  • マニュアル

    ... 8-6 Camera Unit Cable 8-6 Camera Unit Cable F150-VA 5 dia. 16.9 dia. (Unit: mm) Item Specification Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.35 mm (max. acceleration: 50 m/s2) 10 times for 8 min. in each 3 directions Shock resistance 150 m/s2, 3 times each in 6 directions Ambient temperature Operating: 0 to 50°C; storage: –25 to +65°C (with no icing or condensation) Ambient humidity Operating/storage: 35% to 85% (with no condensation) Ambient environment No corrosive gases Material Cable sheathing: Heat-resistant vinyl chloride Connector: PBT, ...

  • マニュアル

    ...SECTION 4 133.5 +0.5mm 0 Item Supply voltage Specification 20.4 to 26.4 VDC General specifications Current consumption 700 mA max. Vibration resistance 10 to 150 Hz; single-amplitude: 0.1 mm; maximum acceleration: 15 m/...

  • マニュアル

    ...133.5 +0.5mm 0 175.5 +0.5mm 0 General Specifications Supply voltage 20.4 to 26.4 VDC (including ripple) Current consumption 700 mA max. Vibration resistance 10 to 150 Hz; single-amplitude: 0.1 mm; maximum acceleration: 15 m/...

  • マニュアル

    ... removed) Leakage current 10 mA max. Noise resistance 2000 V; rise time: 5 ns; pulse width: 50 ns Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 Hz to 150 Hz; half-amplitude: 0.35 mm (maximum acceleration 50 m/...

  • マニュアル

    ... removed) Leakage current 10 mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm; maximum acceleration: 50 m/...

  • マニュアル

    ...0 175.5 +0.5mm 0 General specifications Power supply voltage 20.4 to 26.4 V DC Current consumption 700 mA max. Vibration resistance 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...

  • マニュアル

    ...0 175.5 +0.5mm 0 General specifications Power supply voltage 20.4 to 26.4 V DC Current consumption 700 mA max. Vibration resistance 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...

  • マニュアル

    ...Between terminals of different output circuit. Between all terminals of CPU Unit and all terminals of Expansion I/O Unit. Vibration resistance Conforms to IEC 60068-2-6, 5 to 9 Hz, single amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ... min (leakage current 1 mA max.): Between power supply terminals and all output terminals. Between terminals of different output circuit. Vibration resistance Conforms to IEC 60068-2-6, 5 to 9 Hz, double amplitude: 3.5 mm, 9 to 150 Hz, acceleration: 9.8 m/...

  • マニュアル

    ...: -15 to +60 °C environment (with no icing or condensation) robustness Ambient humidity Operating and storage: 35% to 85% Degree of protection IP20 (IEC60529) Vibration resistance (durability) Vibration frequency: 10 to 150 Hz Single-amplitude: 0.35 mm Acceleration: 50 m/...

  • マニュアル

    ... 85% (with no condensation) Ambient atmosphere No corrosive gases allowed Degree of protection ZFX-SC___: IP65 (IEC60529), ZFX-SC___W: IP67 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance 10 to 150 Hz Single-amplitude 0.35 mm Acceleration: 50 m/...

  • マニュアル

    ... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...

  • マニュアル

    ... 85% (with no condensation) Ambient atmosphere No corrosive gases allowed Degree of protection ZFX-SC___: IP65 (IEC60529), ZFX-SC___W: IP67 (IEC60529) Dielectric strength 1000 VAC 50 Hz/60 Hz 1 min Vibration resistance 10 to 150 Hz Single-amplitude 0.35 mm Acceleration: 50 m/...

  • マニュアル

    ...0 175.5 +0.5mm 0 General specifications Power supply voltage 20.4 to 26.4 V DC Current consumption 700 mA max. Vibration resistance 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...

  • マニュアル

    ... and storage: 35% to 85% (with no codity range ndensation) Ambient atmo- No corrosive gases allowed sphere Degree of IP20 (IEC60529) protection Vibration Vibration frequency: resistance 10 to 150 Hz Single-amplitude:0.35 mm (durability) Acceleration: 50m/...

  • マニュアル

    ... min Operating: 0 to +50℃, Storage: -15 to +60℃ (with no icing or condensation) Operating and storage: 35% to 85% (with no condensation) No corrosive gases allowed IP20 (IEC60529) Vibration frequency: 10 to 150 Hz Single-amplitude:0.35 mm Acceleration: 50m/...

  • 商品情報

    .../en/ Dielectric strength Between charged parts and the case: 500 VAC 50/60 Hz 1 min Vibration resistance Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Shock resistance Destruction: 500 m/...