全 322 件が検索されました。(21 - 40件を表示)
- カタログ
...2% max. of sensing distance at the rated voltage in rated voltage +20%, −10% range at 100 VAC, ±20% range at 200 VAC 1,500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Shock resistance Destruction: 500 m/...
- カタログ
...∼4kΩ 動作温度範囲 −25∼+70℃(ただし、結露または氷結のないこと) 許容周囲湿度 相対湿度35∼85% 耐振動性 (耐久) 98m/s2 10∼55Hz X、Y、Z方向 各2h 耐衝撃性 (耐久) 300m/s2 X、Y、Z方向に各3回 本体材質 ABS樹脂 保護構造 IP65 適合規格 CEマーキング *3 質量 約120g 補償...
- カタログ
...1,000 VAC, 50/60 Hz for 1 minute between lead wires and case Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) 1,000 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...
- カタログ
..., between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals 1,000 VDC for 1 minute Between Probe Unit voltage monitoring terminal and PE terminal Vibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/...
- カタログ
... strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case Vibration resistance (destruction) 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance (destruction) 500 m/...
- カタログ
... case Dielectric strength 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 200 m/...
- カタログ
... (50/60 Hz) for 1 min between currentDielectric strength carrying parts and case carrying parts and case Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions (destruction) Shock resistance 1,000m/...
- カタログ
.../s2 3 times each in X, Y, and Z directions Degree of protection IEC 60529 IP67, in-house standards: oil-resistant Connection method Pre-wired Models (Standard cable length: 2 m) Weight (packed state) Approx. 85 g Destruction: 1,000 m/...
- カタログ
... at 250°C Ambient storage humidity No restrictions. Degree of protection IP67 (IEC 60529:2001) Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3 Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- カタログ
... MΩ min. (at 500 VDC) between cable terminals and case Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case Vibration resistance No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude, acceleration: 100 m/...
- マニュアル
... 80° upward: 60° downward: 80° (Contrast ratio 10:1 minimum) Edge light system, White LEDs Between the group of external DC terminals and the ground terminal: 840 VAC 50/60 Hz 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...
- マニュアル
...% (RH, with no condensation) OMNUC H Series: 35% to 85% (RH, with no condensation) OMNUC M Series: 35% to 85% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...
- マニュアル
... of 1 μs/100 ns) 24 VAC/VDC models: ±1,500 V at power supply terminals in normal or common mode (waveform with 1-ns rising edge and pulse width of 1 μs/100 ns) Vibration resistance Frequency: 10 to 55 Hz; Acceleration: 50 m/...