全 322 件が検索されました。(41 - 60件を表示)
- マニュアル
..., between PE terminal, and trigger input terminal, all communications terminals and all transistor output terminals 1,000 VDC for 1 minute Between Probe Unit voltage monitoring terminal and PE terminal Vibration resistance Frequency: 10 to 55 Hz, 0.35-mm single amplitude, acceleration 50 m/...
- マニュアル
...下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application ...
- マニュアル
...下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application ...
- マニュアル
...下、 左右、 前後の3方向に1掃引11分間で10回掃引加え異常なきこと No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right,and forward/backward) for 11 minutes each 耐衝撃性 Shock resistance 500m/s2の衝撃を6方向に各3回 計18回加え異常なきこと No abnormality after application ...
- マニュアル
... for 1 min between cable terminals and case Degree of protection IP67 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) (Antenna portion)See Note1. Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... 1 min between connector terminals and case Degree of protection IP67.(IEC60529) Oil resistance equivalent to IP67g according to the former JEM standard. Note: The connectors are not waterproof. Dielectric strength 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... for 1 min between cable terminals and case Degree of protection IP67 (IEC 60529:2001), Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) (Antenna portion)See Note1. Vibration resistance 10 to 2,000 Hz, 1.5-mm double amplitude, acceleration: 150 m/...
- マニュアル
... terminals and grand, between I/O terminals and case Dielectric strength 1000 VAC (50/60 Hz) for 1 minute between I/O terminals and grand, between I/O terminals and case Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/...
- マニュアル
... resistance 20 MΩ min. (at 500 VDC) between terminals(except for FG) and casing Dielectric strength 1,000 VAC, 50/60Hz for 1 min between terminals(except for FG) and casing Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15m/...
- マニュアル
... +60°C environment (with no icing or condensation) robustness Ambient humidity Operating and storage: 35% to 85% Degree of protection IP20 (IEC60529) Vibration resistance (durability) Vibration frequency: 10 to 150 Hz Single-amplitude: 0.35 mm Acceleration: 50 m/...
- マニュアル
...,000 VAC (50/60 Hz) for 1 minute between all terminals (except ground) and the case 500 VAC (50/60 Hz) for 1 minute between all terminals (except ground) and the ground terminal Vibration resistance 10 to 150 Hz, 0.2-mm double amplitude, acceleration: 15 m/...
- マニュアル
... icing or condensation) Ambient humidity range Operating and Storage: 20 to 90% (with no icing or condensation) Ambient atmosphere No corrosive gases Vibration tolerance 10 to 150 Hz, one-side amplitude 0.1 mm (Max. acceleration Usage Environment 15 m/...
- マニュアル
...% (with no condensation) 20 MΩ min. (at 500 VDC) between cable terminals and case 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
...% (with no condensation) 20 MΩ min. (at 500 VDC) between cable terminals and case 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case No abnormality after application of 10 to 500 Hz, double amplitude: 1.5 mm, acceleration: 100 m/...
- マニュアル
... icing or condensation) Ambient humidity range Operating and Storage: 20 to 90% (with no icing or condensation) Ambient atmosphere No corrosive gases Vibration tolerance 10 to 150 Hz, one-side amplitude 0.1 mm (Max. acceleration Usage Environment 15 m/...
- カタログ
... Hz for 1 minute between current-carrying parts and case Destruction : 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Destruction : 500 m/s2 10 times each in X, Y, and Z di- Destruction : 1,000 m/...
- カタログ
... Hz for 1 minute between current-carrying parts and case Destruction : 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Destruction : 500 m/s2 10 times each in X, Y, and Z di- Destruction : 1,000 m/...
- カタログ
...Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...
- カタログ
...Dielectric strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...