全 322 件が検索されました。(61 - 80件を表示)

  • カタログ

    ... times each in X, Y, and Z directions Degree of protection IEC 60529 IP67 Connection method Unmarked: Pre-wired Models (Standard cable length: 2 m) Models ending with -M1GJ-@: Pre-wired Connector Models (Standard cable length: 300 mm) Destruction: 1,000 m/...

  • カタログ

    ... strength 1,000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case Vibration resistance Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions Shock resistance Destruction: 1,000 m/...

  • カタログ

    ...1∼4kΩ 動作温度範囲 −25∼+70℃(ただし、結露または氷結のないこと) 許容周囲湿度 相対湿度35∼85% 耐振動性(耐久) 100m/s2 10∼55Hz X、Y、Z方向 各2h 耐衝撃性(耐久) 300m/s2 X、Y、Z方向に各3回 本体材質 ABS樹脂 保護構造 IP65 質量 約55g *1. K熱電対特性に対しておよ...

  • カタログ

    ...NSH5 Hand-held PT Series Humidity 20 to 90%RH (0 to 40 °C) No condensation 20 to 60%RH (40 to 50 °C) 5 to 8.4 Hz, 3.5 mm single amplitude, 8.4 to 150 Hz, 9.8 m/s2 10 min times each in X, Y, and Z directions 2 2.3 kg max. 30° Horizontal 0° Storage temperature 2.0 kg max. ce rfa su 10 20 40 30 Humidity (%RH) 95% 80% 60 60% 40% 35% 20% 10% 10 20 30 40 50 60 70 80 Temperature (°C) NSH5-V2 Type 5.7-inch ...

  • カタログ

    ...耐重畳ノイズ 1,000V [P−P]パルス幅50ns、1μs 電源端子間(ノイズシミュレータにて) 5∼9Hz 片振幅 3.5mm、 9∼150Hz 加速度 9.8m/s2、 10∼55Hz(1掃引/1分間)、 X、Y、Z各方向10回掃引複振幅 0.75mm、X、Y、Z各方向10分間 (1オクターブ/min) 98m/s2、X、Y、Z各方向4回 NV3Q:IP65(初期...

  • カタログ

    ... to 9 Hz, 3.5-mm single amplitude, 8.4 to 150 Hz, amplitude, 9 to 150 Hz, 10 to 55 Hz with 0.75-amplitude for 10 min each in X, 2 9.8 m/s , 10 times each in 9.8 m/s2, 10 times each in Y, and Z directions, 1 sweep per min X, Y, and Z directions X, Y, and Z directions (1 octave/min) (1 octave/min) 147m/s2 3 times each in X, Y, and Z directions 98m/s2 4 times each in X, Y, and Z directions 1,000 Vp-p ...

  • カタログ

    ...Operating and storage: 35% to 85% (with no condensation) Operation environment Ambient atmosphere No corrosive gases allowed robustness Degree of protection IP20 (IEC60529) Vibration resistance (durability) Vibration frequency: 10 to 150 Hz Single-amplitude: in0.35 mm Acceleration: 50 m/...

  • マニュアル

    ... 80° upward: 60° downward: 80° (Contrast ratio 10:1 minimum) Edge light system, White LEDs Between the group of external DC terminals and the ground terminal: 840 VAC 50/60 Hz 10 to 150 Hz at a single-amplitude of 0.1 mm (maximum acceleration: 15 m/...

  • マニュアル

    .... Screws M3 × 5 mm: 4 pieces General Specifications Material Thickness Weight SPCC 1.6 mm Approx. 180 g Vibration 10 to 150 Hz at a single-amplitude of 0.1 mm resistance (maximum acceleration: 15 m/s2), 10...

  • マニュアル

    ...E54-CT1 Max. continuous heater current 50 A Dielectric strength 1,000 VAC for 1 minute E54-CT3 120 A (see note 1) m/s2 {10 G} max. 1,000 VAC for 1 minute 50 Hz, 98 m/s2 {10 G} max. Vibration resistance 50 Hz, 98 Weight Approx. 11.5 g Approx. 50 g Accessories None Armatures: Plugs: 2 2 Note The maximum continuous heater current of the E5ZE is 50 A. Dimensions E54-CT1 E54-CT3 2.36 dia. 12 dia. 5.8 dia. 40 × 40 Two, 3.5 dia. Two, M3 holes, depth: 4 65 Appendix ...

  • マニュアル

    ... meets the following conditions. • Ambient operating temperature: 0°C to +40°C • Ambient operating humidity: 20% to 80% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...

  • マニュアル

    ...% (RH, with no condensation) OMNUC H Series: 35% to 85% (RH, with no condensation) OMNUC M Series: 35% to 85% (RH, with no condensation) • Atmosphere: No corrosive gases. D Impact and Load • The Servomotor is resistant to impacts of up to 98 m/...

  • マニュアル

    ...: 0 to 50°C, Storage: −25 to 60°C (with no icing or condensation) Ambient humidity Operating/storage: 35% to 85% (with no condensation) Ambient environment No corrosive gasses Vibration resistance 10 to 150 Hz; half-amplitude: 0.35 mm (maximum acceleration 50 m/...

  • マニュアル

    ... 1 分間 保護構造 IEC60529 IP65 -01 -01 -01 -01 -01 -01 誤動作 : 10 ~ 55 Hz、複振幅 0.7 mm、X、Y、Z 各方向 20 掃引誤動作 : 100 m/s2 {10 G}、X、Y、Z 各方向 1000 回ケース : アルミ材質全面カバー : PMMA 樹脂 (アクリル) 樹脂キャップ : PA6 断面寸法 30 × 40 mm 0.9 kg 1.2 kg 1.5 kg 1.8 kg ...

  • マニュアル

    ... absorber removed) Leakage current 10mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.1 mm; maximum acceleration: 15 m/...

  • マニュアル

    ... absorber removed) Leakage current 10mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.1 mm; maximum acceleration: 15 m/...

  • マニュアル

    ... is removed) Leakage current 10mA max. Noise resistance 2,000 V; pulse width: 50 ns; rise time: 5 ns (pulse) Burst continuation time: 15 ms; Period: 300 ms Vibration resistance 10 to 150 Hz; half-amplitude: 0.1 mm; maximum acceleration: 15 m/...

  • マニュアル

    ... built-in surge absorber is removed) Leakage current 10mA max. Noise Resistance 2,000V; pulse width: 50ns; rise time: 5ns (pulse) Burst continuation time: 15ms; Period: 300ms Vibration resistance 10 to 150Hz at a single-amplitude of 0.1mm (maximum acceleration: 15 m/...

  • マニュアル

    ... built-in surge absorber is removed) Leakage current 10mA max. Noise Resistance 2,000V; pulse width: 50ns; rise time: 5ns (pulse) Burst continuation time: 15ms; Period: 300ms Vibration resistance 10 to 150Hz at a single-amplitude of 0.1mm (maximum acceleration: 15 m/...

  • マニュアル

    ... min with a cutoff current of 10 mA (at initial state) Between the power supply terminals and the case 100 MΩ (at 500 VDC) (at initial state) Vibration resistance 5 to 8.4 Hz, 3.5 mm single amplitude, 8.4 to 150 Hz, 9.8m/...