全 41926 件が検索されました。(941 - 960件を表示)
- カタログ
...Power ON Press the O Key for at least 1 s or the S Key for at least 1 s*1 Manual Control Level Used to set the MV manually. Press the O + M Keys for at least 3 s.*2 Level changes automatically. Press the O Key once. Operation Level O Key for at least 3 s while a-m is displayed.*2 Protect Level Used to set protection for operations. Used to change adjustment parameters (PID constants, adjustment sensitivity, etc.). Used for SP, alarm values, and other basic settings and monitoring. Press the S Key.*3 Press the ...
- カタログ
... rate monitoring response time Control output: 1, 2.5, 5, 10, 30, 60 s Flow rate monitoring precision *4 ± (7.0% of measured value + 2.0% F.S.) or less Flow rate repeatability (prescribed for each response time) 1 s: ±3.5% F....
- カタログ
...応答時間ごとに規定) 0.1、0.5、1 l/min 切替可能制御出力:1、2.5、5、10、30、60s ±(測定値の7.0%+2.0%F.S.)以下 1s:±3.5%F.S.、2.5s:±2.5%F.S.、5s:±1.6%F.S.、10s:±1%F.S.、 30s:±0.8%F.S.、60s:±0.6%F.S. 周囲温度特性*5 ±1.0%F.S./10℃ 応差(ヒステリシス) 可変 温度監視定...
- カタログ
... of the machine and F3SJ • C: Additional distance calculated by the detection capability of the F3SJ
Use K = 2,000 mm/s and C = 8 x (d - 14 mm) in equation (1) for the calculation. ... - カタログ
...加距離 〈最小検出物体直径が40mm以下のシステム〉 K=2,000mm/s、C=8× (d−14mm) として、 (1) 式を使用して計算します。 S=2,000mm/s×(Tm+Ts)+8×(d−14mm) ・S=安全距離 (mm) ・Tm=機械の応答時間(s) ・Ts=形F3SJのON→OFFへの応答時間 (s) ・d=形F3SJの最小検出物体直径 (mm) 危険源 警告形F3SJ...
- カタログ
...makes picking smooth *1 3D measurement to create 3D shape images and 3D recognition to recognize the position and posture of targets were sped up, which made high-speed part detection possible. Phase-shifting method Approx. 1.0 3.0 ...
- カタログ
... and m . *2 6. Press WRITE . Set the OFF time with h and m . *2 6. Press WRITE . Set the pulse width with PLS . The displayed pulse width changes by pressing this key in the following order. 1 s → 2 s → ··· 59 s → 1 m → ··· 59 m → 60 m → 1 s 7. Press WRITE to enter the settings. 7. Press WRITE to enter the settings. *1 If one or more programs have already been set, the display starts showing the set programs. *1 If one or more programs have already been set, the display starts showing the set programs....
- カタログ
...Working volume 0° (fixed) (P30) ±46.25° (P31) ±92.5° (P32) ±185° (P34) theta axis (rotation angle) Maximum Payload Repeatability Cycle times, sustained, at 20°C ambient 6 kg (P30: 15 kg) 0.30 s *1, 0.46 ...
- カタログ
...) Waveform: 1.2/50 μs Voltage reverse-phase detection models: 4,500 V (between current-carrying terminals and mounting panel) Waveform: 1.2/50 μs Overcurrent strength of main circuit No abnormality develops when 20 times the set current value is applied for 2 ...
- カタログ
... CONNECT 種類 表示灯 8 NON CONNECT 振動 誤動作 10∼55Hz 複振幅1.5mm(誤動作1ms以内) 9 NON CONNECT 衝撃 誤動作 最大300m/s 2(誤動作1ms以内) 10 NON CONNECT コネクタロック強度 最大40N 質量 約30g 保護構造 IP40、IP65(耐油形) LED −20∼+55℃ (ただし、氷結、結露のないこと) 使用周囲温度使用周囲...
- カタログ
... with unchangeable settings (S8AS2-@@-@SN) cannot be changed. Branch output number Setting time 1 2 3 4 5 6 7 8 0.0 s 0.4 s 0.8 s 1.2 s 1.6 s 2.0 s 2.4 s 2.8 s 20 ms max. Note: 3. When operation is cut off due to an abnormal voltage, all of the branch outputs will be cut off simultaneously. Note: 4. The shutdown sequence function will operate on a branch output only if the external tripping input is enabled for that branch output. For details, refer to the ...
- カタログ
...認証/適合」をご覧ください。 形式構成形式基準 種類/標準価格に記載している形式に従い、発注してください。 形S8V-NF S 2 □□ シリーズ名 ① ② ③ ①入力タイプ ③定格電流 記号 入力タイプ 記号 定格電流 S 単相交流/直流 03 3A 06 6A ②定格電圧記号 定格電圧 2 AC250V/...
- カタログ
.... Refer to Period and Terms of Warranty on page 9 for details. ! Refer to Safety Precautions on page 6. Model Number Structure Model Number Legend Note: Not all combinations are possible. Refer to List of Model number in Ordering Information, below. S8V-NF ...
- カタログ
... 御 盤 内 消 費 電 力を削 減し 、結 果として C O 2 排 出 量 の 低 減 につな がります。 事例 従来 当社従 来品 240W S 8 V K- S 2 4 0 W 消費電力量 CO 2 排出量 約4 4% 14.7kg 削減 * 2 88% typ / 200V 削減 93% t yp / 200V 当 社 従 来 品 6 0 0 W x 3 台( =18 0 0 W ) S 8 V K- WA ...
- カタログ
... L 229.4 x H 82.6 mm Radio Bluetooth®, Up to 100 meters / 300 ft. in open air range/environment Serial Port and HID Profiles 2.402 to 2.480 GHz Adaptive Frequency Hopping (co-existence with 802.11 wireless networks) 3Mbit/...
- カタログ
...機 Bluetooth®、屋外範囲/環境で最大100m Serial Port & HID Profiles 2.402∼2.480GHz 適応型周波数ホッピング (802.11 無線ネットワークと共存) 3Mbit/s(2.1Mbit/s)Classic Bluetooth®用 1Mbit/s(0.27Mbit/s)Low Energy用 法規制順守 EMC基準 EN 300 328 V2.1.1、EN 301 489-1 V2.1.1、EN 55024、EN 55032、FCC Part 15、 Subpart B(Class B) 安全基準 EN 60950-1 認...
- カタログ
...480 W 20 A 30 A S8VK-X48024-EIP Size W×H×D (mm) 40×90×86 40×90×86 40×90×86 55×90×86 55×90×86 38 ×124 ×117 60 ×124 ×117 * 1. O u t p u t p o w e r i s 2 5 W a t r a t e d o u t p u t c u r r e n t . *2 . O u tp u t p owe r is 5 4 W a t r a te d o u tp u t c u r re n t . For detailed information such as formats and options other than ...
- カタログ
...Specifications Vibration Resistance Conforms to IEC 60068-2-6 5 to 8.4 Hz, 3.5 mm amplitude, 8.4 to 150 Hz, acceleration 9.8 m/s2 1.68 W max. Shock Resistance Conforms to IEC 60068-2-27 196 m/s 2 Wire Type 0.14 to 1.5 mm2 Enclosure Mounted in a panel Switching capacity (Switching fabric) *1 700 Mbps Atmosphere Must be free from corrosive gases. Ground method Ground to less than 100 Ω. Ambient operating temperature 0 to 55 °C (with no icing or condensation) Dielectric strength 1 mA at 250 VAC for 1 ...
- カタログ
...気 構造 AC250V 1分間 1mA 以下 ( L AN コネクタ、FG と電源一括間) IEC 61000-6-4 IEC 61000-6-2 準拠 EMI/EMS IEC 60068-2-27 準拠 196m/s 2 1.68W 以下 D 種接地(第 3 種接地) 耐電圧 IEC 60068-2-6 準拠 5 ~ 8.4Hz 振幅 3.5mm 、8.4 ~ 150Hz 加速度 9.8m/...
- カタログ
...接続エアパーティクルセンサ (粗粒子タイプ) 形ZN-PD50-S エアパーティクルセンサ (微粒子タイプ) *2 形ZN-PD03-S *2 子機 スレーブ (CompoWay/F) 形WZ-SRS01 または RS-485 *1 (CompoWay/F) *1. 接続には、専用ケーブル形WZ9-ZNP02/ZNP20 (オプション品) を使用してください。 *2. 2012年12月...