全 490 件が検索されました。(61 - 80件を表示)

  • カタログ

    ... cycle Moving average frequency External contact input specification External trigger *2 Current during shortcircuiting Parameters that can be output Expression method Setting value Hysteresis Reset method LCD display Conforming standards Applicable standards ±35% ...

  • カタログ

    ...: 75.0 to 150.0 V 300 V range: 150.0 to 300.0 V 600 V range: 300.0 to 600.0 V Power frequency 45 to 245 Hz Since wave Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%rdg±1digit Not including accuracy variation of CTs The power frequency must be within the rated range. Voltage Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%...

  • カタログ

    ...AWG 24 to AWG 16 Stripping length Without ferrules 8 mm 3 K7GE-MG Measurement Specifications Item Specifications Measurement range 0.1 to 99.9 MΩ (0.0 MΩ for less than 0.1 MΩ) Measuring accuracy ±5% rdg...

  • カタログ

    ... AC: 0.0 to 660.0 V AC Absolute accuracy of voltage/current: ±0.5% FS ±1 digit to the input range Conditions: • When sine waves are input continuously • Variations in CTs are not included. Measurement accuracy Repeat accuracy of resistance value (reference value): ±1% ...

  • カタログ

    ...°C (in 1°C increments) Over-temperature output Photoswitch output 30 VDC max. and 50 mA max., Leakage current: 0.1 mA max., Residual voltage: 2 V max. Output voltage display Display range:17.0 to 30.0 V Display accuracy: 2% ...

  • マニュアル

    ...Control output 2 and Transfer output + &RQWURORXWSXW 9'&P$ DO 1O7 86E + 4 transfer output 5 - 5 Event Inputs and Transfer output EV EV + 4-20 mADC transfer /RDGŸPD[ output 4 5 - 4-20 mADC /RDGŸPD[ ‡ $KHDWHUEXUQRXWDODUPKHDWHUVKRUWDODUPKHDWHURYHUFXUUHQWDODUPRULQSXWDODUPLVRXWSXWWRWKHRXWSXWWRZKLFKWKHDODUPIXQFWLRQLVDVVLJQHG ‡ 6LQFHWKHYROWDJHRXWSXWFRQWURORXWSXWLVQRWHOHFWULFDOO\LQVXODWHGIURPWKHLQWHUQDOZLULQJRQHRURWKHURIWKHFRQWURORXWSXWWHUPLQDOVPXVWEHOHIW XQHDUWKHGZKHQXVLQJDQHDUWKHGWKHUPRFRXSOHWKHUPRPHWHU&RQQHFWLRQPDNHVPHDVXUHPHQWVXQUHOLDEOHGXHWRVQHDNFXUUHQWV ‡ 7KHODVWFKDUDFWHURIWKHORWQXPEHU³5´LQGLFDWHVWKDWUHLQIRUFHGLQVXODWLRQLVSURYLGHGEHWZHHQLQSXWSRZHUVXSSO\UHOD\RXWSXWVDQGEHWZHHQRWKHU terminals. 1DPHVRISDrts on front panel Operation indicators ‡Level key 8VHWKLVkey to change levels: ‡1oGLVSOay Process value or set data symbol ‡Press the ‡1oGLVSOay 6Ht point, set data read-out value or changed input value key and the key together fRUDWOHDVWVHFRQGVWR switch to protect level. ‡8SDQG'own keys 8VH the keys to change ...

  • マニュアル

    ...す。 パソコンと接続するためのマイクロUSBケーブルは、お客様でご準備ください。 取付金具 2m アルミニウム rdg:読み取り値 *1:電流出力4∼20mAは、 すべて0∼500℃でスケーリングしています。 出荷時のスケーリングは、 データ収集ソフトウェア ES1-TOOLS...

  • マニュアル

    ...体のみ ) 関連機器 専用零相電圧検出装置 VOC-1MS2、VOC-1MS2-3M 準拠規格 JEC-2500 適用回路 三相不平衡 零相電圧 ± 25%rdg ± 1digit(2 ∼ 30% まで ) 電力 ± 10%rdg ± 1digit(0 ∼ 0.2% まで ) ± 5%rdg ± 1digit(0.2% 超∼ 10% まで ) 電流 ± 5%FS ± 1digit(0% 超え∼ 99% まで ) 動作値誤差 零相電圧:± 25%( 形 VOC-1MS2 と組み合わせた場合 )...

  • マニュアル

    ...表示精度(7 セグ LED) 零相電圧電力 動作値誤差 C OMRON Corporation 2020-2021 All Rights Reserved. 2. 安全上のご注意 表 2 製品構造 ± 25%rdg ± 1digit(2 ∼ 30% 迄 ) ± 10%rdg ± 1digit(0 ∼ 0.2% 迄 ) ± 5%rdg ± 1digit(0.2% 超∼ 10% 迄 ) 零相電圧:± 25%( 形 VOC-1MS2 と組合せた場合 ) 逆電力:動作電力整定 0.2% 時± 10%、それ以外の動作整定時± ...

  • マニュアル

    ...イン Plus 黒(マンセル N1.5) DIN レールメインユニット:約 156g プローブユニット:約 63g 0.1 ∼ 99.9MΩ(0.1MΩ未満は 0.0MΩ) ±5%rdg±1digit (周囲温度 -10 ∼ 55℃、周囲湿度 25 ∼ 65%RH) 操作電源: EN/IEC61010-1 過電圧カテゴリⅡ 汚染度 2 測定回路: EN/IEC61010-2-030 汚染度 2 測定カテゴリは「安全規...

  • マニュアル

    ... with the directions. • Be sure to mount the KM-NCT-E to a coated wire. • Do not turn on the power with the secondary side open. * For details on wiring to the power monitor, refer to the corresponding manual. / 1 &7 %UHDNHU /...

  • マニュアル

    ... 1.9999 A 0.00 to 199.99 mA 0.000 to 19.999 mA Specified range Accuracy −199.99 to 219.99 V −1.999 to 21.999 V −1.9999 to 2.1999 V DC voltage input, all ranges: ±0.1% rdg 0.5000 to 5.5000 V ±1 dig max. −199.99 to 219.99 mA DC current input, all ranges: ±0.1% ...

  • マニュアル

    ...communications. The enclosed crimp terminals are for Thin Cable. *4 Depends on the model. A-2 Specifications  Characteristics K3HB-R Display range −19,999 to 99,999 Measurement accuracy (at 23±5°C) Functions F1, F6: ±0.006% ...

  • マニュアル

    ... II, measurement category II (CAT II CT input, ZCT (IRT) input), pollution degree 2 (according to EN 61010-030) EMC: EN 61326 - 1 (EMI: Class A EMS: Industrial Location) Acceleration: ± 0.1 G, velocity: ± 2.25 mm/s, temperature: ± 6°C, insulation resistance: ± 35% ...

  • マニュアル

    ... inputs less than 0.1 MΩ and flashes 99.9 for inputs greater than 99.9 MΩ. 0.1 0.0 0.1 M 1M 10 M 99.9 M Measurement value The measuring accuracy is as follows: ±5% rdg. ±1 digit (at ambient temperature -10 to 55°C and ambient humidity 25% to 65%) "...

  • マニュアル

    ... accuracy Measurement accuracy of voltage and current: ±0.5% FS ±1 digit to the input range Conditions: • When sine waves are input continuously • Variations in CTs are not included. A A-1-1 K7TM Repeat accuracy of resistance value (reference value): ±1% ...

  • マニュアル

    ....0 to 150.0 V 300 V range: 150.0 to 300.0 V 600 V range: 300.0 to 600.0 V Power frequency 45 to 245 Hz Since wave Current Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%rdg±1digit • Not including accuracy variation of CTs • The power frequency must be within the rated range. Voltage Absolute accuracy: 0.5%FS±1digit Repeat accuracy: ±1%...

  • マニュアル

    ...位) 90℃(固定) フォトスイッチ出力 DC30V Max. 50mA Max.、漏れ電流 0.1mA 以下、残留電圧 2V 以下表示範囲:17.0∼30.0V 表示精度:2%rdg±1 ディジット以下分岐出力電流表示範囲:0.0∼4.0A 分岐出力ピーク電流表示範囲:0.0∼20.0A トータル出力電流表示範囲:0.0∼40....

  • マニュアル

    ...テゴリⅡ(CAT Ⅱ CT 入力、ZCT(IRT) 入力)、汚染度 2(EN61010-030 による) EMC: EN61326-1(EMI:ClassA EMS:Indutrial Location) 加速度: ±0.1G、速度 ±2.25mm/s、温度 ±6 ℃、絶縁抵抗 ±35%rdg、電流 ±10%F.S. 安全規格:UL61010-2-030(リスティング) 、CSA*1、韓国電波法、RCM DIN レール取り付け、またはねじ取り付け約 200g 保護構造保証期間...

  • マニュアル

    ...となります。 99.9 10.0 1.0 0.1 0.0 0.1M 1M 10M 99.9M 計測値 計測精度は以下のとおりです。 ±5%rdg ±1digit (周囲温度 -10 ∼ 55 ℃、周囲湿度 25 ∼ 65%RH) 「rdg」とは reading の略で読み値(表示されている数値)のことです。 ±5%...