全 336 件が検索されました。(61 - 80件を表示)

  • カタログ

    ... functions NPN output PNP output E3ZM-B61(-C)/-B66(-C) E3ZM-B61T(-C)/-B66T(-C) (*2) E3ZM-B81(-C)/-B86(-C) E3ZM-B81T(-C)/-B86T(-C) (*2) Sensing distance 100 to 500 mm (Using E39-RP1) Standard sensing object 500-...

  • カタログ

    .... at sensing distance of 100 mm 12-mm dia. at sensing distance of 150 mm 18-mm dia. at sensing distance of 200 mm Standard sensing object --- 100 to 500 mm (Using E39-RP1) --Transparent round 500-ml PET bottles (65 mm dia.) Differential travel 3% of sensing distance max. 15% of sensing distance max. 20% of sensing distance max. --- Reflectivity characteristics (black/white error) 5% of sensing distance max. 10% of sensing distance max. 20% of sensing distance max. --- Directional angle --Red LED (660 nm) Sensor: 3° to 10° Reflector: 30° Light source (wavelength) Red LED (650 nm)...

  • カタログ

    ...: External test switch (connect to 0 V if a switch is not required) S2 : Lockout reset switch (connect to 24 V if a switch is not required) KM1 to KM4 : Safety relay with force-guided contact (G7SA) or magnetic contactor M1, M2 : Motor ...

  • カタログ

    .... (Cat. No. G126) *2. Either NPN inputs or PNP inputs can be used. 5 Table of I/O Relay Terminal and connectable device combinations G70V Combinations with the OMRON DeviceNet Slaves DeviceNet Slaves I/O capacity DRT2-@...

  • カタログ

    ... Depth of Product is Necessary. Choice No. 1 H3DS Series The Timer depth is 78 mm max. for mounting in shallow control panels. 78㎜ max Model Overview Series Operating modes Multi-mode ・ON-delay ・Flicker H3DS-...

  • カタログ

    ... to 48 VDC Control output Input type Contact output: SPDT Voltage input (time-limit output SPDT) No-input available Operating mode (see note) Model Screw terminal type Screw-Less Clamp type Eight multi-modes: A, B, H3DS-...

  • カタログ

    .... • Servo Drives for 400VAC globally widens applicable systems and environment, including large-scale equipment. • Safe design and Safe Torque Off (STO) function. • Vibration can be suppressed in acceleration/deceleration even in low-rigidity mechanical systems. Cable XW2Z-@@@J-B34 AC Servomotors ...

  • カタログ

    ...向け機能により、カット位置・シール品質の安定化、同期 位置制御の採 用による品質と高速性の両立、包装機向け規 格Pack ML への対応が容易です。 Sysmac Libraryで実現する、包装機制御薄い包 装 材による伸び、巻取りのバラツキによる蛇行 ・切断長のバ...

  • マニュアル

    ...rla⊇tmpcuidladr)paraquesElmarK)sec]Saentre]〔おdi曲・晦pelgm戊xocgersebsmmsalcerrarla卿くOXIS辿ma]ooP(ngasinfahala…dep頭出血de { ・C岨寓bhp唖唖…出血ad叩ela〔田b血[㎜P蝋e㏄砲deb曲decePLqaa}'ed)eun (ml(}adodem〔£bquelap㎜嘔mmpu曲叩erar ・][在d曲1delintermp1皿d細eg』陀de]as㎜〔㎞esde͡y㎞、 An込(leusarelin輌賦㎝血mela←(』lint卿㎞{㊤enlamAquina]喧ipara 、輌rdn丘m臼Ddev㏄es㎞Oodeユa{輌aoomodc聴・EI㎜{tOylarel)arai血no{−ne』P〔...

  • マニュアル

    ...3Ø V 3A POWE 50/60 1.6A R Hz SERIA 0~50 L No 0. . A0 200W 0Hz 9070 OM RO 001 N Co rpo ration 02H -ML 2 200-2 40V MA DE IN JA PAN Warning label display location (R88D-KN02H-ML2) Instructions on Warning Label Disposal  When disposing of the battery, insulate it using tape, etc. and dispose of it by following the applicable ordinance of your local government.  Dispose of the product as an industrial waste. 12 OMNUC G5-Series AC Servo Drives Users Manual (Built-in MECHATROLINK-II communications type) Items to ...

  • マニュアル

    ... protection class IP20 Atmospheric Non-hazardous environments (no explosive gas and oil mist). Radiation Do not use the AMR in the presence of ionizing or non-ionizing radiation. Dust and smoke Accumulated dust smaller than 37 μm cannot exceed 10 ...

  • マニュアル

    ...Ingress protection class IP20 Atmospheric Non-hazardous environments (no explosive gas and oil mist). Radiation Do not use the AMR in the presence of ionizing or non-ionizing radiation. Dust and smoke Airborne particulate size: >37 µm Floor accumulation: <10 ...

  • マニュアル

    ... 100 Atmospheric Non-hazardous environments (no explosive gas and oil mist). Radiation No environments with ionizing radiation. Wavelength Avoid infrared devices in and near the range of 845 nm. Dust and smoke Accumulated dust smaller than 37 µm cannot exceed 1.5 ...

  • マニュアル

    ...21294-000 Dow Corning Molykote 111 Grease X Grease*1 Joint 3 Quill Food-grade Grease*2 i4H Wall Mount Bracket 20089-000 Harmonic Drive Oil, Standard 21947-100F Mobilgear 600 XP 68, 100 ml (Joint 1) X 21947-170F Mobilgear 600 XP 68, 170 ...

  • マニュアル

    ... with ionizing radiation. Wavelength Avoid infrared devices in and near the range of 845 nm. Electromagnetic field limits 10 V/m at 80-1000MHz, 3 V/m at 1400-6000 MHz Dust / Smoke Accumulated dust smaller than 37 μm cannot exceed 1.5 ...

  • マニュアル

    ...Radiation No environments with ionizing radiation. Wavelength Avoid infrared devices in and near the range of 845 nm. Electromagnetic field limits 10 V/m at 80-1000 MHz, 3 V/m at 1400-6000 MHz Dust Tolerance Maximum allowed: Floor accumulation: < 11.7 ...

  • マニュアル

    ... present values of terminal maintenance counters from slaves connected to DeviceNet. Target DRT2ID16/OD16/R OS16 ID16TA/OD16 Reads maintenance counter status from slaves TA/MD16TA connected to DeviceNet. ID32ML/OD32 Reads the input power status from slaves connected to ...

  • マニュアル

    ...Starting Suspending Unsuspending Holding UnHolding Completing Aborting Cleaning Idle Held Suspend Complete Stopped Aborted Execute State as “unused State” automatically Holding,UnHolding Suspending,Unsuspending Completing - 下記に、Pack_...

  • マニュアル

    ...タ範囲を 0−100%とする OPC サーバ上での、MV(上位表示 MV 出力値、または MAN 時マニュアル操作量)、 MH_LMT(MV リミット上限値)、ML_LMT(MV リミット下限値)の 3 つの ITEM のデータ範囲を、下限値=0.00%、上限値=100.00%とするときにのみ、チェックします。 ・ 手順 2:CSV タ...

  • マニュアル

    ...替ブロック(形式 168)は、基本 PID(形式 011)、高度 PID(形式 012)、 またはブレンド PID(形式 013)と組み合わせて使用します。 P、I、D、MH、ML、ローカル SP を各々最大 8 セット(バンク No.1∼8)記憶します。 アナログ入力値の範囲(ゾーン)に応じて、または入力ビット 1∼...