全 7849 件が検索されました。(7621 - 7640件を表示)
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 6 VA (at 120 VAC) Approx. 2.6 ...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 200/220/240 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 12 VA (at 240 VAC) Approx. 3 W...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 6 VA (at 120 VAC) Approx. 2.6 ...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 200/220/240 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 12 VA (at 240 VAC) Approx. 3 W...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 6 VA (at 120 VAC) Approx. 2.6 ...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 200/220/240 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 12 VA (at 240 VAC) Approx. 3 W...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 6 VA (at 120 VAC) Approx. 2.6 ...
- 商品情報
...情報更新:2024/12/23 Rated power supply voltage 200/220/240 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 12 VA (at 240 VAC) Approx. 3 W...
- 商品情報
...報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 0.23 VA (at 120 VAC) Approx. 0.22 ...
- 商品情報
...報更新:2024/12/23 Rated power supply voltage 100/110/120 VAC 50/60 Hz Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 0.23 VA (at 120 VAC) Approx. 0.22 ...
- 商品情報
... 50/60 Hz 24 VDC Ripple 20% max. (If power supply incorporates a single-phase fullwave rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 0.17 VA (at 24 VAC) Approx. 0.15 ...
- 商品情報
... 50/60 Hz 24 VDC Ripple 20% max. (If power supply incorporates a single-phase fullwave rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Approx. 0.17 VA (at 24 VAC) Approx. 0.15 ...
- 商品情報
...:2024/12/23 Rated power supply voltage 24 to 230 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. Allowable voltage variable range 85% to 110% of rated voltage Power consumption 32 VA max. (at 230 VAC) 3.0 W...
- 商品情報
...Input signals Start Input method Voltage input Voltage input High level: 20.4 to 253 VAC/20.4 to 52.8 VDC Low level: 0 to 2.4 VAC/VDC Power consumption 32 VA max. (at 230 VAC) 3.0 W max. (at 230 VAC)/0.7 ...
- 商品情報
...:2024/12/23 Rated power supply voltage 24 to 230 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. Allowable voltage variable range 85% to 110% of rated voltage Power consumption 32 VA max. (at 230 VAC) 3.0 W...
- 商品情報
..._DC12/en/ 詳細情報 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
..._DC24/en/ 詳細情報 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
..._DC12/en/ 詳細情報 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...
- 商品情報
..._DC24/en/ 詳細情報 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 24 VDC Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.5 ...
- 商品情報
..._DC12/en/ 詳細情報 Ratings/Specifications 情報更新:2024/12/23 Rated power supply voltage 12 VDC Allowable voltage variable range 90 to 110% of the power supply voltage Power consumption Relay ON: Approx. 0.4 ...