全 7849 件が検索されました。(7601 - 7620件を表示)
- 商品情報
...Short-circuit (ON) residual voltage: 1 V max. Open circuit impedance: 100 kΩ min. Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
...full-wave rectifier) Allowable voltage variable range 85% to 110% of rated voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
...full-wave rectifier) Allowable voltage variable range 85% to 110% of rated voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 2 VA (at 240 VAC 60 Hz) Relay ON: Approx. 0.9 ...
- 商品情報
...24 to 48 VAC 50/60 Hz 24 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85% to 110% of rated voltage Power consumption Relay ON: Approx. 0.9 ...
- 商品情報
...12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated voltage (90 to 110% at 12 to 48 VDC) Power consumption at output ON: Approx. 0.3 ...
- 商品情報
...full-wave rectifier) Allowable voltage variable range 85% to 110% of rated voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
...12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated voltage (90 to 110% at 12 to 48 VDC) Power consumption Relay ON: Approx. 0.8 ...
- 商品情報
... 137.5 VDC Low level: 0 to 10 VAC/0 to 10 VDC Power consumption Relay ON: Approx. 2.5 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.8 VA (at 240 VAC 60 Hz) Relay ON: Approx. 2.2 W (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.7 ...
- 商品情報
... signals Start Input method Voltage input Voltage input High level: 20.4 to 52.8 VAC/10.8 to 52.8 VDC Low level: 0 to 2.4 VAC/0 to 1.2 VDC Power consumption Relay ON: Approx. 0.9 W (at 24 VDC)/Relay OFF: Approx. 0.3 ...
- 商品情報
...Start, Reset, Gate Input method No-voltage input No-voltage input Short-circuit (ON) impedance: 1 kΩ max. Short-circuit (ON) residual voltage: 1 V max. Open circuit impedance: 100 kΩ min. Power consumption at output ON: Approx. 0.3 ...
- 商品情報
...Short-circuit (ON) residual voltage: 1 V max. Open circuit impedance: 100 kΩ min. Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... signals Start, Reset, Gate Input method No-voltage input No-voltage input Short-circuit (ON) impedance: 1 kΩ max. Short-circuit (ON) residual voltage: 1 V max. Open circuit impedance: 100 kΩ min. Power consumption Relay ON: Approx. 0.8 ...
- 商品情報
... rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated supply voltage (90 to 110% at 12 VDC) Power consumption Relay ON: Approx. 0.8 ...
- 商品情報
... rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated supply voltage (90 to 110% at 12 VDC) Power consumption Relay ON: Approx. 0.8 ...
- 商品情報
... rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated supply voltage (90 to 110% at 12 VDC) Power consumption Relay ON: Approx. 0.8 ...
- 商品情報
... rectifier) Allowable voltage variable range 85 to 110% of the power supply voltage Power consumption Relay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz) Relay ON: Approx. 1.6 ...
- 商品情報
... Hz 12 to 48 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier) Allowable voltage variable range 85 to 110% of rated supply voltage (90 to 110% at 12 VDC) Power consumption Relay ON: Approx. 0.8 ...